NOTICE OF RELOCATION
[keystone-rtos/pa-lld.git] / fw /
2017-04-26 Aravind BatniMerge pull request #6 in PROCESSOR-SDK/pa-lld from... DEV.PA_LLD.03.00.02.04
2017-04-26 Aravind Batniupdated netcp 1.0 PA firmware to address improper next...
2017-01-26 Eric RueiMerge pull request #4 in PROCESSOR-SDK/pa-lld from...
2017-01-26 Aravind Batnisupport to ignore the EQoS operation as long as the...
2016-12-08 Eric RueiMerge pull request #2 in PROCESSOR-SDK/pa-lld from...
2016-12-08 Eric RueiPRSDK-1541: Implement PASS Queue Bounce feature to...
2016-10-10 Aravind Batnithis Merge branch 'PRSDK-1315' enables repeatability...
2016-10-07 Aravind Batnithis fixes the bug during ACL remove entry
2016-10-07 Aravind Batnifixed bug to process held ext packet during l2 capture...
2016-07-28 Aravind Batniupdated firmware for missing LUT1 waits DEV.PA_LLD.03.00.02.00
2016-07-19 Aravind Batniadded firmware build check for linux bin file, eliminat...
2016-07-18 Aravind Batnifixed race condition in firmware for Gen2, resolved...
2016-07-15 Aravind Batnisupport linux bin format request, implements PRSDK-971
2016-06-13 Aravind Batniimplements PRSDK-660 DEV.PA_LLD.03.00.01.12
2016-05-23 Aravind Batniupdated firmware version and generated fw binaries DEV.ENG-FW-PA_LLD.03.00.01.11
2016-05-23 Aravind Batniwait for held packet discard
2016-05-23 Aravind Batnifixed firmware invalid state issue for v0(k2hk/c6678)
2016-03-31 Aravind Batnifixed ipv6 ext header parse bug that could potentially... DEV.ENG-FW-PA_LLD.03.00.01.10
2016-03-23 Aravind Batnifirmware update for ipv6 ext header length checks
2016-03-23 Aravind Batniupdated license header for pafw.h
2016-02-08 Aravind Batniupdated firmware files to TI text file License
2016-02-05 Aravind Batniupdated release notes and version DEV.PA_LLD.03.00.01.08-RC
2016-02-04 Aravind Batnifixed LUT2 FULL test issue for NSS_GEN2 and ver updates
2016-02-03 Aravind Batnibug fixes and CCS Project rename
2015-12-07 Eric Rueiparse1.p remove unused code and comments
2015-12-07 Eric RueiClassify untagged packets as packets with valnId = 0.
2015-11-10 Aravind Batniadd new API to support get the virtual link ID from...
2015-10-26 Aravind Batnifixed case sensitive issue for Module.xs in fw
2015-10-22 Aravind Batnimerged k2 rtos branch to support keystone devices
2015-10-15 Hao Zhangpa: keystone 2: add A15 lib and test/examples for Keyst...
2015-10-12 Aravind Batniremoved firmware build from xdc release,added build...
2015-07-20 Aravind Batniupdated firmware comments
2015-07-14 Aravind Batniupdated pa v1 firmware to support cmdSet processing...
2015-07-07 Aravind Batniupdated pa v1 firmware for CRC checks when offset excee...
2015-07-02 Aravind BatniFixed TxCmd Protection in next Route during Egress...
2015-07-01 Aravind Batnifixed register allocation for TxCmd Protect and CRC...
2015-06-26 Aravind Batnifixed firmware for ip fragmentation and tx cmd protection
2015-06-17 Aravind Batnireverted TxCmd Protection firmware change as the reg...
2015-06-15 Aravind Batnisupport SPI with link for Gen1 devices
2015-06-08 Aravind Batniupdated PA makefiles to have a common device shared...
2015-06-08 Aravind Batniadded protection for TxCmd boundary
2015-05-12 Aravind Batnimerged from development
2015-05-12 Aravind Batnifixed incorrect SoP length adjustments during padding...
2015-05-07 Aravind Batnienhanced v0 firmware for GRE parse, enhanced unit test...
2015-05-07 Aravind Batniupdated the GRE parse
2015-04-27 Aravind Batnirenamed EOAM flags for classify2
2015-04-24 Aravind BatniGTP-U End Marker message handling enhanced to have...
2015-04-22 Aravind Batnisupport full size ACL LUT insert, bug fixes in unit...
2015-03-23 Aravind Batnibug fixes for L2 Capture and IPv6 Reassembly
2015-03-04 Aravind Batnifixed firmware issues to support L2 capture and IPSec...
2015-02-24 Aravind Batnibump fw/v0 pdsp version
2015-02-21 Aravind Batnifixed cmd3 processing issue
2015-02-21 Aravind Batnimerge command1 detector fix from dev branch
2015-02-21 Aravind Batnifixed the command1 detection issue
2015-02-20 Aravind Batniupdate packet context in fw during EOAM for ip processing
2015-02-19 Aravind Batnifixed Queue divert issue
2015-02-19 Aravind Batniupdated classify2 for EOAM control info
2015-02-19 Aravind Batnimerged EOAM feature from development branch
2015-02-18 Aravind Batnifixed time stamp issues for eoam
2015-02-12 Aravind BatniEnhanced Unit Test to cover EOAM, IPSec, IP, ACL and...
2015-01-30 Eric RueiPA LLD 3.0.1.3 release DEV.PA_LLD.03.00.01.03
2015-01-30 Eric RueiFix the following bugs:
2015-01-30 Eric Rueipam.p: Fix the bug that illegal tx commands may cause...
2014-12-24 Aravind Batniverified EOAM control packet verification and send...
2014-12-22 Eric RueiPA LLD 3.0.1.2: resolved SDOCM00114358, 114359, 114360...
2014-11-26 Eric RueiPDSP images: 3.0.1.1 release builds
2014-11-26 Eric Rueipacfgcmn.p: Disable configure response error counter...
2014-11-25 Eric Rueilatest firmware images
2014-11-25 Eric Rueifw/v1/pdsp_subs.h: remove unused flag t_flag_ra
2014-11-25 Eric RueiAdd 64-bit timestamp and CPTS timestamp support
2014-10-28 Aravind BatniMerge branch 'development'
2014-10-28 Aravind Batnimerged replace entry code for addMac2 and addIp2 from...
2014-10-03 Eric RueiImplement packet capture/port mirroring, ingress deaful...
2014-09-26 Eric Rueicpsw_mgmt.c: Init_SGMII_SERDES() K2E should use quarter... DEV.PA_LLD.03.00.01.00
2014-09-16 Eric Rueifw/v0: update the name of EMAC port related offsets...
2014-09-12 Eric RueiMerge branch 'master' of gtgit01.gt.design.ti.com:git...
2014-09-12 Eric RueiMerge remote-tracking branch 'origin/master' into devel...
2014-09-12 Eric Rueifw/v1/efp.p: update thread ID to Etherent when dest...
2014-09-05 Eric RueiMerge remote-tracking branch 'origin/development'
2014-09-05 Eric RueiPA LLD 3.0.1.0 Unit tests of Ingress default route...
2014-08-27 Eric RueiMerge branch 'development' of gtgit01.gt.design.ti...
2014-08-27 Eric Rueipa.h: update comments; parse.h: extract DSCP at MAC...
2014-08-27 Aravind Batniupdated fw
2014-08-26 Eric Rueilatest build with version 3.0.1.0
2014-08-26 Eric Rueiversion number and comment changes
2014-08-26 Aravind Batnifirmware changes for eqos mode support (intermediate...
2014-08-25 Aravind Batnienhanced emac port config features on top of split fw
2014-08-25 Aravind Batnifixed merge issues under top level fw _bin.c files
2014-08-25 Aravind Batnimerged split firmware changes from master
2014-08-25 Eric Rueibreak PDSP classify1 image into three images for L2...
2014-08-22 Eric RueiFixed egress exception memory leak (1112339) and double...
2014-08-13 Aravind Batniexpanded the control bit map and valid bit map for...
2014-08-12 Aravind Batniremoved -x modes from c source
2014-08-12 Aravind Batnibrought up pkt cap/port mirror with restructuring of...
2014-07-30 Aravind Batnimerged changes from master
2014-07-30 Aravind Batnifixed the modes on source files to 644
2014-07-30 Aravind Batnisupport for packet capture/port mirror added
2014-07-23 Eric Rueiv0/classify2.p: merge the IPSEC transport non-UDP/TCP...
2014-07-21 Eric RueiPA Firmware:copy v0/firmware images to fw/. for backwar...
2014-07-18 Eric RueiPA LLD 3.0.0.10: merge latest changes from master
next