]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - keystone-rtos/pcie-lld.git/shortlog
keystone-rtos/pcie-lld.git
2017-03-10 Suraj Dasupdate version and RN and tag DEV.PCIE_LLD.02.02.00.08
2017-02-24 Raghu NambiathMerge pull request #5 in PROCESSOR-SDK/pcie-lld from...
2017-02-24 Suraj Dasadded support for PCIESS2
2017-02-23 Suraj Dasfixed pcie issue
2017-02-22 Raghu NambiathMerge pull request #4 in PROCESSOR-SDK/pcie-lld from...
2017-02-13 Suraj Dasadded data_align for m4
2016-12-01 John Dowdalupdate version and RN and tag DEV.PCIE_LLD.02.02.00.07
2016-11-30 Raghu NambiathMerge pull request #3 in PROCESSOR-SDK/pcie-lld from...
2016-11-29 John DowdalPRSDK-1501 : remove testing hack
2016-11-29 John DowdalPRSDK-1501: works, overwriting bits from hack in previo...
2016-11-29 John DowdalPRSDK-1501: reproduces problem with error "Failed to...
2016-11-22 John DowdalMerge pull request #2 in PROCESSOR-SDK/pcie-lld from...
2016-11-22 John DowdalPRSDK-1594 : pcie example wrong error handling
2016-10-25 Tinku MannanFix PRSDK-44: Incorporate review comments
2016-10-25 Tinku MannanFix PRSDK-44: Incorporate review comments
2016-10-20 Tinku MannanFix PRSDK-44
2016-10-07 John DowdalMerge branch 'PRSDK-1201'
2016-10-07 John Dowdalcomment cleanup for EP-PROCSDK-632
2016-09-14 Suraj Dasklocwork fix 1 for misra_return_not_last PRSDK-1201
2016-09-13 John Dowdaluse pcie internal cacheop instead of osal to avoid... DEV.PCIE_LLD.02.02.00.06
2016-09-13 John Dowdalupdate RN
2016-09-13 John Dowdalreview cleanups (change char to uint8_t except for...
2016-09-12 John Dowdalspeed up exit of RC after EP finishes
2016-09-12 John DowdalUpdate for review EP-PROCSDK-551
2016-09-11 John DowdalMerge branch 'edmapktbench'
2016-09-11 John DowdalPRSDK-748 : pcie+icss+edma benchmark/demo
2016-08-21 John Dowdaladd tx dma pingpong
2016-08-11 John Dowdaladd edma pkt benchmark files (PRSDK-748)
2016-08-11 John DowdalMerge PRSDK-969
2016-08-11 John DowdalPRSDK-969 : Add x2 support for am57x (tested on am571x...
2016-08-03 Suraj Dasfixed used case based on macro changes (PRSDK-1072)
2016-07-29 John DowdalPRSDK-1067 : re-enable gen2 for am57xx (which is OK...
2016-07-28 Suraj DasKlocwork & Misra-C fixes (PRSDK-839 & PRSDK-781)
2016-07-27 Suraj Dasmoved the makefile procedure to common file in build...
2016-07-11 John DowdalPRSDK-931 : enable PINMUX_CONFIG together with IO_CONSOLE
2016-06-24 Suraj Dasupdated release notes and version DEV.PCIE_LLD.02.02.00.05
2016-06-17 Suraj Dasupdating copyrights for component.mk
2016-06-17 Suraj Dasupdated copyrights for make scripts
2016-06-07 Mahesh RadhakrishnanMoving CSL lib upper in the order inside examples to...
2016-06-05 Suraj Dasadding lib foldet to package
2016-06-02 Suraj Dasadding pciever.h file to repo
2016-06-01 Suraj Dasupdating Rules.mak path
2016-05-31 Suraj Dasenabling makefile infrastructure lib build
2016-05-24 John Dowdalremove include of gpio internal file
2016-04-26 John DowdalPRSDK-626 : disable gen2 for am571x
2016-03-19 John Dowdalupdate lld version number DEV.PCIE_LLD.02.02.00.04
2016-03-19 Justin SobotaFixed incorrect manifest name
2016-03-18 Suraj Dasupdate RN and manifest Version 2
2016-03-18 Suraj Dasupdated RN and SRAS manifest
2016-03-18 Suraj Dasfinal fix for IR SDOCM00121575
2016-03-17 Aravind BatniMerge branch 'master' of gtgit01.gt.design.ti.com:git...
2016-03-17 Aravind Batnifix typo in RTSC cfg file devType to socType
2016-03-17 Suraj DasAdding i2c to A15 examples using board for k2e pcie
2016-03-17 Aravind Batnifix application RTSC cfg file to include i2c for board
2016-03-17 Mahesh RadhakrishnanMerge branch 'master' of gtgit01.gt.design.ti.com:git...
2016-03-17 Mahesh RadhakrishnanAdding I2C to A15 examples
2016-03-17 Suraj DasAdding i2c to A15 examples using board for k2e
2016-03-16 Mahesh RadhakrishnanIncluding I2C to the k2g a15 examples using board library
2016-03-15 John Dowdalsdocm 00121706: exception due to bad pcie data address
2016-03-15 Suraj Dasfix for IR SDOCM00121689
2016-03-12 Suraj Dasfix for IR SDOCM00121575 version 2
2016-03-11 Suraj Dasfix for IR SDOCM00121575
2016-03-11 Suraj Dascopyright and crucible review updates
2016-03-09 Suraj Dasklcowork fixes for 2.0.2
2016-03-05 Suraj Dasneeded changes for running k2e arm projects
2016-03-05 Suraj DasEDMA code clean & removed redundant files
2016-03-04 Suraj Dasmodified edma address range on all arm projects
2016-03-04 Suraj Dasfixed file-names in all the project.txt files
2016-03-04 Suraj DasChanging the project name for k2g
2016-03-04 John Dowdalremove board from k2x for c66 as it doesn't use uart...
2016-03-03 John Dowdaladd soclib/soc file to all projects, and k2x arm projects
2016-03-03 John Dowdalremove gpio_osal
2016-03-03 John Dowdalclean warnings
2016-03-03 John Dowdalremove gen2 for am57x
2016-03-03 John Dowdaluse gpio to remove reset signal from bus so 3p cards...
2016-03-02 John DowdalMerge branch 'pcie_gpioReset'
2016-03-02 John DowdalMerge XBAR cleanup
2016-03-02 Kiran, Madana... PCIE: Use CSL xbar API to perform crossbar configuration
2016-03-02 John DowdalMerge branch 'm4'
2016-03-02 John DowdalK2G works with ARM and DSP using EDMA and CPU
2016-02-26 Suraj DasEnabling EDMA changes on all projects
2016-02-26 John Dowdalk2g hand merge works
2016-02-23 Suraj Dasam5x changes broke v0 hw (k1/k2) version 2 : sdocm00121387
2016-02-22 John Dowdalam5x changes broke v0 hw (k1/k2) : sdocm00121387
2016-02-16 John Dowdalmake m4 work
2016-02-10 Benjamin JayakumarUpdated based on Review feedback
2016-01-28 Benjamin JayakumarCode fix for GPIO reset
2016-01-28 Benjamin JayakumarFix code for GPIO
2016-01-28 Benjamin JayakumarAdded AM572x PCIe Reset - PCIE_PERSTn using GPIO
2016-01-20 Kiran, Madana... PCIE: Cleanup of sys bios config files of AM572x
2016-01-20 Kiran, Madana... PCIE: Cleanup of sys bios config files of AM571x
2016-01-11 Kiran, Madana... PCIE: Update example source file to support M4
2016-01-11 Kiran, Madana... PCIE: Update board specific file to support M4
2016-01-11 Kiran, Madana... PCIE: Update SoC specific files to add M4 support
2016-01-11 Kiran, Madana... PCIE: Add new project text and config files to support M4
2015-12-14 Hao Zhangpcie: update RN and SW manifest for version 2.2.0.3 DEV.PCIE_LLD.02.02.00.03
2015-12-11 Suraj Dasadded task module into .cfg files for task hooks
2015-12-10 Suraj Dasenabling benchmarking on pcie
2015-12-04 John DowdalSDOCM00119656: replace delay function with one that...
2015-11-30 John Dowdalversion & rn
next