]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - keystone-rtos/qmss-lld.git/shortlog
keystone-rtos/qmss-lld.git
2016-03-18 John Dowdalupdate rn and ver DEV.QMSS_LLD.02.01.00.14
2016-03-18 Sam Nelsonexample: Fix issue with static binaries failing to...
2016-03-17 Aravind Batnifix typo in RTSC cfg file devType to socType
2016-03-17 Suraj DasAdding i2c to A15 examples using board for k2e
2016-03-17 Sam Nelsonexamples: linuxutil: Fix issue in handling device names
2016-03-17 Sam Nelsonexample: fw_mem_allocator: Update mmap to match updated...
2016-03-14 Aravind Batniupdated RN for IRs fixed in the release DEV.QMSS_LLD.02.01.00.13
2016-03-04 Suraj DasChanging the project name for k2g
2016-03-03 John DowdalSDOCM00121394 : allow internal/external linking ram...
2016-03-01 Aravind Batnifixed qmInfraExamples for K2K/K2E/K2L
2016-02-10 Aravind Batniadded software manifest html to repo
2016-02-10 Aravind Batniupdated license to include TI TEXT FILE license
2016-02-09 Aravind Batnifixed evm type for K2E test
2016-02-09 Aravind Batnifixed board type for K2L unit test
2016-02-09 Aravind Batnifixed board evm type for K2E
2016-02-08 Aravind Batniupdated the license to ti text license
2016-02-08 Aravind Batnimove to c99 types for qm test
2016-02-07 Aravind Batniremoved unsupported Qm tests for K2G and fixed test...
2016-02-06 Aravind Batnifixed test compilation errors for K2G
2016-02-03 Aravind Batnik2g merge
2015-12-18 Aravind Batnialigned user space makefile_armv7 install to accound...
2015-12-15 Hao Zhangqmss: qmssver.h: update the version to 2.1.0.12 DEV.QMSS_LLD.02.01.00.12
2015-12-14 Hao Zhangqmss: update RN and SW manifest for version 2.1.0.12
2015-11-24 Eric RueiClean up test/example code and projects for K1 device...
2015-11-11 Ming Weiqmss-lld:
2015-10-30 Sam NelsonInterruptTestMC: Change sysinit core to 1
2015-10-27 Aravind Batniinclude firmware files to package
2015-10-22 Aravind Batnimerged k2 support
2015-10-21 Aravind BatniMerge branch 'devk1' of gtgit01.gt.design.ti.com:git...
2015-10-21 Aravind Batniremove hardcoded c66x cgt search path
2015-10-21 John Dowdalfirmware for both k1 and k2 at same time
2015-10-19 Aravind Batniupdated gitignore for example gen files
2015-10-16 Aravind Batniqmss CCS project support for C6657 and C6678
2015-10-15 Aravind Batnigetlibs support for k1 and build lib fix to get C6x...
2015-10-15 Hao Zhangqmss: keystone II: add A15 lib and test example for...
2015-10-12 John Dowdalcreate 6657/6678 device files and make others consitent
2015-10-09 Aravind Batnibuild infrastructure aligned to support build libraries...
2015-08-21 Justin SobotaUpdated InterruptTestMC with new RM Server socket interface DEV.QMSS_LLD.02.01.00.11
2015-07-31 Aravind Batnisupress GCC warning for maybe-uninitialized and allow...
2015-07-23 John Dowdalupdate comments
2015-07-22 John Dowdalrearrange ifdef to get scenario_16 into wide test case
2015-07-17 John DowdalMerge branch 'master' of gtgit01.gt.design.ti.com:git...
2015-07-17 John DowdalDOCM00117768: QoS Shaper in packet unit mode requires...
2015-07-16 Justin SobotaUpdated Linux examples and tests with new RM Server...
2015-07-15 John DowdalSDOCM00112036: add 64-bit neon push to Qmss_queuePush...
2015-07-07 John Dowdaljira catreq-275: QMSS LLD: Mask out queues (4095, 8191...
2015-06-24 Sam NelsonMerge branch 'master' of git://gtgit02.gt.design.ti...
2015-06-24 Sam NelsonInterruptTestMC: Update after code review
2015-06-24 John DowdalMerge branch 'master' of gtgit01.gt.design.ti.com:git...
2015-06-24 Sam Nelsonmakefile_armv7: Add InterruptTest example
2015-06-19 John Dowdalupdate docs
2015-06-19 John Dowdalremove invalid test for k2e (it only has one c66)
2015-06-18 John Dowdaladd simutaneous packet byte feature, group stats, execu...
2015-06-15 Sam NelsonInterrupTestMC: Code cleanup and add throughput
2015-06-12 Sam NelsonInterruptTestMC: Added updates for debug and stats...
2015-06-09 Sam NelsonInterruptTestMC: QMSS interrupt test and benchmark...
2015-05-20 Eric Rueitest_staticCfg.c: reduce the number of test regions...
2015-05-20 Eric Rueitest_dynamicCfg.c: reduce the number NUM_MONOLITHIC_DES...
2015-05-20 Eric Rueiqmss_drv.c: Reverse previous change since the linkingRA...
2015-05-14 John Dowdalput qos docs in package
2015-05-14 John Dowdaladd qos design docs
2015-04-29 Aravind Batnimake lld compile with -Wall -Wextra -Werror options...
2015-03-13 John Dowdalread-after-write fence after descriptor patch in sriortr DEV.QMSS_LLD.02.01.00.10
2015-03-04 Justin SobotaUpdated RN
2015-03-04 Justin Sobotasoname changes to libqmss_deivce.so.1 for device
2015-02-06 John DowdalSDOCM00114718: user-mode LLD update for cmem module...
2015-01-13 Eric Rueisrc/qmss_drv.c: linking RAM register should store maxNu...
2015-01-13 Eric Rueidevice/k2g/src/qmss_device.c: add more queue groups...
2015-01-13 Eric Rueiqmss_qm.h, test/src/queueAlloc.c: add Qmss_QueueType_RE...
2015-01-12 Eric RueiqmInsRegion: enable RM at K2G device
2014-12-23 Eric Rueiadd k2g support and merge changes from master MCSDK...
2014-12-05 John DowdalRN DEV.QMSS_LLD.02.01.00.09
2014-12-03 John Dowdaltwo very minor coverity complaints that would not cause...
2014-12-01 Justin SobotaAdded new RM OSAL functions to tests and examples DEV.QMSS_LLD.02.01.00.08A
2014-11-17 John Dowdalmissing *4 in address calc in fw DEV.QMSS_LLD.02.01.00.08
2014-11-13 John DowdalMerge branch 'master' of gtgit01.gt.design.ti.com:git...
2014-11-13 John Dowdaladd sriortr.h
2014-11-13 John DowdalRN
2014-11-13 John Dowdalfix # of fw queues
2014-11-13 John Dowdalgit rid of host returns, its backwards
2014-11-13 John DowdalMerge branch 'sriortr' into sriortrretq
2014-11-12 John Dowdalforce hint bits to 48 bytes
2014-11-10 John Dowdalback out last two changes
2014-11-10 John Dowdalreadback as fence
2014-11-10 John Dowdalclear rsvd
2014-11-10 John Dowdalhardcode upper word of psinfo[1] to 0x1c
2014-11-10 John DowdalMerge branch 'sriortr' into sriortrretq
2014-11-10 John Dowdalfw corrupted psinfo[1]
2014-11-09 John DowdalMerge branch 'sriortr' into sriortrretq
2014-11-09 John Dowdaldetabify
2014-11-09 John DowdalMerge branch 'sriortr' into sriortrretq
2014-11-09 John Dowdalrob lsb of mailbox/cos instead of sourceid
2014-11-08 John DowdalMerge branch 'sriortr' into sriortrretq
2014-11-08 John Dowdalupdate sriortr test project so it doesn't conflict...
2014-11-08 John Dowdalroute return queues through fw for better credit tracking
2014-11-07 John Dowdalstats printf
2014-11-07 John Dowdalconfig printf
2014-11-07 John Dowdalcheck descriptor size hint bits and clean up test case
2014-11-06 John Dowdalset source id lsb to help srio rxu pick between ddr...
2014-11-06 John Dowdaluse 4th port since there is no credit loop any more
next