Synced K2E and K2L DSP+ARM policy file with latest kernel
update queues 4095/8191/12287/16383 to use "iue" instead of "u" permission per review EP-PROCSDK
catreq-275: QMSS LLD: Mask out queues (4095, 8191, 12287, 16383)
SDOCM00115212: add RM resources *-hw-open for each CPPI
switch qpend queues
Resolved SDOCM00112567: Gave GIC queue access to NETAPI ipsecmgr daemon
sdocm00111727: qmInfraDmaSC.out fails on k2l
Updated QMSS Linking RAM indices used by Linux on all devices
Gave access to all PA user stats for all devices
Increased number of infra Qs used by Kernel on K2l for UDMA
Allow access to single netcp-tx channel for SA
Restrict access to all netcp-rx/tx channels to Linux only for K2L and K2E
Fixed qmss rx/tx channel and flow mismatch in dsp plus arm policy files
add local netss resources to k2e/k2l
sdocm00106374: add missing qpend queues for k2l and k2e
SDOCM00103974: allow internal/external linking RAM automatic allocation
Revert "Updated netcp CPPI resource ranges and Linux usage" This reverts commit 779f3c6b36e6cecb38ffed24d6df7409e5681daa.
Updated netcp CPPI resource ranges and Linux usage
Fixed INTC-QUEUE permissions so that they're shared between Linux and DSP
Updated GRL and policies with latest Linux DTB. Also, corrected regular expression checks in the dsp_client.cfg.xs for the respective device names