]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - keystone-rtos/rm-lld.git/blob - Settings.xdc.xdt
Update version to 02.02.00.01
[keystone-rtos/rm-lld.git] / Settings.xdc.xdt
1 \r
2 %%{\r
3 /*!\r
4  *  This template implements the Settings.xdc\r
5  */  \r
6   /* Versioning */\r
7   var ver = this;\r
8   for each(i=0;i<ver.length;i++)\r
9   {\r
10       if(String(ver[i]).length < 2)\r
11       {\r
12         ver[i]="0"+ver[i];\r
13       }\r
14   }\r
15   \r
16   var packageVersion = "\""+ver[0]+"."+ver[1]+"."+ver[2]+"."+ver[3]+"\"";\r
17 \r
18 %%}\r
19 \r
20 module Settings\r
21 {\r
22     config string rmVersionString = `packageVersion`;\r
23 \r
24     /*! This variable is to control the device type selection.\r
25      * By default this variable is set to NULL.\r
26      * \r
27      * To use RM for the selected device, add the following lines to config\r
28      * file and set the deviceType correctly:\r
29      * \r
30      *      var rm = xdc.useModule ('ti.drv.rm.Settings');\r
31      *      rm.deviceType = "k2k";\r
32      * \r
33      * If this is not set, then hyperlink will use device independent\r
34      * library where user must supply compiled qmss_device.obj\r
35      */\r
36     metaonly config string deviceType = "";\r
37 }\r
38 \r