Base directory structure for new RM
[keystone-rtos/rm-lld.git] / config.bld
1 /******************************************************************************\r
2  * FILE PURPOSE: Build configuration Script for the RM\r
3  ******************************************************************************\r
4  * FILE NAME: config.bld\r
5  *\r
6  * DESCRIPTION: \r
7  *  This file contains the build configuration script for RM \r
8  *  and is responsible for configuration of the paths for the various tools\r
9  *  required to build RM.\r
10  *\r
11  * Copyright (C) 2012, Texas Instruments, Inc.\r
12  *****************************************************************************/\r
13 \r
14 /* Get the Tools Base directory from the Environment Variable. */\r
15 var toolsBaseDir = java.lang.System.getenv("XDCCGROOT");\r
16 \r
17 /* Get the base directory for the RM Package */\r
18 var lldPath = new java.io.File(".//").getPath();\r
19 \r
20 var lldInstallType;\r
21 \r
22 /* Read the part number from the environment variable. */\r
23 var lldPartNumber = java.lang.System.getenv("PARTNO");\r
24 \r
25 /* Include Path */\r
26 var lldIncludePath = " -i" + lldPath + "/src" + " -i" + lldPath  + " -i" + lldPath + "/test";\r
27 \r
28 /* Configure the RM Release Version Information */\r
29 var lldReleaseVersion = [02,00,00,00];\r
30 \r
31 /* RM Coverity Analysis: Check the environment variable to determine if Static\r
32  * Analysis has to be done on the RM Code base or not? */\r
33 var lldCoverityAnalysis = java.lang.System.getenv("LLDCOV");\r
34 \r
35 /* C66 ELF compiler configuration for Little Endian Mode. */\r
36 var C66LE          = xdc.useModule('ti.targets.elf.C66');\r
37 C66LE.rootDir       = toolsBaseDir;\r
38 C66LE.ccOpts.prefix  = "-mo -o3 -q -k -eo.o";\r
39 \r
40 /* C66 ELF compiler configuration for Big Endian Mode. */\r
41 var C66BE          = xdc.useModule('ti.targets.elf.C66_big_endian');\r
42 C66BE.rootDir       = toolsBaseDir;\r
43 C66BE.ccOpts.prefix  = "-mo -o3 -q -k -eo.o -DBIGENDIAN";\r
44 \r
45 /* Check if we need to run the STATIC Analysis or not? */\r
46 var coverityAnalysis = java.lang.System.getenv("STATIC_ANALYZE");\r
47 \r
48 /* Setup the Coverity Filters to perform Static Analysis. */\r
49 if (coverityAnalysis == "ON") {\r
50     var coverityInstallPath = java.lang.System.getenv("STATIC_ANALYZE_PATH");\r
51     var cfgBase = xdc.getPackageBase("tisb.coverity.filters") + "cfg";\r
52 \r
53     var coverityFilter = [\r
54     {\r
55         moduleName: "tisb.coverity.filters.Coverity",\r
56         params: {\r
57             cfgDir:  cfgBase,  // The Coverity configuration file directory\r
58             rootDir: coverityInstallPath,\r
59             outDir: xdc.csd() + "cov_out",\r
60             analyzeLibs: true\r
61         }\r
62     },\r
63     ];\r
64 \r
65     /* Run the coverity filters on the LE Build only. */\r
66     C66LE.profiles["release"].filters = coverityFilter;\r
67 }\r
68 \r
69 /* Check if we need to create the Makefiles? */\r
70 var miniBuild = java.lang.System.getenv("MINI_PACKAGE");\r
71 \r
72 if (miniBuild == "ON")\r
73 {\r
74     /* Add the filter for simple Makefile generation. */\r
75 \r
76     var makeC66LEFilter = {\r
77         moduleName: "build.filter.Make",\r
78         params: {\r
79           makefileName: "simpleC66LE.mak",\r
80         }\r
81     };\r
82 \r
83     C66LE.profiles["release"].filters[C66LE.profiles["release"].filters.length++] = makeC66LEFilter;\r
84 \r
85     var makeC66BEFilter = {\r
86         moduleName: "build.filter.Make",\r
87         params: {\r
88           makefileName: "simpleC66BE.mak",\r
89         }\r
90     }; \r
91 \r
92     C66BE.profiles["release"].filters[C66BE.profiles["release"].filters.length++] = makeC66BEFilter;\r
93 \r
94 }\r
95 \r
96 /* List all the build targets here. */\r
97 Build.targets = [ C66LE, C66BE ];\r
98 \r