1 /dts-v1/;
3 /* Policy assigning all resources to RM instances running on DSP. */
5 / {
6 /* Valid instance list contains instance names used within TI example projects
7 * utilizing RM. The list can be modified as needed by applications integrating
8 * RM. For an RM instance to be given permissions the name used to initialize it
9 * must be present in this list */
10 valid-instances = "RM_Server",
11 "RM_Client0",
12 "RM_Client1",
13 "RM_Client2",
14 "RM_Client3",
15 "RM_Client4",
16 "RM_Client5",
17 "RM_Client6",
18 "RM_Client7";
20 qmss {
21 control-qm1 {
22 assignments = <0 1>, "iu = (*)";
23 };
25 linkram-control-qm1 {
26 assignments = <0 1>, "iu = (*)";
27 };
29 linkram-int-qm1 {
30 /* hw allows max of 2K "internal" descriptors */
31 assignments = <0x00000000 0x00000800>, "iu = (*)";
32 };
33 linkram-ext-qm1 {
34 /* hw allows max of 0 "external" descriptors */
35 assignments = <0x00000800 0x00000000>, "iu = (*)";
36 };
38 memory-regions-qm1 {
39 assignments = <0 64>, "iu = (*)";
40 };
42 INFRASTRUCTURE_QUEUE-qm1 {
43 assignments = <0 4>, "iu = (*)";
44 };
45 PASS_QUEUE-qm1 {
46 assignments = <4 17>, "iu = (*)";
47 };
48 RECEIVE_QUEUE-qm1 {
49 assignments = <21 32>, "iu = (*)";
50 };
51 EDMA_0_QUEUE-qm1 {
52 assignments = <69 4>, "iu = (*)";
53 };
54 SOC_SET0_QUEUE-qm1 {
55 assignments = <77 4>, "iu = (*)";
56 };
57 INTC_EDMA_SET0_QUEUE-qm1 {
58 assignments = <85 4>, "iu = (*)";
59 };
60 GENERAL_PURPOSE_QUEUE-qm1 {
61 assignments = <89 39>, "iu = (*)";
62 };
64 }; /* qmss */
66 cppi {
67 netcp-rx-ch {
68 assignments = <0 32>, "iu = (*)";
69 };
70 netcp-tx-ch {
71 assignments = <0 21>, "iu = (*)";
72 };
73 netcp-rx-flow-id {
74 assignments = <0 32>, "iu = (*)";
75 };
77 }; /* cppi */
79 };