Base directory structure for new RM
[keystone-rtos/rm-lld.git] / setupenv.bat
1 @REM ******************************************************************************\r
2 @REM * FILE PURPOSE: Environment Setup for building RM LLD\r
3 @REM ******************************************************************************\r
4 @REM * FILE NAME: setupenv.bat\r
5 @REM *\r
6 @REM * DESCRIPTION: \r
7 @REM *  Configures and sets up the Build Environment\r
8 @REM *\r
9 @REM * Copyright (C) 2012, Texas Instruments, Inc.\r
10 @REM *****************************************************************************\r
11 \r
12 @echo ---------------------------------------\r
13 @echo Configuring RM LLD Build Environment\r
14 @echo off\r
15 \r
16 IF DEFINED PARTNO GOTO partno_defined\r
17 @REM Configure the Part Number\r
18 set PARTNO=TCI6614\r
19 :partno_Defined\r
20 \r
21 IF DEFINED PDK_INSTALL_PATH GOTO pdk_defined\r
22 set PDK_INSTALL_PATH=C:/Program Files/Texas Instruments/pdk_TCI6614_1_0_0_0/packages\r
23 :pdk_defined\r
24 \r
25 @REM ---------------------------------\r
26 @REM Enabling MINI PACKAGE to be Built\r
27 @REM ---------------------------------\r
28 set MINI_PACKAGE=ON\r
29 @echo MINI PACKAGE is set to %MINI_PACKAGE%\r
30 \r
31 @REM This is the base location for the various tools. \r
32 set XDCCGROOT=t:/c6xx/cgen7_2_04/c6000/cgtools\r
33 set C6X_GEN_INSTALL_PATH=T:\c6xx\cgen7_2_04\c6000\cgtools\r
34 \r
35 REM *******************************************************************************\r
36 REM *************************** XDC PATH Configuration ****************************\r
37 REM *******************************************************************************\r
38 REM RM LLD depends upon the following packages:-\r
39 REM     - None\r
40 \r
41 @REM Specify the XDC Tool Path\r
42 set XDC_INSTALL_PATH=t:/gen/xdc/xdctools_3_22_01_21\r
43 set XDCPATH=../../..;%XDC_INSTALL_PATH%/packages\r
44 \r
45 @REM Configure the XDCPATH\r
46 set XDCPATH=%XDCPATH%;%PDK_INSTALL_PATH%;%C6X_GEN_INSTALL_PATH%/include\r
47 \r
48 @REM Eclipse Help Plugin (Not required by customers)\r
49 set XDC_ECLIPSE_PLUGIN_INSTALL_PATH=T:/gen/xdc/xdc_eclipse_plugin_gen/20091203\r
50 set XDC_FILTER_INSTALL_PATH=T:/gen/xdc/xdcFilter/20100428\r
51 set XDCPATH=%XDCPATH%;%XDC_ECLIPSE_PLUGIN_INSTALL_PATH%\r
52 set XDCPATH=%XDCPATH%;%XDC_FILTER_INSTALL_PATH%\r
53 \r
54 @REM Configure the paths to ensure that the XDC is available.\r
55 set PATH=%XDC_INSTALL_PATH%;%XDC_INSTALL_PATH%\bin;T:\Doxygen\doxygen\1.5.1-p1\bin\r
56 \r
57 @REM Third Party Tools: Install-Jammer (Not required by customers)\r
58 set PATH=%PATH%;T:\gen\InstallJammer\v1_2_05\r
59 \r
60 set PATH=%PATH%;%XDCCGROOT%\bin;T:\gen\gnu\99-11-01\cygwin-b20\H-i586-cygwin32\bin\r
61 set PATH=%PATH%;T:\SDOApps\cg_xml\cg_xml_v2_20_00\bin\r
62 set PATH=%PATH%;T:\ti_pdsp_cgen\20091120\r
63 \r
64 @REM Third Party Tools: HTML Help compiler.\r
65 set PATH=%PATH%;T:\Doxygen\HTML_Help_Workshop\10-01-2007\r
66 \r
67 @REM Environment Variable which control STATIC Analysis of the code\r
68 set STATIC_ANALYZE_PATH=T:\gen\coverity\prevent-mingw-3.4.0\r
69 set PATH=%PATH%;%STATIC_ANALYZE_PATH%\bin\r
70 \r
71 @REM Set the Title Window appropriately.\r
72 Title RM LLD Build Environment\r
73 \r
74 @echo RM LLD Build Environment Configured \r
75 @echo ---------------------------------------\r
76 \r