1 /******************************************************************************
2 * FILE PURPOSE: RM LLD Source module specification file.
3 ******************************************************************************
4 * FILE NAME: module.xs
5 *
6 * DESCRIPTION:
7 * This file contains the module specification for the RM LLD source directory.
8 *
9 * Copyright (C) 2012, Texas Instruments, Inc.
10 *****************************************************************************/
12 /* Load the library utility. */
13 var libUtility = xdc.loadCapsule ("../build/buildlib.xs");
15 var rmlldFile = [
16 "src/rm.c",
17 ];
19 /**************************************************************************
20 * FUNCTION NAME : modBuild
21 **************************************************************************
22 * DESCRIPTION :
23 * The function is used to build all the components of the RM library
24 **************************************************************************/
25 function modBuild()
26 {
27 /* Build the libraries for all the targets specified. */
28 for (var targets=0; targets < Build.targets.length; targets++)
29 {
30 var libOptions = {
31 incs: lldIncludePath,
32 };
34 libUtility.buildLibrary (libOptions, "ti.drv.rm", Build.targets[targets], rmlldFile);
35 }
37 /* Add all the .c files to the release package. */
38 var testFiles = libUtility.listAllFiles (".c", "src", true);
39 for (var k = 0 ; k < testFiles.length; k++)
40 Pkg.otherFiles[Pkg.otherFiles.length++] = testFiles[k];
42 /* Add all the .h files to the release package. */
43 var testFiles = libUtility.listAllFiles (".h", "src", true);
44 for (var k = 0 ; k < testFiles.length; k++)
45 Pkg.otherFiles[Pkg.otherFiles.length++] = testFiles[k];
46 }