Tested ability to read in and parse resource and policy DTB files
[keystone-rtos/rm-lld.git] / src / libfdt / fdt.h
1 #ifndef _FDT_H
2 #define _FDT_H
4 #ifndef __ASSEMBLY__
6 struct fdt_header {
7         uint32_t magic;                  /* magic word FDT_MAGIC */
8         uint32_t totalsize;              /* total size of DT block */
9         uint32_t off_dt_struct;          /* offset to structure */
10         uint32_t off_dt_strings;         /* offset to strings */
11         uint32_t off_mem_rsvmap;         /* offset to memory reserve map */
12         uint32_t version;                /* format version */
13         uint32_t last_comp_version;      /* last compatible version */
15         /* version 2 fields below */
16         uint32_t boot_cpuid_phys;        /* Which physical CPU id we're
17                                             booting on */
18         /* version 3 fields below */
19         uint32_t size_dt_strings;        /* size of the strings block */
21         /* version 17 fields below */
22         uint32_t size_dt_struct;         /* size of the structure block */
23 };
25 struct fdt_reserve_entry {
26         uint64_t address;
27         uint64_t size;
28 };
30 struct fdt_node_header {
31         uint32_t tag;
32         char name[0];
33 };
35 struct fdt_property {
36         uint32_t tag;
37         uint32_t len;
38         uint32_t nameoff;
39         char data[0];
40 };
42 #endif /* !__ASSEMBLY */
44 #define FDT_MAGIC       0xd00dfeed      /* 4: version, 4: total size */
45 #define FDT_TAGSIZE     sizeof(uint32_t)
47 #define FDT_BEGIN_NODE  0x1             /* Start node: full name */
48 #define FDT_END_NODE    0x2             /* End node */
49 #define FDT_PROP        0x3             /* Property: name off,
50                                            size, content */
51 #define FDT_NOP         0x4             /* nop */
52 #define FDT_END         0x9
54 #define FDT_V1_SIZE     (7*sizeof(uint32_t))
55 #define FDT_V2_SIZE     (FDT_V1_SIZE + sizeof(uint32_t))
56 #define FDT_V3_SIZE     (FDT_V2_SIZE + sizeof(uint32_t))
57 #define FDT_V16_SIZE    FDT_V3_SIZE
58 #define FDT_V17_SIZE    (FDT_V16_SIZE + sizeof(uint32_t))
60 #endif /* _FDT_H */