/****************************************************************************** * FILE PURPOSE: Build configuration Script for the RM ****************************************************************************** * FILE NAME: config.bld * * DESCRIPTION: * This file contains the build configuration script for RM * and is responsible for configuration of the paths for the various tools * required to build RM. * * Copyright (C) 2012-2013, Texas Instruments, Inc. *****************************************************************************/ /* Get the Tools Base directory from the Environment Variable. */ var toolsBaseDir = java.lang.System.getenv("XDCCGROOT"); /* Get the base directory for the RM Package */ var lldPath = new java.io.File(".//").getPath(); var lldInstallType; /* Read the part number from the environment variable. */ var lldPartNumber = java.lang.System.getenv("PARTNO"); /* Include Path */ var lldIncludePath = " -i" + lldPath + "/src" + " -i" + lldPath + " -i" + lldPath + "/test" + " -i" + lldPath + "/util/libfdt"; /* Configure the RM Release Version Information */ var lldReleaseVersion = [02,00,00,00]; /* RM Coverity Analysis: Check the environment variable to determine if Static * Analysis has to be done on the RM Code base or not? */ var lldCoverityAnalysis = java.lang.System.getenv("LLDCOV"); /* C66 ELF compiler configuration for Little Endian Mode. */ var C66LE = xdc.useModule('ti.targets.elf.C66'); C66LE.rootDir = toolsBaseDir; C66LE.ccOpts.prefix = "-mo -g --gcc -q -k -eo.o"; /* C66 ELF compiler configuration for Big Endian Mode. */ var C66BE = xdc.useModule('ti.targets.elf.C66_big_endian'); C66BE.rootDir = toolsBaseDir; C66BE.ccOpts.prefix = "-mo -g --gcc -q -k -eo.o -DBIGENDIAN"; /* Check if we need to run the STATIC Analysis or not? */ var coverityAnalysis = java.lang.System.getenv("STATIC_ANALYZE"); /* Setup the Coverity Filters to perform Static Analysis. */ if (coverityAnalysis == "ON") { var coverityInstallPath = java.lang.System.getenv("STATIC_ANALYZE_PATH"); var cfgBase = xdc.getPackageBase("tisb.coverity.filters") + "cfg"; var coverityFilter = [ { moduleName: "tisb.coverity.filters.Coverity", params: { cfgDir: cfgBase, // The Coverity configuration file directory rootDir: coverityInstallPath, outDir: xdc.csd() + "cov_out", analyzeLibs: true } }, ]; /* Run the coverity filters on the LE Build only. */ C66LE.profiles["release"].filters = coverityFilter; } /* Check if we need to create the Makefiles? */ var miniBuild = java.lang.System.getenv("MINI_PACKAGE"); if (miniBuild == "ON") { /* Add the filter for simple Makefile generation. */ var makeC66LEFilter = { moduleName: "build.filter.Make", params: { makefileName: "simpleC66LE.mak", } }; C66LE.profiles["release"].filters[C66LE.profiles["release"].filters.length++] = makeC66LEFilter; var makeC66BEFilter = { moduleName: "build.filter.Make", params: { makefileName: "simpleC66BE.mak", } }; C66BE.profiles["release"].filters[C66BE.profiles["release"].filters.length++] = makeC66BEFilter; } /* List all the build targets here. */ Build.targets = [ C66LE, C66BE ];