index 016aa337add8e35536cc124b97841da00cb605c7..45e95534e6e177e4eb0aea636bd7a83073c9cf60 100644 (file)
assignments = <884 4>, "iu = (*)";
};
GENERAL_PURPOSE_QUEUE-qm1 {
- assignments = <896 7296>, "iu = (*)";
+ assignments = <896 3199>, "iu = (*)",
+ <4095 1>, "u = (*)", /* Queues ending in 0xfff can't be used as return queue (hw reserved) */
+ <4096 4095>, "iu = (*)",
+ <8191 1>, "u = (*)"; /* Queues ending in 0xfff can't be used as return queue (hw reserved) */
};
LOW_PRIORITY_QUEUE-qm2 {
assignments = <8192 512>, "iu = (*)";
assignments = <8992 32>, "iu = (*)";
};
GENERAL_PURPOSE_QUEUE-qm2 {
- assignments = <9024 7360>, "iu = (*)";
- };
+ assignments = <9024 3263>, "iu = (*)",
+ <12287 1>, "u = (*)", /* Queues ending in 0xfff can't be used as return queue (hw reserved) */
+ <12288 4095>, "iu = (*)",
+ <16383 1>, "u = (*)"; /* Queues ending in 0xfff can't be used as return queue (hw reserved) */
+ };
firmware-pdsp {
assignments = <0 8>, "iu = (*)";