index bd94c2b0ab15c90dfa23dc3c9d5688718d44a757..9b1b121300f0264df52004a25c227de2206aa72f 100644 (file)
assignments = <896 3104>, "iu = (*)",
<4000 64>, "(*)", /* Used by Kernel */
<4064 31>, "iu = (*)",
- <4095 1>, "u = (*)", /* Queues ending in 0xfff can't be used as return queue (hw reserved) */
+ <4095 1>, "iue = (*)", /* Queues ending in 0xfff can't be used as return queue (hw reserved) */
<4096 2304>, "iu = (*)",
/* 6400-6477 is taken by linux for qostree2, but DSP can transmit via "fastpath" queues */
};
GENERAL_PURPOSE_QUEUE-qm2 {
assignments = <9024 3263>, "iu = (*)",
- <12287 1>, "u = (*)", /* Queues ending in 0xfff can't be used as return queue (hw reserved) */
+ <12287 1>, "iue = (*)", /* Queues ending in 0xfff can't be used as return queue (hw reserved) */
<12288 4095>, "iu = (*)",
- <16383 1>, "u = (*)"; /* Queues ending in 0xfff can't be used as return queue (hw reserved) */
+ <16383 1>, "iue = (*)"; /* Queues ending in 0xfff can't be used as return queue (hw reserved) */
};
firmware-pdsp {