index 45e95534e6e177e4eb0aea636bd7a83073c9cf60..361681bb64a6b74d4bfbda1c73cf14a0b3647ffe 100644 (file)
};
GENERAL_PURPOSE_QUEUE-qm1 {
assignments = <896 3199>, "iu = (*)",
- <4095 1>, "u = (*)", /* Queues ending in 0xfff can't be used as return queue (hw reserved) */
+ <4095 1>, "iue = (*)", /* Queues ending in 0xfff can't be used as return queue (hw reserved) */
<4096 4095>, "iu = (*)",
- <8191 1>, "u = (*)"; /* Queues ending in 0xfff can't be used as return queue (hw reserved) */
+ <8191 1>, "iue = (*)"; /* Queues ending in 0xfff can't be used as return queue (hw reserved) */
};
LOW_PRIORITY_QUEUE-qm2 {
assignments = <8192 512>, "iu = (*)";
};
GENERAL_PURPOSE_QUEUE-qm2 {
assignments = <9024 3263>, "iu = (*)",
- <12287 1>, "u = (*)", /* Queues ending in 0xfff can't be used as return queue (hw reserved) */
+ <12287 1>, "iue = (*)", /* Queues ending in 0xfff can't be used as return queue (hw reserved) */
<12288 4095>, "iu = (*)",
- <16383 1>, "u = (*)"; /* Queues ending in 0xfff can't be used as return queue (hw reserved) */
+ <16383 1>, "iue = (*)"; /* Queues ending in 0xfff can't be used as return queue (hw reserved) */
};
firmware-pdsp {