diff --git a/include/rm_policyloc.h b/include/rm_policyloc.h
index f430343b5ef58498a42b391158b8a6f2ff169897..2d7373c984e77bb93a761f893f3fc4f22df0d38c 100644 (file)
--- a/include/rm_policyloc.h
+++ b/include/rm_policyloc.h
@@ -155,6 +155,7 @@ uint32_t rmPolicyGetResourceBase(void *policyDtb, Rm_PolicyValidInstNode *validI
int32_t resourceOffset, Rm_PolicyCheckType policyCheckType,
int32_t *result);
uint32_t rmPolicyGetResourceAlignment(void *policyDtb, int32_t resourceOffset);
+uint32_t rmPolicyGetResourceAllocSize(void *policyDtb, int32_t resourceOffset);
int32_t rmPolicyGetResourceOffset(void *policyDtb, char *resourceName);
int32_t rmPolicyValidatePolicyResourceNames(Rm_Handle rmHandle);
int32_t rmPolicyValidatePolicy(Rm_Handle rmHandle);