diff --git a/rmver.h.xdt b/rmver.h.xdt
index 8730a57d3734672a21e8ce88ac2b7df58cf70c5b..007ade8ab6d039cbce9dda11ccbe3c0f787d4db5 100644 (file)
--- a/rmver.h.xdt
+++ b/rmver.h.xdt
* @brief Resource Manager Version Definitions\r
*\r
* ============================================================\r
- * Copyright (c) Texas Instruments Incorporated 2012-2014\r
+ * Copyright (c) Texas Instruments Incorporated 2012-2015\r
* \r
* Redistribution and use in source and binary forms, with or without \r
* modification, are permitted provided that the following conditions \r
*/\r
\r
/**\r
- * @brief This is the RM Version. Versions numbers are encoded in the following \r
+ * @brief This is the RM Version. Versions numbers are encoded in the\r
+ * following\r
* format:\r
* 0xAABBCCDD -> Arch (AA); API Changes (BB); Major (CC); Minor (DD)\r
*/\r
#ifdef __cplusplus\r
}\r
#endif\r
- \r
+\r
\r
#endif /* _RMVER_H */\r