index 62605819660b5a3d1929493c83159a56b8b49e6c..2d0636ff7fe97e0616876554d659febdcc0516ca 100644 (file)
--- a/rmver.h
+++ b/rmver.h
* @brief Resource Manager Version Definitions
*
* ============================================================
- * Copyright (c) Texas Instruments Incorporated 2012-2014
+ * Copyright (c) Texas Instruments Incorporated 2012-2015
*
* Redistribution and use in source and binary forms, with or without
* modification, are permitted provided that the following conditions
*/
/**
- * @brief This is the RM Version. Versions numbers are encoded in the following
+ * @brief This is the RM Version. Versions numbers are encoded in the
+ * following
* format:
* 0xAABBCCDD -> Arch (AA); API Changes (BB); Major (CC); Minor (DD)
*/
* @brief This is the version string which describes the RM along with the
* date and build information.
*/
-#define RM_VERSION_STR "RM Revision: 2.1.2.00"
+#define RM_VERSION_STR "RM Revision: 02.01.02.00"
#ifdef __cplusplus
}
#endif
-
+
#endif /* _RMVER_H */