diff --git a/setupenv.bat b/setupenv.bat
index 81d8837e0e0768c8d3b2f00080ca81b6ce0209c3..1fe3d6b3fec0b419d46a653a33e44145e59ed6b9 100644 (file)
--- a/setupenv.bat
+++ b/setupenv.bat
@REM ******************************************************************************\r
-@REM * FILE PURPOSE: Environment Setup for building RM LLD\r
+@REM * FILE PURPOSE: Environment Setup for building RM\r
@REM ******************************************************************************\r
@REM * FILE NAME: setupenv.bat\r
@REM *\r
@REM *****************************************************************************\r
\r
@echo ---------------------------------------\r
-@echo Configuring RM LLD Build Environment\r
+@echo Configuring RM Build Environment\r
@echo off\r
\r
IF DEFINED PARTNO GOTO partno_defined\r
@REM Configure the Part Number\r
-set PARTNO=c6678\r
+set PARTNO=TCI6614\r
:partno_Defined\r
\r
IF DEFINED PDK_INSTALL_PATH GOTO pdk_defined\r
-set PDK_INSTALL_PATH=c:/Program Files/Texas Instruments/pdk_c6678_1_0_0_17/packages\r
+set PDK_INSTALL_PATH=C:/ti/pdk_tci6614_1_00_00_11/packages\r
:pdk_defined\r
\r
@REM ---------------------------------\r
@REM Enabling MINI PACKAGE to be Built\r
@REM ---------------------------------\r
-set MINI_PACKAGE=OFF\r
+set MINI_PACKAGE=ON\r
@echo MINI PACKAGE is set to %MINI_PACKAGE%\r
\r
@REM This is the base location for the various tools. \r
-set XDCCGROOT=t:/c6xx/cgen7_2_04/c6000/cgtools\r
-set C6X_GEN_INSTALL_PATH=T:\c6xx\cgen7_2_04\c6000\cgtools\r
+set XDCCGROOT=C:/ti/ccsv5/tools/compiler/c6000\r
+set C6X_GEN_INSTALL_PATH=C:/ti/ccsv5/tools/compiler/c6000\r
\r
REM *******************************************************************************\r
REM *************************** XDC PATH Configuration ****************************\r
REM - None\r
\r
@REM Specify the XDC Tool Path\r
-set XDC_INSTALL_PATH=t:/gen/xdc/xdctools_3_22_01_21\r
+set XDC_INSTALL_PATH=C:/ti/xdctools_3_23_03_53\r
set XDCPATH=../../..;%XDC_INSTALL_PATH%/packages\r
\r
@REM Configure the XDCPATH\r