Coded basic test project started removing receipt construct
[keystone-rtos/rm-lld.git] / setupenv.bat
index cc9f1a9ca7d2ea32d7f3ca5410cb4a27c99b471d..1fe3d6b3fec0b419d46a653a33e44145e59ed6b9 100644 (file)
@@ -1,5 +1,5 @@
 @REM ******************************************************************************\r
-@REM * FILE PURPOSE: Environment Setup for building RM LLD\r
+@REM * FILE PURPOSE: Environment Setup for building RM\r
 @REM ******************************************************************************\r
 @REM * FILE NAME: setupenv.bat\r
 @REM *\r
@@ -10,7 +10,7 @@
 @REM *****************************************************************************\r
 \r
 @echo ---------------------------------------\r
-@echo Configuring RM LLD Build Environment\r
+@echo Configuring RM Build Environment\r
 @echo off\r
 \r
 IF DEFINED PARTNO GOTO partno_defined\r
@@ -19,7 +19,7 @@ set PARTNO=TCI6614
 :partno_Defined\r
 \r
 IF DEFINED PDK_INSTALL_PATH GOTO pdk_defined\r
-set PDK_INSTALL_PATH=C:/Program Files/Texas Instruments/pdk_TCI6614_1_0_0_0/packages\r
+set PDK_INSTALL_PATH=C:/ti/pdk_tci6614_1_00_00_11/packages\r
 :pdk_defined\r
 \r
 @REM ---------------------------------\r
@@ -29,8 +29,8 @@ set MINI_PACKAGE=ON
 @echo MINI PACKAGE is set to %MINI_PACKAGE%\r
 \r
 @REM This is the base location for the various tools. \r
-set XDCCGROOT=t:/c6xx/cgen7_2_04/c6000/cgtools\r
-set C6X_GEN_INSTALL_PATH=T:\c6xx\cgen7_2_04\c6000\cgtools\r
+set XDCCGROOT=C:/ti/ccsv5/tools/compiler/c6000\r
+set C6X_GEN_INSTALL_PATH=C:/ti/ccsv5/tools/compiler/c6000\r
 \r
 REM *******************************************************************************\r
 REM *************************** XDC PATH Configuration ****************************\r
@@ -39,7 +39,7 @@ REM RM LLD depends upon the following packages:-
 REM     - None\r
 \r
 @REM Specify the XDC Tool Path\r
-set XDC_INSTALL_PATH=t:/gen/xdc/xdctools_3_22_01_21\r
+set XDC_INSTALL_PATH=C:/ti/xdctools_3_23_03_53\r
 set XDCPATH=../../..;%XDC_INSTALL_PATH%/packages\r
 \r
 @REM Configure the XDCPATH\r