diff --git a/setupenv.bat b/setupenv.bat
index f5a6564224a147cf3d6d07fd6c764b093c1e7501..798b5845d9e91af8511c6a7d43ddda0af06cc5ab 100644 (file)
--- a/setupenv.bat
+++ b/setupenv.bat
\r
IF DEFINED PARTNO GOTO partno_defined\r
@REM Configure the Part Number\r
-set PARTNO=TCI6614\r
+set PARTNO=keystone2\r
:partno_Defined\r
\r
IF DEFINED PDK_INSTALL_PATH GOTO pdk_defined\r
-set PDK_INSTALL_PATH=C:/ti/pdk_tci6614_1_00_00_11/packages\r
+set PDK_INSTALL_PATH=../../..\r
:pdk_defined\r
\r
@REM ---------------------------------\r
@REM Enabling MINI PACKAGE to be Built\r
@REM ---------------------------------\r
-set MINI_PACKAGE=ON\r
+set MINI_PACKAGE=OFF\r
@echo MINI PACKAGE is set to %MINI_PACKAGE%\r
\r
@REM This is the base location for the various tools. \r
-set XDCCGROOT=C:/ti/C6000 Code Generation Tools 7.4.2\r
-set C6X_GEN_INSTALL_PATH=C:\ti\C6000 Code Generation Tools 7.4.2\r
+set XDCCGROOT=T:/c6xx/cgen7_3_02/c6000/cgtools\r
+set C6X_GEN_INSTALL_PATH=T:\c6xx\cgen7_3_02\c6000\cgtools\r
\r
REM *******************************************************************************\r
REM *************************** XDC PATH Configuration ****************************\r
REM - None\r
\r
@REM Specify the XDC Tool Path\r
-set XDC_INSTALL_PATH=C:/ti/xdctools_3_23_03_53\r
+set XDC_INSTALL_PATH=C:/ti/xdctools_3_25_00_48\r
set XDCPATH=../../..;%XDC_INSTALL_PATH%/packages\r
\r
@REM Configure the XDCPATH\r
set PATH=%PATH%;T:\gen\InstallJammer\v1_2_05\r
\r
set PATH=%PATH%;%XDCCGROOT%\bin\r
-set PATH=%PATH%;T:\SDOApps\cg_xml\cg_xml_v2_20_00\bin\r
-set PATH=%PATH%;T:\ti_pdsp_cgen\20091120\r
+set PATH=%PATH%;T:\SDOApps\cg_xml\cg_xml_v2_30_00\bin\r
+set PATH=%PATH%;T:\ti_pdsp_cgen\20111216\r
\r
@REM Third Party Tools: HTML Help compiler.\r
set PATH=%PATH%;T:\Doxygen\HTML_Help_Workshop\10-01-2007\r
\r
@echo RM LLD Build Environment Configured \r
@echo ---------------------------------------\r
-\r