diff --git a/src/rm_transport.c b/src/rm_transport.c
index af6746c5a87af48f4afab2e3f4f24272563aa0f0..48f33bec2a8ac4bb27863928c44141d79a27fe97 100644 (file)
--- a/src/rm_transport.c
+++ b/src/rm_transport.c
* was created, initialized, and added to the \r
* instance transport list.\r
*/\r
-static Rm_Transport *transportAdd(Rm_TransportCfg *transportCfg)\r
+static Rm_Transport *transportAdd(const Rm_TransportCfg *transportCfg)\r
{\r
Rm_Inst *rmInst = (Rm_Inst *) transportCfg->rmHandle;\r
Rm_Transport *transports = rmInst->transports;\r
@@ -364,7 +364,7 @@ Rm_PacketHandle rmTransportCreateNsResponsePkt(Rm_Inst *rmInst, Rm_AppTransportH
* is returned for the transport handle if any errors\r
* are encountered.\r
*/\r
-Rm_TransportHandle Rm_transportRegister (Rm_TransportCfg *transportCfg, int32_t *result)\r
+Rm_TransportHandle Rm_transportRegister (const Rm_TransportCfg *transportCfg, int32_t *result)\r
{\r
Rm_Inst *rmInst = (Rm_Inst *) transportCfg->rmHandle;\r
Rm_Transport *transport = NULL;\r
* DESCRIPTION: The application provides RM packets received on the\r
* application transports to RM via this API. Function\r
* can be called from polling or ISR contexts. */\r
-int32_t Rm_receivePacket(Rm_TransportHandle transportHandle, Rm_Packet *pkt)\r
+int32_t Rm_receivePacket(Rm_TransportHandle transportHandle, const Rm_Packet *pkt)\r
{\r\r\r
Rm_Transport *transport = (Rm_Transport *)transportHandle;\r
Rm_Inst *rmInst = (Rm_Inst *)transport->rmHandle;\r