keystone-rtos/rm-lld.git
2013-05-17 Justin SobotaLinux makefile updates for DSP Client example using...
2013-05-16 Justin SobotaUpdated RN
2013-05-16 Justin SobotaReturn warning when opening CD instance due to instabil...
2013-05-15 John Dowdalignore makefile made by rtsc
2013-05-14 John DowdalMerge remote-tracking branch 'origin/ksII-rm-dev'
2013-05-14 John Dowdalsync with linux
2013-05-14 Justin SobotaUpdated Linux Client test to account for multiple alloc...
2013-05-14 Justin SobotaAdded owner reference count to account for multiple...
2013-05-13 Justin SobotaFixed bug where unspecified base requests couldn't...
2013-05-13 Justin SobotaReturn owner count when resource already owned
2013-05-10 Justin Sobota1. Makefile fix to recompile library on any source...
2013-05-08 Justin SobotaPreallocation routine will now correctly get next tree...
2013-05-01 Raghu NambiathUpdate with the fixes for
2013-04-30 Justin SobotaAdded arm makefiles to XDC release packages
2013-04-29 Justin SobotaRN update
2013-04-29 Justin SobotaCompleted testing of CD local allocation feature
2013-04-26 Justin SobotaAdded missing linker options with support for latest... DEV.RM_LLD.02.00.00.03
2013-04-26 John Dowdalfix linker flags
2013-04-26 Justin SobotaAdded linux makefiles for Linux test project
2013-04-26 Justin SobotaAdded rmver.h
2013-04-26 Justin SobotaAdded Linux example and updated release notes
2013-04-25 Justin SobotaTransport now directly used to send response packets...
2013-04-24 Justin SobotaCleaned up test directory and added makefile for ARM...
2013-04-23 Justin SobotaMerge branch 'master' of gtgit01.gt.design.ti.com:git...
2013-04-23 Justin SobotaAdded ARM makefile
2013-04-23 John DowdalMerge remote-tracking branch 'origin/master'
2013-04-23 John Dowdaladd high priority and starvation counter queues to...
2013-04-23 Justin SobotaAdded local resource management on CD instances (Free...
2013-04-22 Justin SobotaAdded RESOURCE_STATUS service for requesting the owner...
2013-04-10 Justin SobotaUpdated tree.h license and added COPYING.txt for Yocto...
2013-04-10 Justin SobotaAdded description of RM shared server/client to Doxygen...
2013-04-10 Justin SobotaARM policy updates based on KeystoneII Syslib port
2013-04-09 Justin SobotaCleanup memory test
2013-04-09 Justin SobotaCoverity fixes
2013-04-09 Justin SobotaCreate shared copy of policy for Shared Server/Client...
2013-04-08 Justin SobotaCompleted cleanup of test projects. Partitioned cdProc...
2013-04-05 Justin SobotaFixed bug preventing UNSPECIFIED allocations from takin...
2013-04-05 Justin SobotaUpdated Server-CD-Client memory tests. Fixed minor...
2013-04-04 Justin SobotaFixed major bug where the rm handle was being used...
2013-04-04 Justin SobotaUpdated pdk version in setupenv
2013-04-03 Justin SobotaRemoved memory test project warning
2013-03-27 Justin SobotaFixed large memory leak when allocating RM instance...
2013-03-26 Justin SobotaCreated test project to check for memory leaks in RM...
2013-03-25 Justin SobotaWhen resource base is not specified the allocation... DEV.RM_LLD.02.00.00.02
2013-03-25 Justin SobotaRelease notes update
2013-03-25 Justin SobotaUpdated release notes
2013-03-24 Justin Sobotacleanup and fixes for returning resource reference...
2013-03-22 Justin SobotaFixed bug in allocator and kernel updates to the polici...
2013-03-19 Justin SobotaAdded number of current owners for resource to response...
2013-03-19 Justin SobotaK2H data section additions for GRL and policies
2013-03-19 Justin SobotaAdded data section and alignment pragmas to device...
2013-03-18 Justin SobotaAdded support for Shared Clients which piggyback onto...
2013-03-18 Justin SobotaCompleted coding and testing of Shared Server feature
2013-03-15 Justin SobotaCompleted shared server feature
2013-03-14 Justin SobotaStarted adding Shared Server implementation
2013-03-08 Justin SobotaConverted boolean variables to ints
2013-03-07 Justin SobotaExtended the printResource API to return number of...
2013-03-05 Justin SobotaFixed task blocking routine not working more than once
2013-03-05 Justin SobotaRM Blocking functionality when no callback provided...
2013-03-04 Justin SobotaAdded local gate for NULL service callback and fixed...
2013-03-04 Justin SobotaCleaned up test code to show clear PASS/FAIL
2013-03-01 Justin SobotaContinued cleanup of test code: replaced syncObj with...
2013-02-28 Justin SobotaStarted cleanup of test code
2013-02-27 Justin SobotaAdded allocator delete and RM instance delete APIs
2013-02-26 Justin SobotaConverted recursive allocator creation functions to...
2013-02-22 Justin SobotaFixed test project build failure DEV.RM_LLD.02.00.00.01
2013-02-22 Justin SobotaAdded script for converting dtbs to C const array....
2013-02-20 Justin SobotaCleaned up transaction processing code for each RM...
2013-02-19 Justin SobotaFixed tabs in device GRL
2013-02-19 Justin SobotaAllow service requests without callback as long as...
2013-02-18 Justin SobotaAdded handling of resource sharing with Linux permissions
2013-02-15 Justin SobotaCreated allocator module
2013-02-14 Justin SobotaCleaned up cross-references in internal rm transport API
2013-02-13 Justin SobotaMinor updates
2013-02-13 Justin SobotaRemoved debug compiler flag
2013-02-12 Justin SobotaMerged Keystone II to master for initial release
2013-02-12 Justin SobotaAdded ability for instance to allocate same resource...
2013-02-08 Justin SobotaUpdated build infrastructure for Keystone II
2013-02-07 Justin SobotaAdded K2 specific test project directories
2013-02-07 Justin SobotaReady for Alpha release
2013-02-07 Justin SobotaCompleted API documentation and Doxygen
2013-02-05 Justin SobotaSmall API cleanup more doxygenination
2013-02-05 Justin SobotaAdded and tested static policy feature. Continued...
2013-01-31 Justin SobotaUpdated static policy for testing
2013-01-31 Justin SobotaStarted consolidating error codes and cleaning up stati...
2013-01-30 Justin SobotaCleaned up transport API
2013-01-29 Justin SobotaMoved tree and libfdt into a util directory
2013-01-29 Justin SobotaFixed copyrights, unified MAX_NAME_LENGTH, removed...
2013-01-28 Justin SobotaAPI naming convention cleanup, switch to strncpy, renam...
2013-01-24 Justin SobotaFixed policy alignment retrieval bug
2013-01-24 Justin SobotaBug fixes after cleanup of policy module
2013-01-22 Justin SobotaAdded pre-main capabilities, cleaned up services and...
2013-01-21 Justin SobotaAdded policy verification on allocator operations
2013-01-18 Justin SobotaAdded init/use permissions, added instance lists for...
2013-01-15 Justin SobotaWrote policy validation routines
2013-01-12 Justin SobotaRewriting policy definition feature
2013-01-07 Justin SobotaAdding policy checking feature on RM Server
2012-12-20 Justin SobotaLinux-dtb-alias property cleanup
2012-12-19 Justin SobotaFree and unspecified allocation bug fixes
2012-12-17 Justin SobotaInitial testing, basic demo complete
next