2 %%{
3 /*!
4 * This template implements the Settings.xdc
5 */
6 /* Versioning */
7 var ver = this;
8 for each(i=0;i<ver.length;i++)
9 {
10 if(String(ver[i]).length < 2)
11 {
12 ver[i]="0"+ver[i];
13 }
14 }
16 var packageVersion = "\""+ver[0]+"."+ver[1]+"."+ver[2]+"."+ver[3]+"\"";
18 %%}
20 module Settings
21 {
22 /*! This is the SA Version */
23 config string lldVersionString = `packageVersion`;
25 /*! This variable is to control the device type selection.
26 * By default this variable is set to NULL.
27 *
28 * To use SA for the selected device, add the following lines to config
29 * file and set the deviceType correctly:
30 *
31 * var sa = xdc.useModule ('ti.drv.sa.Settings');
32 * sa.deviceType = "k2h";
33 *
34 * If this is not set, then sa will use device independent
35 * library
36 */
37 metaonly config string deviceType = "";
39 /*! This variable is to control the device library type selection.
40 * By default this variable is set to release.
41 *
42 * To use the debug/release library, add the following lines to config
43 * file and set the library profile accordingly:
44 *
45 * var saSettings = xdc.useModule ('ti.drv.sa.Settings');
46 * saSettings.libProfile = "debug";
47 *
48 * NOTE: This is a new configuration parameter introduced
49 * starting from am65xx or j721e SOC type and is a don't care for
50 * earlier keystone socs.
51 */
52 metaonly config string libProfile = "release";
53 }