index 4e5d90bd62c65dade2254f517eb6de3b98e082e8..ffe9022676c75e358d96fe14649a29ca932c9547 100644 (file)
--- a/salld.h
+++ b/salld.h
*/
#define sa_ERR_PKA_DOWNLOAD_FAIL -30
+/**
+ * @def sa_ERR_ENGINE_STATE
+ * The SA2UL engines are in an unexpected state
+ */
+#define sa_ERR_ENGINE_STATE -31
+
/**
* @def sa_PKA_OP_IN_PROGRESS
* The current PKA operation is still in progress.
*/
#define sa_DM_CONFIG_USE_SECURE_CTX_FOR_NON_SECURE_CHANNEL ((uint16_t) (0x0008U))
+/**
+ * @def sa_DM_CONFIG_USE_DKEK
+ * Control Info -- 1: Set the USE_DKEK flag in the security context so
+ * that DKEK programmed by DMSC is loaded in-band
+ * instead of user-supplied key
+ * 0: Do not set USE_DKEK flag. User supplies a key
+ * directly.
+ *
+ * For devices that do not have SA2UL setting this bit would cause no action
+ *
+ */
+#define sa_DM_CONFIG_USE_DKEK ((uint16_t) (0x0010U))
+
/*@}*/
/** @} */
* Control Info -- Set: SALT available
*/
#define sa_DATA_MODE_KEY_CTRL_SALT 0x0004
+/**
+ * @def sa_DATA_MODE_KEY_USE_DKEK
+ * Control Info -- Set: USE_DKEK field in security context
+ */
+#define sa_DATA_MODE_KEY_USE_DKEK 0x0008
/*@}*/
/** @} */
#define sa_CONFIG_CTRL_BITMAP_SET_SCPTR_RANGE 0x0004
+/**
+ * @def sa_CONFIG_CTRL_BITMAP_LIMIT_ACCESS
+ * Control Info -- 0: All SA2UL registers may be accessed
+ * 1: Limit access to SA2UL registers which are reserved
+ * for use by DMSC firmware
+ *
+ * @note This control bit is applicable to SA2UL only (for other generations it is don't care).
+ * It is furthermore only necessary on High Secure (HS) device variants
+ * when an application wishes to share access to the SA2UL instance which
+ * is owned by DMSC firmware. DMSC prohibits read/write access to MMRA
+ * region on this instance, so this bit has the following effect:
+ *
+ * * Bypasses programming ENGINE_ENABLE register. DMSC sets all engines
+ * to enabled at device boot. The driver can confirm engine status
+ * through the ENGINE_STATUS register.
+ *
+ * * Ignores the SET_SCPTR_RANGE control flag and bypasses any attempt to
+ * access the SCPTR promote registers
+ */
+
+#define sa_CONFIG_CTRL_BITMAP_LIMIT_ACCESS 0x0008
+
/*@}*/