summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (from parent 1: f7c1749)
raw | patch | inline | side by side (from parent 1: f7c1749)
moved the throughput computation to be done via cycle capture instead of osal call... REL.CORESDK.07.00.02.01 REL.CORESDK.07.00.02.02 REL.CORESDK.07.00.02.03 REL.CORESDK.07.00.04.01 REL.CORESDK.07.00.04.02 REL.CORESDK.07.00.04.03 REL.CORESDK.07.00.04.04 REL.CORESDK.07.00.04.05 REL.CORESDK.07.00.04.06 REL.CORESDK.07.01.00.04 REL.CORESDK.07.01.00.05 REL.CORESDK.07.01.00.06 REL.CORESDK.07.01.00.07 REL.CORESDK.07.01.00.09 REL.CORESDK.07.01.00.10 REL.CORESDK.07.01.00.11 REL.CORESDK.07.01.00.12 REL.CORESDK.07.01.00.14 REL.CORESDK.07.01.00.15 REL.CORESDK.07.01.00.16 REL.CORESDK.07.01.00.17
author | Aravind Batni <aravindbr@ti.com> | |
Sat, 11 Jul 2020 10:59:53 +0000 (06:59 -0400) | ||
committer | Aravind Batni <aravindbr@ti.com> | |
Tue, 14 Jul 2020 10:04:03 +0000 (06:04 -0400) |
Signed-off-by: Aravind Batni <aravindbr@ti.com>
test/SaUnitTest/src/testconn2.c | patch | blob | history | |
test/SaUnitTest/src/tests/test1_7.c | patch | blob | history | |
test/SaUnitTest/src/unittest.h | patch | blob | history |
index a59ca876f1c3f2eb5300384802bf5a2e148876c2..46189698d4274c439cd66bc3b42b931ebb8deca4 100644 (file)
#include "testconn.h"
#include "salldsim/salldcfg.h"
#include "ti/osal/osal.h"
+#if defined (NSS_LITE2)
+#include "ti/csl/arch/csl_arch.h"
+#include <inttypes.h>
+#endif
/*
* Declare protocol and connection related handles
#define SAU_TXPKT_TO_HOST 1
+/* Internal local functions for throughput measurement */
+#if defined (BUILD_MCU)
+static void sau_cycle_cnt_init(void)
+{
+ uint32_t val;
+ CSL_armR5PmuCfg(0, 0, 1);
+ /* Clear the overflow */
+ val = CSL_armR5PmuReadCntrOverflowStatus();
+ val &= 0x80000007;
+ CSL_armR5PmuClearCntrOverflowStatus(val);
+ CSL_armR5PmuCfgCntr(CSL_ARM_R5_PMU_CYCLE_COUNTER_NUM, CSL_ARM_R5_PMU_EVENT_TYPE_CYCLE_CNT);
+ CSL_armR5PmuEnableAllCntrs(0);
+ CSL_armR5PmuResetCycleCnt();
+ /* Set PMCR C-bit */
+ CSL_armR5PmuResetCntrs();
+ CSL_armR5PmuEnableAllCntrs(1);
+}
+static uint64_t sau_read_cycle_cnt(void)
+{
+ uint32_t val;
+ uint64_t cnt;
+ val = CSL_armR5PmuReadCntr(CSL_ARM_R5_PMU_CYCLE_COUNTER_NUM);
+ cnt = (uint64_t) val;
+ return (cnt);
+}
+#elif defined (BUILD_MPU)
+static void sau_cycle_cnt_init(void)
+{
+ CSL_initGTC();
+}
+static uint64_t sau_read_cycle_cnt(void)
+{
+ uint64_t cnt;
+ cnt = CSL_getGTCcount();
+ return (cnt);
+}
+#else
+static void sau_cycle_cnt_init(void)
+{
+ /* stub function */
+}
+static uint64_t sau_read_cycle_cnt(void)
+{
+ /* stub function */
+}
+
+#endif
+
+
/*******************************************************************************
* Function: Create a Data Mode channel
*******************************************************************************
@@ -991,6 +1044,7 @@ void sauCheckDesc(CSL_UdmapCppi5HMPD *hd, uint32_t connIndex, uint32_t pktNum, u
lineNum, connIndex, pktNum, pktlen, bufflen);
System_flush();
}
+
}
/*******************************************************************************
memcpy(authTag, (void *) psDataAddr, infoLen);
}
-#if defined(SOC_AM64X)
+#if defined (DMA_TYPE_LCDMA)
#else
sauCheckDesc(hd, connIndex, pktNum, __LINE__);
#endif
System_flush();
salld_sim_halt();
}
-
+#if defined (DMA_TYPE_LCDMA)
+#else
sauCheckDesc(hd, connIndex+1, pktNum, __LINE__);
+#endif
salld_sim_print("Conn %d: Receive Data Mode Pkt %d from SA\n", connIndex+1, pktNum);
/* Extract PS Info if exists */
psDataAddr = CSL_udmapCppi5GetPsDataAddr((void*) hd, 0, 1);
uint32_t descType;
#else
Int encFirstTime, decFirstTime;
- uint64_t encGtcCumSumVal = 0, decGtcCumSumVal = 0;
- uint64_t gtcTxStart, gtcTxEnd;
- uint64_t gtcRxStart, gtcRxEnd;
+ volatile uint64_t encGtcCumSumVal = 0, decGtcCumSumVal = 0;
+ volatile uint64_t gtcTxStart, gtcTxEnd;
+ volatile uint64_t gtcRxStart, gtcRxEnd, overhead;
#endif
uint16_t pktNum, nPkts, payloadLen;
uint32_t infoLen, numPktsRx, pLen;
@@ -1260,15 +1316,36 @@ void sauConnTputDmPktTest(tFramework_t *tf, saTest_t *pat, uint16_t numPkts)
Int pIdx;
Int pktLen[SAU_TPUT_NUM_PKTSIZES] = { 64, 512, 1024, 2048 };
uint32_t psFlags;
-/* Temporary arrangement until Board Lib for AM64X sets up the correct R5F Freq */
-#if defined (SOC_AM64X)
-#if defined (BUILD_MCU)
- Osal_HwAttrs hwAttrs;
- hwAttrs.cpuFreqKHz = 800000;
- Osal_setHwAttrs(OSAL_HWATTR_SET_CPU_FREQ, &hwAttrs);
-#endif
+
+ /* Initialize the cycle counter */
+ sau_cycle_cnt_init();
+ gtcTxStart = sau_read_cycle_cnt();
+ gtcTxEnd = sau_read_cycle_cnt();
+ overhead = gtcTxEnd - gtcTxStart;
+ gtcTxStart = sau_read_cycle_cnt();
+ /* 32 cycle NOP instructions, which can be used to compute the overhead */
+ asm (" NOP "); asm (" NOP "); asm (" NOP "); asm (" NOP ");
+ asm (" NOP "); asm (" NOP "); asm (" NOP "); asm (" NOP ");
+ asm (" NOP "); asm (" NOP "); asm (" NOP "); asm (" NOP ");
+ asm (" NOP "); asm (" NOP "); asm (" NOP "); asm (" NOP ");
+ asm (" NOP "); asm (" NOP "); asm (" NOP "); asm (" NOP ");
+ asm (" NOP "); asm (" NOP "); asm (" NOP "); asm (" NOP ");
+ asm (" NOP "); asm (" NOP "); asm (" NOP "); asm (" NOP ");
+ asm (" NOP "); asm (" NOP "); asm (" NOP "); asm (" NOP ");
+
+ gtcTxEnd = sau_read_cycle_cnt();
+ /* Total cycle should be 32 cycles + overhead */
+ encGtcCumSumVal = gtcTxEnd - gtcTxStart - overhead;
+
+#if defined(BUILD_MCU)
+ SALog("Captured cycle is = 0x%" PRIx64 " \n", encGtcCumSumVal);
+ SALog("overhead cycle is = 0x%" PRIx64 " \n", overhead);
+#else
+ SALog("Captured cycle is = 0x%" PRIx64 " \n", encGtcCumSumVal);
+ SALog("overhead cycle is = 0x%" PRIx64 " \n", overhead);
#endif
+
#if SAU_TPUT_TEST_DESC_DUMP
gSauDescDumpEncIndex = gSauDescDumpDecIndex = 0;
#endif
memcpy((void *)&gSauDescEncDumpMem[gSauDescDumpEncIndex++], (void *) hd[i], sizeof(CSL_UdmapCppi5HMPD));
#endif
pLen = CSL_udmapCppi5GetPktLen((void *) hd[i]);
+
+ /* Benchmarking Ring Push API */
+ if (i == 0)
+ {
+ gtcTxStart = sau_read_cycle_cnt();
+ }
RingPush(tFramework.gTxRingHandle, pLen, (physptr_t) hd[i]);
+ if (i == 0)
+ {
+ gtcTxEnd = sau_read_cycle_cnt();
+ gSauTputData[pIdx][connIndex].ringPushCycles = gtcTxEnd - gtcTxStart - overhead;
+ }
}
/*Make sure there is no packet in the Rx ring before enable of TX DMA */
} while (gRxPktCntInRing);
/* Now start the profile */
- gtcTxStart = TimerP_getTimeInUsecs();
+ gtcTxStart = sau_read_cycle_cnt();
/* The packets should loop back into queue TF_RING_RXQ after the
* udma is enabled
*/
@@ -1367,11 +1455,11 @@ void sauConnTputDmPktTest(tFramework_t *tf, saTest_t *pat, uint16_t numPkts)
#if SAU_TPUT_TEST_DESC_DUMP
#else
/* Stop the profile */
- gtcTxEnd = TimerP_getTimeInUsecs();
+ gtcTxEnd = sau_read_cycle_cnt();
/* Book keep */
sauBookKeepTx();
- encGtcCumSumVal = gtcTxEnd - gtcTxStart;
+ encGtcCumSumVal = gtcTxEnd - gtcTxStart - overhead;
/* Check */
if (numPktsRx > maxBatch)
FW_CPPI_DESC_T *pAppDesc;
pAppDesc = (FW_CPPI_DESC_T *) NULL;
hd[i] = (CSL_UdmapCppi5HMPD *)(NULL);
+ /* Benchmarking Ring Push API */
+ if (i == 0)
+ {
+ gtcTxStart = sau_read_cycle_cnt();
+ }
RingPop(tFramework.gRxRingHandle, &pAppDesc);
+ if (i == 0)
+ {
+ gtcTxEnd = sau_read_cycle_cnt();
+ gSauTputData[pIdx][connIndex].ringPopCycles = gtcTxEnd - gtcTxStart - overhead;
+ }
+
if (pAppDesc != (FW_CPPI_DESC_T *) NULL)
{
hd[i] = &pAppDesc->hostDesc;
}
}
- gSauTputData[pIdx][connIndex].cycles = encGtcCumSumVal;
- /* GTC runs at 200 MHz */
- gSauTputData[pIdx][connIndex].MegaBps = (8000UL * payloadLen * maxBatch)/encGtcCumSumVal;
+ gSauTputData[pIdx][connIndex].cycles = (uint32_t)encGtcCumSumVal;
/* Collect the first batch encryption cycles */
if (encFirstTime == TRUE)
tFramework.txComplRingNum);
#endif
pLen = CSL_udmapCppi5GetPktLen((void *) hd[i]);
+
+ /* Benchmarking Ring Push API */
+ if (i == 0)
+ {
+ gtcTxStart = sau_read_cycle_cnt();
+ }
RingPush(tFramework.gTxRingHandle, pLen, (physptr_t) hd[i]);
+
+ if (i == 0)
+ {
+ gtcTxEnd = sau_read_cycle_cnt();
+ gSauTputData[pIdx][connIndex+1].ringPushCycles = gtcTxEnd - gtcTxStart - overhead;
+ }
}
/* Make sre there are no Rx Pkts before enable of TX DMA */
@@ -1469,16 +1578,15 @@ void sauConnTputDmPktTest(tFramework_t *tf, saTest_t *pat, uint16_t numPkts)
* udma is unpaused
*/
- /* Now start the profile */
- gtcRxStart = TimerP_getTimeInUsecs();
-
- salld_test_controlTxDma(SA2UL_UDMAP_TX_UNPAUSE);
-
#if SAU_TPUT_TEST_DESC_DUMP
#else
numPktsRx = 0;
#endif
+ /* Now start the profile */
+ gtcRxStart = sau_read_cycle_cnt();
+ salld_test_controlTxDma(SA2UL_UDMAP_TX_UNPAUSE);
+
#if defined(SOC_AM64X)
while (numPktsRx < maxBatch)
{
#if SAU_TPUT_TEST_DESC_DUMP
#else
/* Stop the profile */
- gtcRxEnd = TimerP_getTimeInUsecs();
- decGtcCumSumVal = gtcRxEnd - gtcRxStart;
+ gtcRxEnd = sau_read_cycle_cnt();
+ decGtcCumSumVal = gtcRxEnd - gtcRxStart - overhead;
/* Pause the Tx UDMAP channel to prevent sa2ul to consume further packets */
salld_test_controlTxDma(SA2UL_UDMAP_TX_PAUSE);
FW_CPPI_DESC_T *pAppDesc;
pAppDesc = (FW_CPPI_DESC_T *) NULL;
hd[i] = (CSL_UdmapCppi5HMPD *)(NULL);
+ /* Benchmarking Ring Pop API */
+ if (i == 0)
+ {
+ gtcTxStart = sau_read_cycle_cnt();
+ }
RingPop(tFramework.gRxRingHandle, &pAppDesc);
+ if (i == 0)
+ {
+ gtcTxEnd = sau_read_cycle_cnt();
+ gSauTputData[pIdx][connIndex+1].ringPopCycles = gtcTxEnd - gtcTxStart - overhead;
+ }
+
if (pAppDesc != (FW_CPPI_DESC_T *) NULL)
{
hd[i] = &pAppDesc->hostDesc;
}
}
- gSauTputData[pIdx][connIndex].cycles = decGtcCumSumVal;
+ gSauTputData[pIdx][connIndex+1].cycles = (uint32_t)decGtcCumSumVal;
- /* GTC runs at 200 MHz */
- gSauTputData[pIdx][connIndex+1].MegaBps = (8000UL * payloadLen * maxBatch)/decGtcCumSumVal;
#endif /* SAU_TPUT_TEST_DESC_DUMP */
/* Book keep */
index 0da955f09037952320301169b5606cd2e1a864d3..8b4fd2fbf47f848801cd4b9f6600ebf20b7874fe 100644 (file)
#include "../unittest.h"
#include "../testconn.h"
#include "../salldsim/salldcfg.h"
+#include <inttypes.h>
/* Data Mode Basic Functional test.
* This test is designed to verify the basic opertions of Data Mode
#if defined (NSS_LITE2)
/* Enable the console print post silicon */
#define ENABLE_TPUT_CONSOLE_PRINT 1
-
/*
* Throughput collection arrary
*/
#define SAU_TPUT_MAX_CHANNELS (sizeof(testDmCfg)/sizeof(sauDataModeConfig_t))
+/* Internal data strucure */
+typedef struct sauMetaData_s
+{
+ char cipherMode[80];
+ char authMode[80];
+ uint32_t encKeySize;
+ uint32_t macKeySize;
+}sauMetaDataInfo_t;
+
+/* Internal functions */
+static void sauDataModeGetMetaDataFromConnId(uint32_t connId, sauMetaDataInfo_t *metaData);
+static void sauDataModeGetMetaDataFromConnId(uint32_t connId, sauMetaDataInfo_t *metaData)
+{
+ Sa_CipherMode_e cipherMode;
+ Sa_AuthMode_e authMode;
+ cipherMode = testDmCfg[connId].cipherMode;
+ authMode = testDmCfg[connId].authMode;
+ metaData->encKeySize = testDmCfg[connId].encKeySize;
+ metaData->macKeySize = testDmCfg[connId].macKeySize;
+
+ switch (cipherMode)
+ {
+ case sa_CipherMode_AES_CTR:
+ strncpy(metaData->cipherMode, "CipherMode_AES_CTR", 40);
+ break;
+ case sa_CipherMode_AES_F8:
+ strncpy(metaData->cipherMode, "CipherMode_AES_F8", 40);
+ break;
+ case sa_CipherMode_AES_CBC:
+ strncpy(metaData->cipherMode, "CipherMode_AES_CBC", 40);
+ break;
+ case sa_CipherMode_DES_CBC:
+ strncpy(metaData->cipherMode, "CipherMode_DES_CBC", 40);
+ break;
+ case sa_CipherMode_3DES_CBC:
+ strncpy(metaData->cipherMode, "CipherMode_3DES_CBC", 40);
+ break;
+ case sa_CipherMode_CCM:
+ strncpy(metaData->cipherMode, "CipherMode_CCM", 40);
+ break;
+ case sa_CipherMode_GCM:
+ strncpy(metaData->cipherMode, "CipherMode_GCM", 40);
+ break;
+ case sa_CipherMode_GSM_A53:
+ strncpy(metaData->cipherMode, "CipherMode_GSM_A53", 40);
+ break;
+ case sa_CipherMode_ECSD_A53:
+ strncpy(metaData->cipherMode, "CipherMode_ECSD_A53", 40);
+ break;
+ case sa_CipherMode_GEA3:
+ strncpy(metaData->cipherMode, "CipherMode_GEA3", 40);
+ break;
+ case sa_CipherMode_KASUMI_F8:
+ strncpy(metaData->cipherMode, "CipherMode_KASUMI_F8", 40);
+ break;
+ case sa_CipherMode_SNOW3G_F8:
+ strncpy(metaData->cipherMode, "CipherMode_SNOW3G_F8", 40);
+ break;
+ case sa_CipherMode_ZUC_F8:
+ strncpy(metaData->cipherMode, "CipherMode_ZUC_F8", 40);
+ break;
+ case sa_CipherMode_NULL:
+ default:
+ strncpy(metaData->cipherMode, "CipherMode_NULL", 40);
+ break;
+ }
+
+ switch (authMode)
+ {
+ case sa_AuthMode_MD5:
+ strncpy(metaData->authMode, "AuthMode_MD5", 40);
+ break;
+ case sa_AuthMode_SHA1:
+ strncpy(metaData->authMode, "AuthMode_SHA1", 40);
+ break;
+ case sa_AuthMode_SHA2_224:
+ strncpy(metaData->authMode, "AuthMode_SHA2_224", 40);
+ break;
+ case sa_AuthMode_SHA2_256:
+ strncpy(metaData->authMode, "AuthMode_SHA2_256", 40);
+ break;
+ case sa_AuthMode_SHA2_384:
+ strncpy(metaData->authMode, "AuthMode_SHA2_384", 40);
+ break;
+ case sa_AuthMode_SHA2_512:
+ strncpy(metaData->authMode, "AuthMode_SHA2_512", 40);
+ break;
+ case sa_AuthMode_HMAC_MD5:
+ strncpy(metaData->authMode, "AuthMode_HMAC_MD5", 40);
+ break;
+ case sa_AuthMode_HMAC_SHA1:
+ strncpy(metaData->authMode, "AuthMode_HMAC_SHA1", 40);
+ break;
+ case sa_AuthMode_HMAC_SHA2_224:
+ strncpy(metaData->authMode, "AuthMode_HMAC_SHA2_224", 40);
+ break;
+ case sa_AuthMode_HMAC_SHA2_256:
+ strncpy(metaData->authMode, "AuthMode_HMAC_SHA2_256", 40);
+ break;
+ case sa_AuthMode_HMAC_SHA2_384:
+ strncpy(metaData->authMode, "AuthMode_HMAC_SHA2_384", 40);
+ break;
+ case sa_AuthMode_HMAC_SHA2_512:
+ strncpy(metaData->authMode, "AuthMode_HMAC_SHA2_512", 40);
+ break;
+ case sa_AuthMode_GMAC:
+ strncpy(metaData->authMode, "AuthMode_GMAC", 40);
+ break;
+ case sa_AuthMode_GMAC_AH:
+ strncpy(metaData->authMode, "AuthMode_GMAC_AH", 40);
+ break;
+ case sa_AuthMode_CMAC:
+ strncpy(metaData->authMode, "AuthMode_CMAC", 40);
+ break;
+ case sa_AuthMode_CBC_MAC:
+ strncpy(metaData->authMode, "AuthMode_CBC_MAC", 40);
+ break;
+ case sa_AuthMode_AES_XCBC:
+ strncpy(metaData->authMode, "AuthMode_AES_XCBC", 40);
+ break;
+ case sa_AuthMode_KASUMI_F9:
+ strncpy(metaData->authMode, "AuthMode_KASUMI_F9", 40);
+ break;
+ case sa_AuthMode_SNOW3G_F9:
+ strncpy(metaData->authMode, "AuthMode_SNOW3G_F9", 40);
+ break;
+ case sa_AuthMode_ZUC_F9:
+ strncpy(metaData->authMode, "AuthMode_ZUC_F9", 40);
+ break;
+ case sa_AuthMode_NULL:
+ default:
+ strncpy(metaData->authMode, "AuthMode_NULL", 40);
+ break;
+ }
+
+ return;
+}
+
/* SA Data Mode Basic Functional test */
void saDataModeTest (UArg a0, UArg a1)
{
#if ENABLE_TPUT_CONSOLE_PRINT
/* Summarize the throughput test results */
- SALog(" BenchMark Results: \n \
- ChNo PktLen NumPkts Mega Bits Per Sec \n \
- ======== ======== ======== ================ \n ");
+ SALog(" BenchMark Results: \n");
+ SALog(" ================== \n ");
System_flush();
for (i = 0; i < SAU_TPUT_NUM_PKTSIZES; i++)
{
+ sauMetaDataInfo_t mData;
for (j = 0; j < SAU_TPUT_MAX_CHANNELS; j++)
{
-
- SALog(" %d, %d, %d, %d \n", \
- gSauTputData[i][j].connId, \
+ sauDataModeGetMetaDataFromConnId(gSauTputData[i][j].connId, &mData);
+ SALog(" %s,\t\t%s,\t\t%d,\t\t%d,\t\t%d,\t\t%d,\t\t%d, \n", \
+ mData.cipherMode, \
+ mData.authMode,
gSauTputData[i][j].pktLen, \
gSauTputData[i][j].numPkts, \
- gSauTputData[i][j].MegaBps \
+ gSauTputData[i][j].cycles,\
+ gSauTputData[i][j].ringPushCycles,\
+ gSauTputData[i][j].ringPopCycles\
);
System_flush();
}
index f433891f2da58812d5f7250a5e32f03d9d5b31ee..a11d49c9867bfc3b001f0e9158894a71af0593bf 100644 (file)
uint32_t connId;
uint32_t pktLen;
uint32_t numPkts;
- uint32_t MegaBps; /* Mbits/Sec - computed throughput */
- uint64_t cycles;
+ uint32_t cycles;
+ uint32_t ringPushCycles;
+ uint32_t ringPopCycles;
}sauTest_tputData_t;
extern FW_CPPI_DESC_T memDescRamTx[TF_NUM_DESC];