]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - keystone-rtos/sa-lld.git/shortlog
keystone-rtos/sa-lld.git
2015-12-16 Aravind Batniupdated release notes DEV.SA_LLD.03.00.00.12A
2015-12-07 Eric RueiMerge branch 'master' of gtgit01.gt.design.ti.com:git... DEV.SA_LLD.03.00.00.12
2015-12-07 Eric Rueisalldsim.c & salld.h: Disable SA create control bit...
2015-12-07 Hao Zhangsa: test/example: fix exception error for ARM BIOS...
2015-12-07 Hao Zhangsa: unit test: add Osal_qmssMemBarrier()
2015-12-04 John DowdalSDOCM00119656: replace delay functions with ones that...
2015-11-27 Eric RueiUpdate SA C6678 example projects with the correct RM...
2015-11-24 Eric RueiClean up example/test code for K1 device support
2015-11-10 Aravind Batnirenamed Keystone1 projects for Proj create
2015-11-05 Aravind Batnifixed warnings
2015-10-28 Aravind Batniadded k2e to build target
2015-10-23 Aravind Batnimerge k2-rtos branch
2015-10-23 Aravind Batnisupport for SOC_* added
2015-10-23 Hao Zhangsa: k2: add A15 lib and examples for Keystone II devices
2015-10-19 Aravind Batnisupport for keystone1 added
2015-10-12 Aravind Batnidisabled firmware build with xdc release
2015-10-09 Aravind Batnisupport few more debug information for AC
2015-08-05 Aravind Batnienable packet information collection in the utility DEV.SA_LLD.03.00.00.11A
2015-07-31 Aravind Batnisupress GCC warning for maybe-uninitialized and allow...
2015-07-28 Aravind Batnifixed the so name DEV.SA_LLD.03.00.00.11
2015-07-28 Aravind Batniupdated Release notes
2015-07-28 Aravind Batniupdated sa package to have ARM core dump utility
2015-07-24 Aravind Batniupdated SA LLD to support core dump features
2015-07-16 Aravind Batnialigned SA User Space examples to RM changes
2015-07-16 Aravind Batniupdate flags for runtime dbg for v1
2015-07-15 Aravind Batnirun time debug enable code added
2015-06-15 Aravind Batniupdated the shared object libary to common name to...
2015-05-29 Eric RueiMerge branch 'master' of gtgit01.gt.design.ti.com:git...
2015-05-29 Eric RueiVersion 3.0.0.11
2015-05-29 Eric RueiSDOCM00116010: SASS: Firmware should use constant IV...
2015-05-29 Eric RueiSDOCM00115343:
2015-04-29 Aravind Batnifixed GCC warnings
2015-03-07 Eric RueiSDOCM00115089: SA LLD: Enhance IPSEC Post-Processing... DEV.SA_LLD.03.00.00.10
2014-12-22 Eric RueiSA 3.0.0.9: Enhance IPSEC Tx firmware processing to... DEV.SA_LLD.03.00.00.09
2014-12-01 Eric Rueipackage.xdc: update version number from 03.00.00.08... DEV.SA_LLD.03.00.00.08
2014-11-26 Eric RueiFw_osal.c: remove duplicated function Osal_rmCsExit()
2014-11-25 Eric RueiLatest firmware images
2014-11-25 Eric RueiOSCL cleanup: removed duplicated OSCL function
2014-11-25 Eric RueiVersion 3.0.0.8
2014-11-25 Eric Rueitest/SaUnitTest/src/testconn.c: sauCreateAc: initialize...
2014-11-25 Eric RueiFirmware: enhance SA rx firmwares to support variable...
2014-11-25 Eric RueiAdd rm OSAL functions:Osal_rmMtCsEnter() and Osal_rmMtC...
2014-11-17 Aravind Batnifixed utility bug for command label create during data... DEV.SA_LLD.03.00.00.07_timestampFix
2014-11-14 Eric Rueimerge data mode enhancements with 3GPP fixes
2014-11-14 Eric Rueisaac_fromair.p & saac_toair.p: use ctrlInfo2 instead...
2014-11-14 Eric Rueisallddminit.c: salld_data_mode_close() should specifies...
2014-10-23 Aravind Batnimerged enhanced CCM support for WiMax kind of protocols
2014-09-30 Eric RueiSA LLD:version 3.0.0.7: update projects to be compatibl... DEV.SA_LLD.03.00.00.07
2014-09-05 Eric RueiSA LLD test code and project file update to handle...
2014-07-30 Eric RueiSA_UnitTest*.txt: fix file name case mismatch DEV.SA_LLD.03.00.00.06
2014-07-28 Eric RueiReleaseNotes_SA_LLD: version 3.0.0.6
2014-07-23 Eric RueiFirmware image 3.0.0.6
2014-07-23 Eric Rueifw/Module.xs: cp v0/saphp1_bin.c, saphp2_bin.c to fw...
2014-07-19 Eric RueiNeed to memset array sizes[] and aligns prior to API...
2014-07-19 Eric RueiVersion 3.0.0.6
2014-07-15 Eric RueiUndo the directory name changes at all SA unit test...
2014-07-15 Eric Rueifixed directory name in all project files: SaUnitTest...
2014-07-15 Eric RueiFix include file names: bios.h ==> BIOS.h, task.h ...
2014-07-09 Aravind Batnifixed directory name mismatch for linux builds
2014-07-09 Aravind Batniresolving SDOCM00111718
2014-06-30 Aravind Batniadded a dummy rule for tests to get pass the error...
2014-06-19 Aravind BatniMerge branch 'master' of gtgit01.gt.design.ti.com:git...
2014-06-19 Aravind Batnifixed compilation issues for simulator support
2014-06-17 Eric Rueisalld.h: Add comments for callout API (*ScAlloc) to...
2014-06-13 Aravind Batniupdated framework not to exit due to CPPI PA Tx/Rx... DEV.SA_LLD.03.00.00.05
2014-06-12 Aravind BatniMerge branch 'master' of gtgit01.gt.design.ti.com:git...
2014-06-12 Aravind Batniupdated the modes
2014-06-12 Aravind Batnifixed issues on Sa Examples due to hardcoded flow Id...
2014-06-02 Eric RueiMerge branch 'master' of gtgit01.gt.design.ti.com:git...
2014-06-02 Eric Rueisalldsrtp.c salldsrtcp.c sallddmcmdl.c: fix coverity...
2014-06-02 Eric Ruei.gitignore:add /makefile
2014-06-02 Aravind Batniadding qmss accumulator osal functions in the examples
2014-05-30 Eric RueiSaBasic(MultiCore)Example:unittest.h: add include ...
2014-05-30 Eric Rueisalld.h: note that nextHdr at Sa_IpsecConfigParams_t...
2014-05-26 Eric Rueifix coverity issues #1
2014-05-21 Eric RueiReleaseNotes: add resolved IRs
2014-05-21 Eric RueiMerge branch 'master' of gtgit01.gt.design.ti.com:git...
2014-05-21 Eric Rueisaac_util.p: fix IV formatting for Snow3G F9 operation
2014-05-21 Eric Rueitestconn.c: enhance DM verification algorithm
2014-05-16 Eric Rueifix Snow3G and ZUC ciphering operations
2014-05-16 Eric Rueisalld.h: fix typo in several comments
2014-05-16 Eric RueiInitialize queueGroup to 0 prior to invoke Cppi_initDes...
2014-05-16 Aravind Batniupdated comments for IPSec ESP utility functions
2014-05-01 Aravind Batniupdated for RM lib includes for multicore examples
2014-05-01 Aravind Batnifixed the RM_LIB includes for shared object exectuables
2014-04-28 Aravind Batniupdated examples to use RM, added sa channel data send...
2014-04-24 Eric Rueisaac_util.p php2.p: fix TRNG init code (register conflict)
2014-04-24 Eric RueiClose SA at function exitTestFramework()
2014-04-24 Eric Rueisalldcom.c: update Sa_close() to reset and disable...
2014-04-21 Eric RueiEnhance examples/unit test to demonstrate NSS layout...
2014-04-21 Eric Rueiadd debug flags -g -mn
2014-02-19 Eric Rueisaipsec_esp_tx(2).p removed unused code and general... DEV.SA_LLD.03.00.00.04
2014-02-19 Eric Rueitest1_1.c: channel range of the third test group is...
2014-01-22 Eric Rueiadd SASS v0 firmware image reference at top firmware...
2014-01-17 Eric Rueiupdate example makefiles for Yocto build #7
2014-01-17 Eric Rueiupdate example makefiles for Yocto build #6
2014-01-17 Eric Rueiupdate example makefiles for Yocto build #5
2014-01-16 Eric Rueiupdate example makefiles for Yocto build #4
2014-01-16 Eric Rueiupdate example makefiles for Yocto build #3
2014-01-16 Eric Rueiupdate example makefiles for Yocto build #2
next