NOTICE OF RELOCATION
[keystone-rtos/sbl.git] / sbl_component.mk
2019-10-11 Madan SrinivasPRSDK-6243: Adds support for AVS Class 0 to J721E SBL DEV.SBL.01.00.09.06B REL.PDK.J7.01.00.00.10
2019-10-10 Madan SrinivasSYSFW-2913: Add workdound for SYSFW issue in the SBL REL.PDK.J7.01.00.00.09
2019-10-09 Madan SrinivasPRSDK-6643: Adss ability in the cust SBL to initlialize... REL.PDK.J7.01.00.00.07 REL.PDK.J7.01.00.00.08
2019-09-26 Madan SrinivasPRSDK-4706: Adds support for MCU1_1 split mode on locks... DEV.PROCESSOR-SDK.06.01.00.07 DEV.SBL.01.00.09.06
2019-08-29 Karan SaxenaLimit the SBL HyperFlash build for j721e
2019-08-20 Karan SaxenaPRSDK-5296: Add support for HyperFlash boot mode in SBL
2019-08-20 Madan SrinivasPRSDK-5732: Adds interface for SoC specific workarounds... REL.PDK.J7.00.09.01.01
2019-08-12 Madan SrinivasTemp changes in SBL to enable bringup
2019-06-17 Madan SrinivasRevert "Disabling SBL test app APPIMAGEGEN as it is...
2019-06-14 AnkurDisabling SBL test app APPIMAGEGEN as it is causing...
2019-06-10 Madan SrinivasPRSDK-5901: Updates the makefile to fix build failure...
2019-06-08 Madan SrinivasPRSDK-5901: Updates the makefile to fix build failure...
2019-06-06 AnkurUpdating component make to override build profile only...
2019-06-04 Madan SrinivasPRSDK-5901: Updates the makefile to fix build failure...
2019-05-21 Madan SrinivasPRSDK-5838: Updates SBL to build for J721E EVM
2019-05-12 Madan SrinivasPRSDK-4083: Adds build support for UART boot mode in SBL
2019-05-10 Madan SrinivasUpdates SBL to work with sysfw 2019.04a release
2019-05-01 Mahesh RadhakrishnanPRSDK-4574: Disabling parallel make when using comp_top.mk
2019-03-27 Sivaraj RDisable APP image generation for J7 REL.PDK.J7.00.08.00.05 REL.PDK.J7.00.08.00.06
2019-03-26 Madan SrinivasPRSDK-4150: Adds support for authenticating app images DEV.SBL.01.00.09.04A
2019-03-26 Sivaraj RFix package build
2019-03-13 Somnath Mukherjeexip/entry: app provides entry point symbol of the XIP app
2019-03-13 Somnath Mukherjeeapp/xip: a sample app that works from XIP flash memory
2019-03-13 Madan SrinivasPRSDK-4054: Updates SBL to allow ROM reads SYSFW using...
2019-03-13 Madan SrinivasPRSDK-4150: Add support for x509 signed apps
2019-03-01 Mahesh RadhakrishnanMerge pull request #144 in PROCESSOR-SDK/sbl from PRSDK...
2019-02-27 Madan SrinivasPRSDK-5490: Updates SBL and testcases for SYSFW release...
2019-02-16 Madan SrinivasPDK-3586: Updates SBL with name change from J7 to J721E
2019-02-16 Madan SrinivasPRSDK-4286: Adds support to build multicore images...
2019-02-15 Mahesh RadhakrishnanMerge pull request #139 in PROCESSOR-SDK/sbl from rtos...
2019-02-15 Madan SrinivasMerge pull request #136 in PROCESSOR-SDK/sbl from PRSDK...
2019-02-14 Madan SrinivasPDK-3586: Updates SBL with name change from J7 to J721E
2019-02-14 Madan SrinivasPRSDK-4286: Adds support to build multicore images...
2019-01-21 Madan SrinivasMerge pull request #135 in PROCESSOR-SDK/sbl from rtos...
2019-01-21 Madan SrinivasMerge pull request #134 in PROCESSOR-SDK/sbl from PRSDK...
2019-01-15 Madan SrinivasPRSDK-5119: Updates for displaying OSPI peak throughput...
2019-01-07 Madan SrinivasMerge pull request #128 in PROCESSOR-SDK/sbl from PRSDK...
2019-01-05 Madan SrinivasPRSDK-5223: Updates SBL and boot_perf eg to retrieve...
2018-12-17 Mahesh RadhakrishnanMerge pull request #125 in PROCESSOR-SDK/sbl from PRSDK...
2018-12-17 Madan SrinivasPRSDK-5119: Verified SBL OSPI read throughput at 251Mby...
2018-11-06 Madan SrinivasMerge pull request #115 in PROCESSOR-SDK/sbl from rtos...
2018-11-06 Madan SrinivasMerge pull request #114 in PROCESSOR-SDK/sbl from PRSDK...
2018-11-05 Madan SrinivasPRSDK-4396: Updates makefile to keep OBJ's in ti/binary...
2018-11-01 Madan SrinivasPRSDK-4780: Re-organizes code to keep K3 SBL code common.
2018-10-02 Madan SrinivasAdds support to enable PLLs/clks, and DDR via compile...
2018-09-26 Madan SrinivasUpdates SBL to use CSL entry point and updates SBL...
2018-09-25 Madan SrinivasPRSDK-4741: Fixes bug while booting MCUs from address 0x0
2018-09-19 Raghu NambiathMerge pull request #108 in PROCESSOR-SDK/sbl from PRSDK...
2018-09-18 SrinivasPRSDK:4658 Changes SBL output folder from img to binary
2018-09-13 Madan SrinivasMerge pull request #105 in PROCESSOR-SDK/sbl from PRSDK...
2018-09-13 Madan SrinivasPRSDK-4655: Fix build error for am65xx_idk
2018-09-12 Raghu NambiathMerge pull request #103 in PROCESSOR-SDK/sbl from PRSDK...
2018-09-12 SrinivasPRSDK-4641: Adds support for AM65xx IDK
2018-09-10 Madan SrinivasMerge pull request #100 in PROCESSOR-SDK/sbl from rtos...
2018-09-10 Madan SrinivasMerge pull request #96 in PROCESSOR-SDK/sbl from PRSDK...
2018-09-10 Madan SrinivasPRSDK-3500: Enables DDR Init in SBL when an app in...
2018-08-13 Madan SrinivasMerge pull request #79 in PROCESSOR-SDK/sbl from rtos...
2018-08-13 Madan SrinivasMerge pull request #82 in PROCESSOR-SDK/sbl from PRSDK...
2018-08-10 Madan SrinivasPRSDK-4295: Adds different debug levels to limit SBL...
2018-07-26 Madan SrinivasPRSDK-3498: Enables generating signed SBL in windows...
2018-07-26 Madan SrinivasPRSDK-3644: Adds support for booting R5 ond A53n AM65xx SOC