]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - keystone-rtos/sd-mmc.git/blob - config_mk.bld
NOTICE OF RELOCATION
[keystone-rtos/sd-mmc.git] / config_mk.bld
1 /******************************************************************************\r
2  * FILE PURPOSE: Build configuration Script for the mmcsd Driver\r
3  ******************************************************************************\r
4  * FILE NAME: config.bld\r
5  *\r
6  * DESCRIPTION: \r
7  *  This file contains the build configuration script for the mmcsd driver\r
8  *  and is responsible for configuration of the paths for the various \r
9  *  tools required to build the driver.\r
10  *\r
11  * Copyright (C) 2014-2017, Texas Instruments, Inc.\r
12  *****************************************************************************/\r
13 \r
14 /* Get the Tools Base directory from the Environment Variable. */\r
15 var c66ToolsBaseDir = java.lang.System.getenv("C6X_GEN_INSTALL_PATH");\r
16 var c674ToolsBaseDir = java.lang.System.getenv("C6X_GEN_INSTALL_PATH");\r
17 var m4ToolsBaseDir  = java.lang.System.getenv("TOOLCHAIN_PATH_M4");\r
18 var a15ToolsBaseDir = java.lang.System.getenv("TOOLCHAIN_PATH_A15");\r
19 var a9ToolsBaseDir  = java.lang.System.getenv("TOOLCHAIN_PATH_A9");\r
20 var arm9ToolsBaseDir  = java.lang.System.getenv("TOOLCHAIN_PATH_ARM9");\r
21 var a8ToolsBaseDir  = java.lang.System.getenv("TOOLCHAIN_PATH_A8");\r
22 \r
23 /* Get the base directory for the uart Socket Driver Package */\r
24 var driverPath = new java.io.File(".//").getPath();\r
25 \r
26 /* Include Path */\r
27 var lldIncludePath = " -I" + driverPath + "/src" + " -I" + driverPath;\r
28 \r
29 /* Configure the mmcsd Socket Release Version Information */\r
30 /* 3 steps: remove SPACE and TAB, convert to string and split to make array */\r
31 var driverReleaseVersion = (""+Pkg.version.replace(/\s/g, "")).split(',');\r
32 \r
33 /* Do not Print the Compiler Options */\r
34 var pOpts = 0;\r
35 \r
36 /* List of all devices that needs to be build via XDC\r
37  * As the build happens through makefile, there is nothing to build via XDC\r
38  * using the below for packaging infrastructure\r
39  */\r
40 var socs = [];\r
41 var devices = [];\r
42 var build_devices = [];\r
43 Build.targets = []\r
44 \r