summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 4c4c8cd)
raw | patch | inline | side by side (parent: 4c4c8cd)
author | M V Pratap Reddy <x0257344@ti.com> | |
Wed, 12 Dec 2018 18:43:00 +0000 (00:13 +0530) | ||
committer | M V Pratap Reddy <x0257344@ti.com> | |
Wed, 12 Dec 2018 18:43:00 +0000 (00:13 +0530) |
test/src/main.c | patch | blob | history |
diff --git a/test/src/main.c b/test/src/main.c
index da59fdae460d13b0f28f1d34752ca7d56640003c..c11d13e569fe1c861c14ea36819808f3fb877d33 100644 (file)
--- a/test/src/main.c
+++ b/test/src/main.c
* Consequently, to run SD Card on K2G ICE, those values need to be re-configured before init()
*/
hwAttrsConfig.cardType=MMCSD_CARD_SD;
+ hwAttrsConfigDefault.cardType=MMCSD_CARD_SD;
hwAttrsConfig.supportedBusWidth= (MMCSD_BUS_WIDTH_1BIT | MMCSD_BUS_WIDTH_4BIT);
#endif
/* Use the voltage switch function implemented by the board library, if it exists.