1 %%{\r
2 /*!\r
3 * This template implements the Settings.xdc\r
4 */ \r
5 /* Versioning */\r
6 var ver = this;\r
7 for each(i=0;i<ver.length;i++)\r
8 {\r
9 if(String(ver[i]).length < 2)\r
10 {\r
11 ver[i]="0"+ver[i];\r
12 }\r
13 }\r
14 \r
15 var packageVersion = "\""+ver[0]+"."+ver[1]+"."+ver[2]+"."+ver[3]+"\"";\r
16 \r
17 %%}\r
18 \r
19 module Settings\r
20 {\r
21 config string tcp3dVersionString = `packageVersion`;\r
22 /*! This variable is to control the device type selection.\r
23 * By default this variable is set to NULL.\r
24 * \r
25 * To use TCP3D for the selected device, add the following lines to config\r
26 * file and set the deviceType correctly:\r
27 * \r
28 * var tcp3d = xdc.useModule ('ti.drv.tcp3d.Settings');\r
29 * tcp3d.deviceType = "k2k";\r
30 */\r
31 metaonly config string deviceType = "k2k";\r
32 }\r
33 \r