Merge pull request #1 in PROCESSOR-SDK/tcp3d-lld from PRSDK-2194 to master
[keystone-rtos/tcp3d-lld.git] / config.bld
1 /******************************************************************************\r
2  * FILE PURPOSE: Build configuration Script for the TCP3D Driver\r
3  ******************************************************************************\r
4  * FILE NAME: config.bld\r
5  *\r
6  * DESCRIPTION: \r
7  *  This file contains the build configuration script for the TCP3D driver\r
8  *  and is responsible for configuration of the paths for the various \r
9  *  tools required to build the driver.\r
10  *\r
11  * Copyright (C) 2009, 2014 Texas Instruments, Inc.\r
12  *****************************************************************************/\r
13 \r
14 /* Set package attribute as ZIP or TAR */\r
15 Pkg.attrs.archiver = "tar";\r
16 \r
17 /* Get the Tools Base directory from the Environment Variable. */\r
18 var toolsBaseDir = java.lang.System.getenv("C6X_GEN_INSTALL_PATH");\r
19 \r
20 /* Get the base directory for the TCP3D Driver Package */\r
21 var tcp3dDriverPath = new java.io.File(".//").getPath();\r
22 \r
23 /* Get the extended debug flags */\r
24 var extDbgFlags = java.lang.System.getenv("EXTDBGFLAGS");\r
25 \r
26 var tcp3dDriverInstallType;\r
27 \r
28 /* Read the part number from the environment variable. */\r
29 var tcp3dPartNumber = java.lang.System.getenv("PARTNO");\r
30 \r
31 if(tcp3dPartNumber == null)\r
32 {\r
33     tcp3dPartNumber = "keystone2";\r
34 }\r
35 \r
36 /* Include Path */\r
37 var tcp3dIncludePath = " -i" + tcp3dDriverPath + "/src" + " -i" + tcp3dDriverPath  + " -i" + tcp3dDriverPath + "/test";\r
38 \r
39 /* Configure the TCP3D Release Version Information */\r
40 /* We use the information from compatibility key. It require 3 steps:       */ \r
41 /* remove SPACE and TAB, convert to string and split to make array          */\r
42 var tcp3dDriverReleaseVersion = (""+Pkg.version.replace(/\s/g, "")).split(',');\r
43 \r
44 /* TCP3D Driver Coverity Analysis: Check the environment variable to determine if Static\r
45  * Analysis has to be done on the TCP3D Driver Code base or not? */\r
46 var tcp3dDriverCoverityAnalysis = java.lang.System.getenv("LLDCOV");\r
47 \r
48 /* C66 ELF compiler configuration for Little Endian Mode. */\r
49 var C66LE           = xdc.useModule('ti.targets.elf.C66');\r
50 C66LE.rootDir       = toolsBaseDir;\r
51 C66LE.ccOpts.prefix = "-mo -o3 -q -k -eo.o";\r
52 if(extDbgFlags)\r
53     C66LE.ccOpts.prefix = C66LE.ccOpts.prefix + " " + extDbgFlags; \r
54 \r
55 /* C66 ELF compiler configuration for Big Endian Mode. */\r
56 var C66BE           = xdc.useModule('ti.targets.elf.C66_big_endian');\r
57 C66BE.rootDir       = toolsBaseDir;\r
58 C66BE.ccOpts.prefix = "-mo -o3 -q -k -eo.o";\r
59 if(extDbgFlags)\r
60     C66BE.ccOpts.prefix = C66BE.ccOpts.prefix + " " + extDbgFlags; \r
61 \r
62 \r
63 /* List all the build targets here. */\r
64 Build.targets = [ C66LE, C66BE ];\r
65 \r
66 /* Grab input from XDCARGS */\r
67 var buildArguments  = [];\r
68 \r
69 /* Construct the build arguments */\r
70 for (var tmp=0; arguments[tmp] != undefined; tmp++)\r
71 {\r
72 \r
73     /* If no arguments are provided, override for building all */\r
74     if ( ( arguments.length == 1) && (arguments[tmp].equals("./config.bld")) )\r
75         buildArguments[buildArguments.length++] = "all";\r
76     else\r
77         buildArguments[buildArguments.length++] = arguments[tmp];\r
78 }\r
79 \r
80 var devices = [];\r
81 var devicesCCOpt = [];\r
82 \r
83 if ( ( buildArguments.indexOf("k2k") != -1 ) ||\r
84      ( buildArguments.indexOf("all") != -1 ) ) \r
85 {\r
86     print ("adding k2k to build");\r
87     devices.push("k2k/c66");\r
88     devicesCCOpt.push(" -DDEVICE_K2K");\r
89 }\r
90 \r
91 if ( ( buildArguments.indexOf("k2h") != -1 ) ||\r
92      ( buildArguments.indexOf("all") != -1 ) ) \r
93 {\r
94     print ("adding k2h to build");\r
95     devices.push("k2h/c66");\r
96     devicesCCOpt.push(" -DDEVICE_K2H");\r
97 }\r
98 \r
99 if ( ( buildArguments.indexOf("k2l") != -1 )  ||\r
100      ( buildArguments.indexOf("all") != -1 ) ) \r
101 {\r
102     print ("adding k2l to build");\r
103     devices.push("k2l/c66");\r
104     devicesCCOpt.push(" -DDEVICE_K2L");\r
105 }\r
106 \r
107 if  ( ( buildArguments.indexOf("c6657") != -1 ) ||\r
108       ( buildArguments.indexOf("all") != -1 ) ) \r
109 {\r
110     print ("adding c6657 to build");\r
111     devices.push("c6657/c66");\r
112     devicesCCOpt.push(" -DSOC_C6657");\r
113 }\r
114  \r