Merge pull request #1 in PROCESSOR-SDK/tcp3d-lld from PRSDK-2194 to master
[keystone-rtos/tcp3d-lld.git] / package.xs
1 /*\r
2  *  ======== package.xs ========\r
3  *\r
4  */\r
5 \r
6 \r
7 /*\r
8  *  ======== Package.getLibs ========\r
9  *  This function is called when a program's configuration files are\r
10  *  being generated and it returns the name of a library appropriate\r
11  *  for the program's configuration.\r
12  */\r
13 \r
14 function getLibs(prog)\r
15 {\r
16     var suffix = prog.build.target.suffix;\r
17 \r
18     var name = this.$name + ".a" + suffix;\r
19 \r
20     /* Read LIBDIR variable */\r
21     var lib = java.lang.System.getenv("LIBDIR");\r
22 \r
23     /* If NULL, default to "lib" folder */\r
24     if (lib == null)\r
25     {\r
26         lib = "./lib";\r
27     } else {\r
28         print ("\tSystem environment LIBDIR variable defined : " + lib);\r
29     }\r
30 \r
31     /* Device types supported */\r
32     var deviceTypes = [\r
33                         'k2k',\r
34                         'k2h',\r
35                         'k2l',\r
36                         'c6657'\r
37                       ];\r
38     \r
39     /* Search for the supported devices (defined in config.bld) */\r
40     for each(var device in deviceTypes)\r
41     {\r
42         if (this.Settings.deviceType.equals(device))\r
43         {\r
44             lib = lib + "/" + device;\r
45             break;\r
46         }\r
47     }\r
48 \r
49     /* Get target folder, if applicable */\r
50     if ( java.lang.String(suffix).contains('66') )\r
51         lib = lib + "/c66";\r
52 \r
53     /* Get library name with path */\r
54     lib = lib + "/" + name;\r
55     if (java.io.File(this.packageBase + lib).exists()) {\r
56        print ("\tLinking with library " + this.$name + ":" + lib);\r
57        return lib;\r
58     }\r
59 \r
60     /* Could not find any library, throw exception */\r
61     throw new Error("\tLibrary not found: " + this.packageBase + lib);\r
62 }\r
63 \r
64 /*\r
65  *  ======== package.close ========\r
66  */\r
67 function close()\r
68 {    \r
69     if (xdc.om.$name != 'cfg') {\r
70         return;\r
71     }\r
72 }\r