1 Coding_standard = 3
2 Frame_size_index = 4939
3 Max_number_of_turbo_iterations = 8
4 Min_number_of_turbo_iterations = 1
5 Max_star_enable = 0
6 Max_star_threshold = 4
7 Max_star_value = 2
8 tcp3_extrScaleEn = 1
9 Extrinsic_scales = 24 24 24 24 24 24 24 24 24 24 24 24 24 24 24 24
10 tcp3_SW0_length = 96
11 tcp3_stopSel = 0
12 tcp3_SNR_Report = 1
13 tcp3_SNR_stopVal = 14
14 tcp3_intlvGenEn = 1
15 tcp3_softOutBitFormat = 1
16 tcp3_lteCrcInitSel = 0
17 tcp3_lteCrcIterPass = 1
18 tcp3_outStatusReadEn = 1
19 tcp3_softOutBitsReadEn = 0
20 Save_intermediate_data = 1
21 Minimum_number_of_FEC_blocks = 1
22 Maximum_number_of_FEC_blocks = 1
23 Snr_increment_step = 0
24 Frame_error_rate_limit = -4
25 Snr_init_value = -1
26 Add_noise = 1
27 c_model_seed = 11599413
28 Bit_width_of_integer_part = 4
29 Bit_width_of_fractional_part = 2
30 Minimum_number_of_frame_errors = 0
31 Store_info_bits_to_file = 1
32 Load_info_bits_from_file = 0
33 Info_bits_file_name = infobits_file.txt
34 Info_bits_file_includes_CRC= 1
35 Initial_process_index = 0
36 Store_coded_bits_to_file = 0
37 Coded_bits_file_name = codedbits_file.txt