]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - keystone-rtos/tcp3d-lld.git/blob - test/gen_test_vectors/test1_wcdma/test1_config2.cfg
Commited by migration script
[keystone-rtos/tcp3d-lld.git] / test / gen_test_vectors / test1_wcdma / test1_config2.cfg
1 Coding_standard  = 3\r
2 Frame_size_index = 101\r
3 Max_number_of_turbo_iterations = 8\r
4 Min_number_of_turbo_iterations = 1\r
5 Max_star_enable = 0\r
6 Max_star_threshold = 4\r
7 Max_star_value     = 2\r
8 tcp3_extrScaleEn = 1\r
9 Extrinsic_scales = 24 24 24 24 24 24 24 24 24 24 24 24 24 24 24 24 \r
10 tcp3_SW0_length = 64\r
11 tcp3_stopSel = 0\r
12 tcp3_SNR_Report = 1\r
13 tcp3_SNR_stopVal = 14\r
14 tcp3_intlvGenEn = 1\r
15 tcp3_softOutBitFormat = 1\r
16 tcp3_lteCrcInitSel = 0\r
17 tcp3_lteCrcIterPass = 1\r
18 \r
19 tcp3_outStatusReadEn = 1\r
20 tcp3_softOutBitsReadEn = 1\r
21 \r
22 Save_intermediate_data    = 1\r
23 Minimum_number_of_FEC_blocks = 1\r
24 Maximum_number_of_FEC_blocks = 1\r
25 Snr_increment_step = 0\r
26 Frame_error_rate_limit = -4\r
27 Snr_init_value = 0\r
28 Add_noise = 1\r
29 c_model_seed = 1075579159\r
30 Bit_width_of_integer_part = 4\r
31 Bit_width_of_fractional_part = 2\r
32 Minimum_number_of_frame_errors = 0\r
33 Store_info_bits_to_file = 1\r
34 Load_info_bits_from_file = 0\r
35 Info_bits_file_name = infobits_file.txt\r
36 Info_bits_file_includes_CRC= 1\r
37 Initial_process_index =  0\r
38 Store_coded_bits_to_file = 1\r
39 Coded_bits_file_name = codedbits_file.txt\r