1 Coding_standard = 1\r
2 Frame_size_index = 91\r
3 Max_number_of_turbo_iterations = 8\r
4 Min_number_of_turbo_iterations = 1\r
5 Max_star_enable = 0\r
6 Max_star_threshold = 4\r
7 Max_star_value = 2\r
8 tcp3_extrScaleEn = 1\r
9 Extrinsic_scales = 24 24 24 24 24 24 24 24 24 24 24 24 24 24 24 24 \r
10 tcp3_SW0_length = 64\r
11 tcp3_stopSel = 0\r
12 tcp3_SNR_Report = 1\r
13 tcp3_SNR_stopVal = 14\r
14 tcp3_intlvGenEn = 1 #<==This one is irellevant\r
15 tcp3_intlvLoadSel = 1; #<======LOAD interleaver \r
16 tcp3_softOutBitFormat = 1\r
17 tcp3_lteCrcInitSel = 0\r
18 tcp3_lteCrcIterPass = 1\r
19 Save_intermediate_data = 1\r
20 Minimum_number_of_FEC_blocks = 1\r
21 Maximum_number_of_FEC_blocks = 1\r
22 Snr_increment_step = 0\r
23 Frame_error_rate_limit = -4\r
24 Snr_init_value = 0\r
25 Add_noise = 1\r
26 c_model_seed = 1075579159\r
27 Bit_width_of_integer_part = 4\r
28 Bit_width_of_fractional_part = 2\r
29 Minimum_number_of_frame_errors = 0\r
30 Store_info_bits_to_file = 1\r
31 Load_info_bits_from_file = 0\r
32 Info_bits_file_name = infobits_file.txt\r
33 Info_bits_file_includes_CRC= 1\r
34 Initial_process_index = 0\r
35 Store_coded_bits_to_file = 1\r
36 Coded_bits_file_name = codedbits_file.txt\r
37 \1a