diff --git a/setupenv.bat b/setupenv.bat
index 8e50510947dcab21bfbb0da82cb25af7fb1fff33..b4059950e9bc1747dce7fbededb5b2532aee92bb 100755 (executable)
--- a/setupenv.bat
+++ b/setupenv.bat
for /f "tokens=1* delims=" %%a in ('cmd /q/c path2dos %CCS_ROOT%') do (set CCS_ROOT=%%a)\r
REM ============================================================================\r
\r
+\r
+REM set the PDK install path\r
+IF DEFINED PDK_INSTALL_PATH GOTO pdk_defined\r
+set PDK_INSTALL_PATH="%CCS_ROOT%/pdk_keystone2_3_01_00_01/packages"\r
+:pdk_defined\r
+\r
@REM EDMA3 LLD installation path variables\r
-set EDMA3LLD_BIOS6_INSTALLDIR=%CCS_ROOT%/MCSDK_3A7/edma3_lld_02_11_05_02\r
+set EDMA3LLD_BIOS6_INSTALLDIR=%CCS_ROOT%/edma3_lld_02_11_11_15\r
\r
-@REM PDK installation path\r
-set PDK_INSTALL_PATH=%CCS_ROOT:/=\%\MCSDK_3A7\pdk_keystone2_1_00_00_07\packages\r
+@REM set the Code Gen tools\r
+set C6X_GEN_INSTALL_PATH=%CCS_ROOT%/ccsv5/tools/compiler/c6000_7.4.4\r
+set XDCCGROOT=%C6X_GEN_INSTALL_PATH%\r
\r
@REM Specify the XDC Tool Path\r
-REM set XDC_INSTALL_PATH=T:/gen/xdc/xdctools_3_20_07_86\r
-set XDC_INSTALL_PATH=%CCS_ROOT%/MCSDK_3A7/xdctools_3_24_05_48\r
+set XDC_INSTALL_PATH="C:/ti/xdctools_3_25_05_94"\r
+set XDCPATH=../../..;%XDC_INSTALL_PATH%/packages\r
\r
@REM Third Party Tools: Coverity \r
set STATIC_ANALYZE_PATH=T:\gen\coverity\prevent-mingw-3.8.0\r
\r
@REM XDC filete for creating simple makefile\r
set XDC_FILTER_INSTALL_PATH=T:/gen/xdc/xdcFilter/20100428\r
+set XDCPATH=%XDCPATH%;%XDC_ECLIPSE_PLUGIN_INSTALL_PATH%\r
+set XDCPATH=%XDCPATH%;%XDC_FILTER_INSTALL_PATH%\r
\r
-@REM set the Code Gen tools\r
-set C6X_GEN_INSTALL_PATH=C:/ti/ccsv5/tools/compiler/c6000_7.4.1\r
\r
@REM set the CG XML path\r
-set CG_XML_BIN_INSTALL_PATH=T:/SDOApps/cg_xml/cg_xml_v2_20_00/bin\r
+set CG_XML_BIN_INSTALL_PATH=%CCS_ROOT%/cg_xml/bin\r
\r
@REM Third Party Tools: Doxygen\r
set DOXYGEN_INSTALL_PATH=T:\Doxygen\doxygen\1.5.1-p1\bin\r