20 months agoMerge pull request #3 in PROCESSOR-SDK/traceframework from CATREQ-2702 to master master DEV.TFWK-01.01.01.09A
Merge pull request #3 in PROCESSOR-SDK/traceframework from CATREQ-2702 to master
* commit '2c0965c578ba94cb7010c05c49fe5dc017b83c0f':
CATREQ-2702: Descoping C6x big endian
* commit '2c0965c578ba94cb7010c05c49fe5dc017b83c0f':
CATREQ-2702: Descoping C6x big endian
CATREQ-2702: Descoping C6x big endian
2 years agoMerge pull request #2 in PROCESSOR-SDK/traceframework from Doc_ver_update_5.0 to... DEV.PROCESSOR-SDK.05.01.00.10 DEV.PROCESSOR-SDK.05.01.00.11 DEV.PROCESSOR-SDK.05.02.00.07 DEV.PROCESSOR-SDK.05.03.00.05 DEV.PROCESSOR-SDK.06.00.00.05 DEV.TFWK-01.01.01.09
Merge pull request #2 in PROCESSOR-SDK/traceframework from Doc_ver_update_5.0 to master
* commit 'b94de317710b2688011cb9132e390fd3350b8587':
Documentation and version updates for procsdk 5.0 release
* commit 'b94de317710b2688011cb9132e390fd3350b8587':
Documentation and version updates for procsdk 5.0 release
Documentation and version updates for procsdk 5.0 release
Merge pull request #1 in PROCESSOR-SDK/traceframework from PRSDK-2194 to master
* commit '37fc2bf628d610f3fc8005882ef5505b3a1e8055':
PRSDK-2194: Added RULES_MAKE macro
* commit '37fc2bf628d610f3fc8005882ef5505b3a1e8055':
PRSDK-2194: Added RULES_MAKE macro
PRSDK-2194: Added RULES_MAKE macro
- Added RULES_MAKE macro to support build based on custom Rules.make location
- Added RULES_MAKE macro to support build based on custom Rules.make location
tf:cuiaTest:fixing linker options
5 years agoupdated config.bld to pick up the version information from package.xdc DEV.TFWK-01.01.01.08A
updated config.bld to pick up the version information from package.xdc
traceframework: update RN and tfver.h for release 1.1.1.8
Signed-off-by: Hao Zhang <hzhang@ti.com>
Signed-off-by: Hao Zhang <hzhang@ti.com>
traceframework: keystone: rename test project name to contain "C66"
pdkProjectCreate script now supports both DSP and ARM projects, the DSP
project name need to contain "C66" for the updated script to create the
project properly.
Signed-off-by: Hao Zhang <hzhang@ti.com>keystone: change test project name to contain "C66"
pdkProjectCreate script now supports both DSP and ARM projects, the DSP
project name need to contain "C66" for the updated script to create the
project properly.
Signed-off-by: Hao Zhang <hzhang@ti.com>keystone: change test project name to contain "C66"
update to accept SECTTI variable and C6X_GEN_INSTALL_PATH
SDOCM00118367 fix
Signed-off-by: Arun <auppuleti@ti.com>
Signed-off-by: Arun <auppuleti@ti.com>
SDOCM00118367 fix
Signed-off-by: Arun <auppuleti@ti.com>
Signed-off-by: Arun <auppuleti@ti.com>
fix warnings for k2e test application
aligned the serdes sequence to updated sequence
applied CSL serdes update patch
bug fixes along with big endian support (DSP only) added
fixed the dependency on the libdir for the shared libs
updated release notes
fixed K2E traceframework Serdes initialization
added new RM OSAL
fixed covery issues in the unit test
fixed notify consumers
fixed the race condition for buffer update and buffer index update during notify to consumers
fixed modes
updated version
fixed SDOCM00112406: issue linking with dynamic cUIA Libraries
fixed case for linux builds
removed a debug code from arm producer consumer test
fixed coverity issues for mcsdk-3.1.x-arm
fixed a warning in k2e project compilation
fixed compilation issue for DSP projects
updated the library and test code for strict compilation fixes
6 years agoextended coverity issues to other APIs consumer Create and Contract Create DEV.TFWK-01.01.01.03
extended coverity issues to other APIs consumer Create and Contract Create
updated traceframework for coverity issues
added extradebug flags
fixed compilation for ARM examples
fixed k2e examples
updated the rel version for tf
updated instructions on UG for viewing the cUIA logs on System Analyzer for ARM prodcuer/ARM consumer
fixed a compile time warning:Two events with the same id: ti.uia.sysbios.LoggerStreamer2.L_test and ti.uia.sysbios.LoggerStreamer.L_test share the msg: 'Test'
fixed SDOCM00106979
clean up tf_loc.h include from interface header files, resulted change in unit test code
updated coverity issues and modified SYSBIOS CCS project files to read test input file from PDK install
added contract handle verification checks in library, added more documentation
fixed segmentation fault issue in uia consumers for ARM
updated top level makefile to support multiple devices
added COPYING file
adding tfver.h for arm build
fixed eth port number for k2l, k2h
removed un used variables and increased accumulation delay for General Producer example
bring up k2l, k2e platforms in the unit test
updated the unittest makefiles for k2x
multiprocess support in traceframework library
updated release notes and user guide
updated general producer configuration for system analyzer
updated ccs project txt files and makefiles for K2
added Keystone2 support
fixed invalid buffer sends from consumer process when ring buffer is not wrap around
renamed CCS project files to eliminate the conflicts with PDK drv test projects
added internal setup shell script and updated package.bld
added tf_loc.h in package.bld
fixed arm makefile installation
updated traceframework for producer_state cache line to support multiple consumers
updated testGen example
updated examples
fixed a special condition during ring buf not wrap around case, and update the producer froze state reliably, when notify is called
added uia snapshot and trace streaming support
fixed issues in test framework
bug fix for the contract memory write
added synchronization configuraiton between multi consumers
added ARM consumer support for the unit test, fixed cache issues in TF Lib
added armv7 makefile supports for the unit test
initial commit