3 module Settings
4 {
5 config string tsiplldVersionString = "01.00.00.06";
6 /*! This variable is to control the device type selection.
7 * By default this variable is set to NULL.
8 *
9 * To use TSIP for the selected device, add the following lines to config
10 * file and set the deviceType correctly:
11 *
12 * var tsip = xdc.useModule ('ti.drv.tsip.Settings');
13 * tsip.deviceType = "k2e";
14 */
15 metaonly config string deviceType = "k2e";
16 }