b78037bf0b18525b83bc494303717e4cde01849e
[keystone-rtos/wdtimer.git] / package.xs
1 /*
2  *  ======== package.xs ========
3  *
4  */
7 /*
8  *  ======== Package.getLibs ========
9  *  This function is called when a program's configuration files are
10  *  being generated and it returns the name of a library appropriate
11  *  for the program's configuration.
12  */
14 function getLibs(prog)
15 {
16     var suffix = prog.build.target.suffix;
17     var name = this.$name + ".a" + suffix;
18     var socType = this.Settings.deviceType;
20     socType = socType.toLowerCase();
22     /* Read LIBDIR variable */
23     var lib = java.lang.System.getenv("LIBDIR");
25     /* If NULL, default to "lib" folder */
26     if (lib == null)
27     {
28         lib = "./lib";
29     } else {
30         print ("\tSystem environment LIBDIR variable defined : " + lib);
31     }
33     /* SoC types supported */
34     var socTypes = [
35                         'k2k',
36                         'k2h',
37                         'k2l',
38                         'k2e',
39                       ];
40     
41     /* Get the SOC */
42     for each (var soc in socTypes)
43     {
44         if (socType.equals(soc))
45         {
46             lib = lib + "/" + soc;
47             name = this.$name + "." + soc + ".a" + suffix;       
48             break;
49         }
50     }
52     /* Get target folder, if applicable */
53     if ( java.lang.String(suffix).contains('66') )
54         lib = lib + "/c66";
55     else if ( java.lang.String(suffix).contains('m4') )
56         lib = lib + "/m4";
57     else
58         lib = lib + "/armv7"; 
60     /* Get library name with path */
61     lib = lib + "/" + name;
62     if (java.io.File(this.packageBase + lib).exists()) {
63        print ("\tLinking with library " + this.$name + ":" + lib);
64        return lib;
65     }
67     /* Could not find any library, throw exception */
68     throw new Error("\tLibrary not found: " + this.packageBase + lib);
69 }
71 /*
72  *  ======== package.close ========
73  */
74 function close()
75 {    
76     if (xdc.om.$name != 'cfg') {
77         return;
78     }
79 }