matrix-gui-v2/image-gallery.git
2015-08-28 Jacob Stifflermainwindow: Fix scaling of initial image. master
2015-04-09 Hongmei Goumain: add "using std::endl;" to fix compilation warning origin/HEAD origin/master
2015-03-04 Franklin S... Makefile.build: Call qmake instead of qmake2
2015-02-25 Franklin S... Allow building with Qt 4 and Qt 5
2014-05-09 Franklin S... Use correct name for Matrix directory
2014-05-09 Franklin S... Move License to a single License file
2014-04-29 Franklin S... Rename matrix directory to match other SDK applications
2014-04-29 Franklin S... Add Makefile.build for SDK integration
2014-04-29 Franklin S... Add License
2014-04-29 Franklin S... Add files for Matrix
2014-04-29 Franklin S... Enhancements and Bug fixes
2014-02-18 Franklin S... Initial Commit