Setup Iintial baseline based on LK3.14
[mlp-open-source/kernel.git] / drivers / gpio / gpio-lp3943.c
1 /*
2  * TI/National Semiconductor LP3943 GPIO driver
3  *
4  * Copyright 2013 Texas Instruments
5  *
6  * Author: Milo Kim <milo.kim@ti.com>
7  *
8  * This program is free software; you can redistribute it and/or modify
9  * it under the terms of the GNU General Public License as published by
10  * the Free Software Foundation; version 2.
11  */
13 #include <linux/bitops.h>
14 #include <linux/err.h>
15 #include <linux/gpio.h>
16 #include <linux/i2c.h>
17 #include <linux/mfd/lp3943.h>
18 #include <linux/module.h>
19 #include <linux/platform_device.h>
20 #include <linux/slab.h>
22 enum lp3943_gpios {
23         LP3943_GPIO1,
24         LP3943_GPIO2,
25         LP3943_GPIO3,
26         LP3943_GPIO4,
27         LP3943_GPIO5,
28         LP3943_GPIO6,
29         LP3943_GPIO7,
30         LP3943_GPIO8,
31         LP3943_GPIO9,
32         LP3943_GPIO10,
33         LP3943_GPIO11,
34         LP3943_GPIO12,
35         LP3943_GPIO13,
36         LP3943_GPIO14,
37         LP3943_GPIO15,
38         LP3943_GPIO16,
39         LP3943_MAX_GPIO,
40 };
42 struct lp3943_gpio {
43         struct gpio_chip chip;
44         struct lp3943 *lp3943;
45         u16 input_mask;         /* 1 = GPIO is input direction, 0 = output */
46 };
48 static inline struct lp3943_gpio *to_lp3943_gpio(struct gpio_chip *_chip)
49 {
50         return container_of(_chip, struct lp3943_gpio, chip);
51 }
53 static int lp3943_gpio_request(struct gpio_chip *chip, unsigned offset)
54 {
55         struct lp3943_gpio *lp3943_gpio = to_lp3943_gpio(chip);
56         struct lp3943 *lp3943 = lp3943_gpio->lp3943;
58         /* Return an error if the pin is already assigned */
59         if (test_and_set_bit(offset, &lp3943->pin_used))
60                 return -EBUSY;
62         return 0;
63 }
65 static void lp3943_gpio_free(struct gpio_chip *chip, unsigned offset)
66 {
67         struct lp3943_gpio *lp3943_gpio = to_lp3943_gpio(chip);
68         struct lp3943 *lp3943 = lp3943_gpio->lp3943;
70         clear_bit(offset, &lp3943->pin_used);
71 }
73 static int lp3943_gpio_set_mode(struct lp3943_gpio *lp3943_gpio, u8 offset,
74                                 u8 val)
75 {
76         struct lp3943 *lp3943 = lp3943_gpio->lp3943;
77         const struct lp3943_reg_cfg *mux = lp3943->mux_cfg;
79         return lp3943_update_bits(lp3943, mux[offset].reg, mux[offset].mask,
80                                   val << mux[offset].shift);
81 }
83 static int lp3943_gpio_direction_input(struct gpio_chip *chip, unsigned offset)
84 {
85         struct lp3943_gpio *lp3943_gpio = to_lp3943_gpio(chip);
87         lp3943_gpio->input_mask |= BIT(offset);
89         return lp3943_gpio_set_mode(lp3943_gpio, offset, LP3943_GPIO_IN);
90 }
92 static int lp3943_get_gpio_in_status(struct lp3943_gpio *lp3943_gpio,
93                                      struct gpio_chip *chip, unsigned offset)
94 {
95         u8 addr, read;
96         int err;
98         switch (offset) {
99         case LP3943_GPIO1 ... LP3943_GPIO8:
100                 addr = LP3943_REG_GPIO_A;
101                 break;
102         case LP3943_GPIO9 ... LP3943_GPIO16:
103                 addr = LP3943_REG_GPIO_B;
104                 offset = offset - 8;
105                 break;
106         default:
107                 return -EINVAL;
108         }
110         err = lp3943_read_byte(lp3943_gpio->lp3943, addr, &read);
111         if (err)
112                 return err;
114         return !!(read & BIT(offset));
117 static int lp3943_get_gpio_out_status(struct lp3943_gpio *lp3943_gpio,
118                                       struct gpio_chip *chip, unsigned offset)
120         struct lp3943 *lp3943 = lp3943_gpio->lp3943;
121         const struct lp3943_reg_cfg *mux = lp3943->mux_cfg;
122         u8 read;
123         int err;
125         err = lp3943_read_byte(lp3943, mux[offset].reg, &read);
126         if (err)
127                 return err;
129         read = (read & mux[offset].mask) >> mux[offset].shift;
131         if (read == LP3943_GPIO_OUT_HIGH)
132                 return 1;
133         else if (read == LP3943_GPIO_OUT_LOW)
134                 return 0;
135         else
136                 return -EINVAL;
139 static int lp3943_gpio_get(struct gpio_chip *chip, unsigned offset)
141         struct lp3943_gpio *lp3943_gpio = to_lp3943_gpio(chip);
143         /*
144          * Limitation:
145          *   LP3943 doesn't have the GPIO direction register. It provides
146          *   only input and output status registers.
147          *   So, direction info is required to handle the 'get' operation.
148          *   This variable is updated whenever the direction is changed and
149          *   it is used here.
150          */
152         if (lp3943_gpio->input_mask & BIT(offset))
153                 return lp3943_get_gpio_in_status(lp3943_gpio, chip, offset);
154         else
155                 return lp3943_get_gpio_out_status(lp3943_gpio, chip, offset);
158 static void lp3943_gpio_set(struct gpio_chip *chip, unsigned offset, int value)
160         struct lp3943_gpio *lp3943_gpio = to_lp3943_gpio(chip);
161         u8 data;
163         if (value)
164                 data = LP3943_GPIO_OUT_HIGH;
165         else
166                 data = LP3943_GPIO_OUT_LOW;
168         lp3943_gpio_set_mode(lp3943_gpio, offset, data);
171 static int lp3943_gpio_direction_output(struct gpio_chip *chip, unsigned offset,
172                                         int value)
174         struct lp3943_gpio *lp3943_gpio = to_lp3943_gpio(chip);
176         lp3943_gpio_set(chip, offset, value);
177         lp3943_gpio->input_mask &= ~BIT(offset);
179         return 0;
182 static const struct gpio_chip lp3943_gpio_chip = {
183         .label                  = "lp3943",
184         .owner                  = THIS_MODULE,
185         .request                = lp3943_gpio_request,
186         .free                   = lp3943_gpio_free,
187         .direction_input        = lp3943_gpio_direction_input,
188         .get                    = lp3943_gpio_get,
189         .direction_output       = lp3943_gpio_direction_output,
190         .set                    = lp3943_gpio_set,
191         .base                   = -1,
192         .ngpio                  = LP3943_MAX_GPIO,
193         .can_sleep              = 1,
194 };
196 static int lp3943_gpio_probe(struct platform_device *pdev)
198         struct lp3943 *lp3943 = dev_get_drvdata(pdev->dev.parent);
199         struct lp3943_gpio *lp3943_gpio;
201         lp3943_gpio = devm_kzalloc(&pdev->dev, sizeof(*lp3943_gpio),
202                                 GFP_KERNEL);
203         if (!lp3943_gpio)
204                 return -ENOMEM;
206         lp3943_gpio->lp3943 = lp3943;
207         lp3943_gpio->chip = lp3943_gpio_chip;
208         lp3943_gpio->chip.dev = &pdev->dev;
210         platform_set_drvdata(pdev, lp3943_gpio);
212         return gpiochip_add(&lp3943_gpio->chip);
215 static int lp3943_gpio_remove(struct platform_device *pdev)
217         struct lp3943_gpio *lp3943_gpio = platform_get_drvdata(pdev);
219         return gpiochip_remove(&lp3943_gpio->chip);
222 static const struct of_device_id lp3943_gpio_of_match[] = {
223         { .compatible = "ti,lp3943-gpio", },
224         { }
225 };
226 MODULE_DEVICE_TABLE(of, lp3943_gpio_of_match);
228 static struct platform_driver lp3943_gpio_driver = {
229         .probe = lp3943_gpio_probe,
230         .remove = lp3943_gpio_remove,
231         .driver = {
232                 .name = "lp3943-gpio",
233                 .owner = THIS_MODULE,
234                 .of_match_table = lp3943_gpio_of_match,
235         },
236 };
237 module_platform_driver(lp3943_gpio_driver);
239 MODULE_DESCRIPTION("LP3943 GPIO driver");
240 MODULE_ALIAS("platform:lp3943-gpio");
241 MODULE_AUTHOR("Milo Kim");
242 MODULE_LICENSE("GPL");