]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - mlp-open-source/kernel.git/blob - drivers/leds/leds-lp55xx-common.h
Add LM3644 new Flash drivers v4l2&LED subsystem
[mlp-open-source/kernel.git] / drivers / leds / leds-lp55xx-common.h
1 /*
2  * LP55XX Common Driver Header
3  *
4  * Copyright (C) 2012 Texas Instruments
5  *
6  * Author: Milo(Woogyom) Kim <milo.kim@ti.com>
7  *
8  * This program is free software; you can redistribute it and/or
9  * modify it under the terms of the GNU General Public License
10  * version 2 as published by the Free Software Foundation.
11  *
12  * Derived from leds-lp5521.c, leds-lp5523.c
13  */
15 #ifndef _LEDS_LP55XX_COMMON_H
16 #define _LEDS_LP55XX_COMMON_H
18 enum lp55xx_engine_index {
19         LP55XX_ENGINE_INVALID,
20         LP55XX_ENGINE_1,
21         LP55XX_ENGINE_2,
22         LP55XX_ENGINE_3,
23         LP55XX_ENGINE_MAX = LP55XX_ENGINE_3,
24 };
26 enum lp55xx_engine_mode {
27         LP55XX_ENGINE_DISABLED,
28         LP55XX_ENGINE_LOAD,
29         LP55XX_ENGINE_RUN,
30 };
32 #define LP55XX_DEV_ATTR_RW(name, show, store)   \
33         DEVICE_ATTR(name, S_IRUGO | S_IWUSR, show, store)
34 #define LP55XX_DEV_ATTR_RO(name, show)          \
35         DEVICE_ATTR(name, S_IRUGO, show, NULL)
36 #define LP55XX_DEV_ATTR_WO(name, store)         \
37         DEVICE_ATTR(name, S_IWUSR, NULL, store)
39 #define show_mode(nr)                                                   \
40 static ssize_t show_engine##nr##_mode(struct device *dev,               \
41                                     struct device_attribute *attr,      \
42                                     char *buf)                          \
43 {                                                                       \
44         return show_engine_mode(dev, attr, buf, nr);                    \
45 }
47 #define store_mode(nr)                                                  \
48 static ssize_t store_engine##nr##_mode(struct device *dev,              \
49                                      struct device_attribute *attr,     \
50                                      const char *buf, size_t len)       \
51 {                                                                       \
52         return store_engine_mode(dev, attr, buf, len, nr);              \
53 }
55 #define show_leds(nr)                                                   \
56 static ssize_t show_engine##nr##_leds(struct device *dev,               \
57                             struct device_attribute *attr,              \
58                             char *buf)                                  \
59 {                                                                       \
60         return show_engine_leds(dev, attr, buf, nr);                    \
61 }
63 #define store_leds(nr)                                          \
64 static ssize_t store_engine##nr##_leds(struct device *dev,      \
65                              struct device_attribute *attr,     \
66                              const char *buf, size_t len)       \
67 {                                                               \
68         return store_engine_leds(dev, attr, buf, len, nr);      \
69 }
71 #define store_load(nr)                                                  \
72 static ssize_t store_engine##nr##_load(struct device *dev,              \
73                                      struct device_attribute *attr,     \
74                                      const char *buf, size_t len)       \
75 {                                                                       \
76         return store_engine_load(dev, attr, buf, len, nr);              \
77 }
79 struct lp55xx_led;
80 struct lp55xx_chip;
82 /*
83  * struct lp55xx_reg
84  * @addr : Register address
85  * @val  : Register value
86  */
87 struct lp55xx_reg {
88         u8 addr;
89         u8 val;
90 };
92 /*
93  * struct lp55xx_device_config
94  * @reset              : Chip specific reset command
95  * @enable             : Chip specific enable command
96  * @max_channel        : Maximum number of channels
97  * @post_init_device   : Chip specific initialization code
98  * @brightness_work_fn : Brightness work function
99  * @set_led_current    : LED current set function
100  * @firmware_cb        : Call function when the firmware is loaded
101  * @run_engine         : Run internal engine for pattern
102  * @dev_attr_group     : Device specific attributes
103  */
104 struct lp55xx_device_config {
105         const struct lp55xx_reg reset;
106         const struct lp55xx_reg enable;
107         const int max_channel;
109         /* define if the device has specific initialization process */
110         int (*post_init_device) (struct lp55xx_chip *chip);
112         /* access brightness register */
113         void (*brightness_work_fn)(struct work_struct *work);
115         /* current setting function */
116         void (*set_led_current) (struct lp55xx_led *led, u8 led_current);
118         /* access program memory when the firmware is loaded */
119         void (*firmware_cb)(struct lp55xx_chip *chip);
121         /* used for running firmware LED patterns */
122         void (*run_engine) (struct lp55xx_chip *chip, bool start);
124         /* additional device specific attributes */
125         const struct attribute_group *dev_attr_group;
126 };
128 /*
129  * struct lp55xx_engine
130  * @mode       : Engine mode
131  * @led_mux    : Mux bits for LED selection. Only used in LP5523
132  */
133 struct lp55xx_engine {
134         enum lp55xx_engine_mode mode;
135         u16 led_mux;
136 };
138 /*
139  * struct lp55xx_chip
140  * @cl         : I2C communication for access registers
141  * @pdata      : Platform specific data
142  * @lock       : Lock for user-space interface
143  * @num_leds   : Number of registered LEDs
144  * @cfg        : Device specific configuration data
145  * @engine_idx : Selected engine number
146  * @engines    : Engine structure for the device attribute R/W interface
147  * @fw         : Firmware data for running a LED pattern
148  */
149 struct lp55xx_chip {
150         struct i2c_client *cl;
151         struct clk *clk;
152         struct lp55xx_platform_data *pdata;
153         struct mutex lock;      /* lock for user-space interface */
154         int num_leds;
155         struct lp55xx_device_config *cfg;
156         enum lp55xx_engine_index engine_idx;
157         struct lp55xx_engine engines[LP55XX_ENGINE_MAX];
158         const struct firmware *fw;
159 };
161 /*
162  * struct lp55xx_led
163  * @chan_nr         : Channel number
164  * @cdev            : LED class device
165  * @led_current     : Current setting at each led channel
166  * @max_current     : Maximun current at each led channel
167  * @brightness_work : Workqueue for brightness control
168  * @brightness      : Brightness value
169  * @chip            : The lp55xx chip data
170  */
171 struct lp55xx_led {
172         int chan_nr;
173         struct led_classdev cdev;
174         u8 led_current;
175         u8 max_current;
176         struct work_struct brightness_work;
177         u8 brightness;
178         struct lp55xx_chip *chip;
179 };
181 /* register access */
182 extern int lp55xx_write(struct lp55xx_chip *chip, u8 reg, u8 val);
183 extern int lp55xx_read(struct lp55xx_chip *chip, u8 reg, u8 *val);
184 extern int lp55xx_update_bits(struct lp55xx_chip *chip, u8 reg,
185                         u8 mask, u8 val);
187 /* external clock detection */
188 extern bool lp55xx_is_extclk_used(struct lp55xx_chip *chip);
190 /* common device init/deinit functions */
191 extern int lp55xx_init_device(struct lp55xx_chip *chip);
192 extern void lp55xx_deinit_device(struct lp55xx_chip *chip);
194 /* common LED class device functions */
195 extern int lp55xx_register_leds(struct lp55xx_led *led,
196                                 struct lp55xx_chip *chip);
197 extern void lp55xx_unregister_leds(struct lp55xx_led *led,
198                                 struct lp55xx_chip *chip);
200 /* common device attributes functions */
201 extern int lp55xx_register_sysfs(struct lp55xx_chip *chip);
202 extern void lp55xx_unregister_sysfs(struct lp55xx_chip *chip);
204 /* common device tree population function */
205 extern int lp55xx_of_populate_pdata(struct device *dev,
206                                     struct device_node *np);
208 #endif /* _LEDS_LP55XX_COMMON_H */