1 /*
2 * LP55XX Common Driver Header
3 *
4 * Copyright (C) 2012 Texas Instruments
5 *
6 * Author: Milo(Woogyom) Kim <milo.kim@ti.com>
7 *
8 * This program is free software; you can redistribute it and/or
9 * modify it under the terms of the GNU General Public License
10 * version 2 as published by the Free Software Foundation.
11 *
12 * Derived from leds-lp5521.c, leds-lp5523.c
13 */
15 #ifndef _LEDS_LP55XX_COMMON_H
16 #define _LEDS_LP55XX_COMMON_H
18 enum lp55xx_engine_index {
19 LP55XX_ENGINE_INVALID,
20 LP55XX_ENGINE_1,
21 LP55XX_ENGINE_2,
22 LP55XX_ENGINE_3,
23 LP55XX_ENGINE_MAX = LP55XX_ENGINE_3,
24 };
26 enum lp55xx_engine_mode {
27 LP55XX_ENGINE_DISABLED,
28 LP55XX_ENGINE_LOAD,
29 LP55XX_ENGINE_RUN,
30 };
32 #define LP55XX_DEV_ATTR_RW(name, show, store) \
33 DEVICE_ATTR(name, S_IRUGO | S_IWUSR, show, store)
34 #define LP55XX_DEV_ATTR_RO(name, show) \
35 DEVICE_ATTR(name, S_IRUGO, show, NULL)
36 #define LP55XX_DEV_ATTR_WO(name, store) \
37 DEVICE_ATTR(name, S_IWUSR, NULL, store)
39 #define show_mode(nr) \
40 static ssize_t show_engine##nr##_mode(struct device *dev, \
41 struct device_attribute *attr, \
42 char *buf) \
43 { \
44 return show_engine_mode(dev, attr, buf, nr); \
45 }
47 #define store_mode(nr) \
48 static ssize_t store_engine##nr##_mode(struct device *dev, \
49 struct device_attribute *attr, \
50 const char *buf, size_t len) \
51 { \
52 return store_engine_mode(dev, attr, buf, len, nr); \
53 }
55 #define show_leds(nr) \
56 static ssize_t show_engine##nr##_leds(struct device *dev, \
57 struct device_attribute *attr, \
58 char *buf) \
59 { \
60 return show_engine_leds(dev, attr, buf, nr); \
61 }
63 #define store_leds(nr) \
64 static ssize_t store_engine##nr##_leds(struct device *dev, \
65 struct device_attribute *attr, \
66 const char *buf, size_t len) \
67 { \
68 return store_engine_leds(dev, attr, buf, len, nr); \
69 }
71 #define store_load(nr) \
72 static ssize_t store_engine##nr##_load(struct device *dev, \
73 struct device_attribute *attr, \
74 const char *buf, size_t len) \
75 { \
76 return store_engine_load(dev, attr, buf, len, nr); \
77 }
79 struct lp55xx_led;
80 struct lp55xx_chip;
82 /*
83 * struct lp55xx_reg
84 * @addr : Register address
85 * @val : Register value
86 */
87 struct lp55xx_reg {
88 u8 addr;
89 u8 val;
90 };
92 /*
93 * struct lp55xx_device_config
94 * @reset : Chip specific reset command
95 * @enable : Chip specific enable command
96 * @max_channel : Maximum number of channels
97 * @post_init_device : Chip specific initialization code
98 * @brightness_work_fn : Brightness work function
99 * @set_led_current : LED current set function
100 * @firmware_cb : Call function when the firmware is loaded
101 * @run_engine : Run internal engine for pattern
102 * @dev_attr_group : Device specific attributes
103 */
104 struct lp55xx_device_config {
105 const struct lp55xx_reg reset;
106 const struct lp55xx_reg enable;
107 const int max_channel;
109 /* define if the device has specific initialization process */
110 int (*post_init_device) (struct lp55xx_chip *chip);
112 /* access brightness register */
113 void (*brightness_work_fn)(struct work_struct *work);
115 /* current setting function */
116 void (*set_led_current) (struct lp55xx_led *led, u8 led_current);
118 /* access program memory when the firmware is loaded */
119 void (*firmware_cb)(struct lp55xx_chip *chip);
121 /* used for running firmware LED patterns */
122 void (*run_engine) (struct lp55xx_chip *chip, bool start);
124 /* additional device specific attributes */
125 const struct attribute_group *dev_attr_group;
126 };
128 /*
129 * struct lp55xx_engine
130 * @mode : Engine mode
131 * @led_mux : Mux bits for LED selection. Only used in LP5523
132 */
133 struct lp55xx_engine {
134 enum lp55xx_engine_mode mode;
135 u16 led_mux;
136 };
138 /*
139 * struct lp55xx_chip
140 * @cl : I2C communication for access registers
141 * @pdata : Platform specific data
142 * @lock : Lock for user-space interface
143 * @num_leds : Number of registered LEDs
144 * @cfg : Device specific configuration data
145 * @engine_idx : Selected engine number
146 * @engines : Engine structure for the device attribute R/W interface
147 * @fw : Firmware data for running a LED pattern
148 */
149 struct lp55xx_chip {
150 struct i2c_client *cl;
151 struct clk *clk;
152 struct lp55xx_platform_data *pdata;
153 struct mutex lock; /* lock for user-space interface */
154 int num_leds;
155 struct lp55xx_device_config *cfg;
156 enum lp55xx_engine_index engine_idx;
157 struct lp55xx_engine engines[LP55XX_ENGINE_MAX];
158 const struct firmware *fw;
159 };
161 /*
162 * struct lp55xx_led
163 * @chan_nr : Channel number
164 * @cdev : LED class device
165 * @led_current : Current setting at each led channel
166 * @max_current : Maximun current at each led channel
167 * @brightness_work : Workqueue for brightness control
168 * @brightness : Brightness value
169 * @chip : The lp55xx chip data
170 */
171 struct lp55xx_led {
172 int chan_nr;
173 struct led_classdev cdev;
174 u8 led_current;
175 u8 max_current;
176 struct work_struct brightness_work;
177 u8 brightness;
178 struct lp55xx_chip *chip;
179 };
181 /* register access */
182 extern int lp55xx_write(struct lp55xx_chip *chip, u8 reg, u8 val);
183 extern int lp55xx_read(struct lp55xx_chip *chip, u8 reg, u8 *val);
184 extern int lp55xx_update_bits(struct lp55xx_chip *chip, u8 reg,
185 u8 mask, u8 val);
187 /* external clock detection */
188 extern bool lp55xx_is_extclk_used(struct lp55xx_chip *chip);
190 /* common device init/deinit functions */
191 extern int lp55xx_init_device(struct lp55xx_chip *chip);
192 extern void lp55xx_deinit_device(struct lp55xx_chip *chip);
194 /* common LED class device functions */
195 extern int lp55xx_register_leds(struct lp55xx_led *led,
196 struct lp55xx_chip *chip);
197 extern void lp55xx_unregister_leds(struct lp55xx_led *led,
198 struct lp55xx_chip *chip);
200 /* common device attributes functions */
201 extern int lp55xx_register_sysfs(struct lp55xx_chip *chip);
202 extern void lp55xx_unregister_sysfs(struct lp55xx_chip *chip);
204 /* common device tree population function */
205 extern int lp55xx_of_populate_pdata(struct device *dev,
206 struct device_node *np);
208 #endif /* _LEDS_LP55XX_COMMON_H */