]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - mlp-open-source/kernel.git/blob - drivers/media/i2c/lm3560.c
ti-ss-flash.c correct missed value reference
[mlp-open-source/kernel.git] / drivers / media / i2c / lm3560.c
1 /*
2  * drivers/media/i2c/lm3560.c
3  * General device driver for TI lm3560, FLASH LED Driver
4  *
5  * Copyright (C) 2013 Texas Instruments
6  *
7  * Contact: Daniel Jeong <gshark.jeong@gmail.com>
8  *                      Ldd-Mlp <ldd-mlp@list.ti.com>
9  *
10  * This program is free software; you can redistribute it and/or
11  * modify it under the terms of the GNU General Public License
12  * version 2 as published by the Free Software Foundation.
13  *
14  * This program is distributed in the hope that it will be useful, but
15  * WITHOUT ANY WARRANTY; without even the implied warranty of
16  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU
17  * General Public License for more details.
18  *
19  * You should have received a copy of the GNU General Public License
20  * along with this program; if not, write to the Free Software
21  * Foundation, Inc., 51 Franklin St, Fifth Floor, Boston, MA
22  * 02110-1301 USA
23  *
24  */
26 #include <linux/delay.h>
27 #include <linux/module.h>
28 #include <linux/i2c.h>
29 #include <linux/slab.h>
30 #include <linux/mutex.h>
31 #include <linux/regmap.h>
32 #include <linux/videodev2.h>
33 #include <media/lm3560.h>
34 #include <media/v4l2-ctrls.h>
35 #include <media/v4l2-device.h>
37 /* registers definitions */
38 #define REG_ENABLE              0x10
39 #define REG_TORCH_BR    0xa0
40 #define REG_FLASH_BR    0xb0
41 #define REG_FLASH_TOUT  0xc0
42 #define REG_FLAG                0xd0
43 #define REG_CONFIG1             0xe0
45 /* Fault Mask */
46 #define FAULT_TIMEOUT   (1<<0)
47 #define FAULT_OVERTEMP  (1<<1)
48 #define FAULT_SHORT_CIRCUIT     (1<<2)
50 enum led_enable {
51         MODE_SHDN = 0x0,
52         MODE_TORCH = 0x2,
53         MODE_FLASH = 0x3,
54 };
56 /* struct lm3560_flash
57  *
58  * @pdata: platform data
59  * @regmap: reg. map for i2c
60  * @lock: muxtex for serial access.
61  * @led_mode: V4L2 LED mode
62  * @ctrls_led: V4L2 contols
63  * @subdev_led: V4L2 subdev
64  */
65 struct lm3560_flash {
66         struct device *dev;
67         struct lm3560_platform_data *pdata;
68         struct regmap *regmap;
69         struct mutex lock;
71         enum v4l2_flash_led_mode led_mode;
72         struct v4l2_ctrl_handler ctrls_led[LM3560_LED_MAX];
73         struct v4l2_subdev subdev_led[LM3560_LED_MAX];
74 };
76 #define to_lm3560_flash(_ctrl, _no)     \
77         container_of(_ctrl->handler, struct lm3560_flash, ctrls_led[_no])
79 /* enable mode control */
80 static int lm3560_mode_ctrl(struct lm3560_flash *flash)
81 {
82         int rval = -EINVAL;
84         switch (flash->led_mode) {
85         case V4L2_FLASH_LED_MODE_NONE:
86                 rval = regmap_update_bits(flash->regmap,
87                                           REG_ENABLE, 0x03, MODE_SHDN);
88                 break;
89         case V4L2_FLASH_LED_MODE_TORCH:
90                 rval = regmap_update_bits(flash->regmap,
91                                           REG_ENABLE, 0x03, MODE_TORCH);
92                 break;
93         case V4L2_FLASH_LED_MODE_FLASH:
94                 rval = regmap_update_bits(flash->regmap,
95                                           REG_ENABLE, 0x03, MODE_FLASH);
96                 break;
97         }
98         return rval;
99 }
101 /* led1/2  enable/disable */
102 static int lm3560_enable_ctrl(struct lm3560_flash *flash,
103                               enum lm3560_led_id led_no, bool on)
105         int rval;
107         if (led_no == LM3560_LED0) {
108                 if (on == true)
109                         rval = regmap_update_bits(flash->regmap,
110                                                   REG_ENABLE, 0x08, 0x08);
111                 else
112                         rval = regmap_update_bits(flash->regmap,
113                                                   REG_ENABLE, 0x08, 0x00);
114         } else {
115                 if (on == true)
116                         rval = regmap_update_bits(flash->regmap,
117                                                   REG_ENABLE, 0x10, 0x10);
118                 else
119                         rval = regmap_update_bits(flash->regmap,
120                                                   REG_ENABLE, 0x10, 0x00);
121         }
122         return rval;
125 /* torch1/2 brightness control */
126 static int lm3560_torch_brt_ctrl(struct lm3560_flash *flash,
127                                  enum lm3560_led_id led_no, unsigned int brt)
129         int rval;
130         u8 br_bits;
132         if (brt < LM3560_TORCH_BRT_MIN)
133                 return lm3560_enable_ctrl(flash, led_no, false);
134         else
135                 rval = lm3560_enable_ctrl(flash, led_no, true);
137         br_bits = LM3560_TORCH_BRT_uA_TO_REG(brt);
138         if (led_no == LM3560_LED0)
139                 rval = regmap_update_bits(flash->regmap,
140                                           REG_TORCH_BR, 0x07, br_bits);
141         else
142                 rval = regmap_update_bits(flash->regmap,
143                                           REG_TORCH_BR, 0x38, br_bits << 3);
145         return rval;
148 /* flash1/2 brightness control */
149 static int lm3560_flash_brt_ctrl(struct lm3560_flash *flash,
150                                  enum lm3560_led_id led_no, unsigned int brt)
152         int rval;
153         u8 br_bits;
155         if (brt < LM3560_FLASH_BRT_MIN)
156                 return lm3560_enable_ctrl(flash, led_no, false);
157         else
158                 rval = lm3560_enable_ctrl(flash, led_no, true);
160         br_bits = LM3560_FLASH_BRT_uA_TO_REG(brt);
161         if (led_no == LM3560_LED0)
162                 rval = regmap_update_bits(flash->regmap,
163                                           REG_FLASH_BR, 0x0f, br_bits);
164         else
165                 rval = regmap_update_bits(flash->regmap,
166                                           REG_FLASH_BR, 0xf0, br_bits << 4);
168         return rval;
171 /* V4L2 controls  */
172 static int lm3560_get_ctrl(struct v4l2_ctrl *ctrl, enum lm3560_led_id led_no)
174         struct lm3560_flash *flash = to_lm3560_flash(ctrl, led_no);
175         int rval = -EINVAL;
177         mutex_lock(&flash->lock);
179         if (ctrl->id == V4L2_CID_FLASH_FAULT) {
180                 s32 fault = 0;
181                 unsigned int reg_val;
182                 rval = regmap_read(flash->regmap, REG_FLAG, &reg_val);
183                 if (rval < 0)
184                         goto out;
185                 if (reg_val & FAULT_SHORT_CIRCUIT)
186                         fault |= V4L2_FLASH_FAULT_SHORT_CIRCUIT;
187                 if (reg_val & FAULT_OVERTEMP)
188                         fault |= V4L2_FLASH_FAULT_OVER_TEMPERATURE;
189                 if (reg_val & FAULT_TIMEOUT)
190                         fault |= V4L2_FLASH_FAULT_TIMEOUT;
191                 ctrl->cur.val = fault;
192         }
194 out:
195         mutex_unlock(&flash->lock);
196         return rval;
199 static int lm3560_set_ctrl(struct v4l2_ctrl *ctrl, enum lm3560_led_id led_no)
201         struct lm3560_flash *flash = to_lm3560_flash(ctrl, led_no);
202         u8 tout_bits;
203         int rval = -EINVAL;
205         mutex_lock(&flash->lock);
207         switch (ctrl->id) {
208         case V4L2_CID_FLASH_LED_MODE:
209                 flash->led_mode = ctrl->val;
210                 if (flash->led_mode != V4L2_FLASH_LED_MODE_FLASH)
211                         rval = lm3560_mode_ctrl(flash);
212                 break;
214         case V4L2_CID_FLASH_STROBE_SOURCE:
215                 rval = regmap_update_bits(flash->regmap,
216                                           REG_CONFIG1, 0x04, (ctrl->val) << 2);
217                 if (rval < 0)
218                         goto err_out;
219                 break;
221         case V4L2_CID_FLASH_STROBE:
222                 if (flash->led_mode != V4L2_FLASH_LED_MODE_FLASH) {
223                         rval = -EBUSY;
224                         goto err_out;
225                 }
226                 flash->led_mode = V4L2_FLASH_LED_MODE_FLASH;
227                 rval = lm3560_mode_ctrl(flash);
228                 break;
230         case V4L2_CID_FLASH_STROBE_STOP:
231                 if (flash->led_mode != V4L2_FLASH_LED_MODE_FLASH) {
232                         rval = -EBUSY;
233                         goto err_out;
234                 }
235                 flash->led_mode = V4L2_FLASH_LED_MODE_NONE;
236                 rval = lm3560_mode_ctrl(flash);
237                 break;
239         case V4L2_CID_FLASH_TIMEOUT:
240                 tout_bits = LM3560_FLASH_TOUT_ms_TO_REG(ctrl->val);
241                 rval = regmap_update_bits(flash->regmap,
242                                           REG_FLASH_TOUT, 0x1f, tout_bits);
243                 break;
245         case V4L2_CID_FLASH_INTENSITY:
246                 rval = lm3560_flash_brt_ctrl(flash, led_no, ctrl->val);
247                 break;
249         case V4L2_CID_FLASH_TORCH_INTENSITY:
250                 rval = lm3560_torch_brt_ctrl(flash, led_no, ctrl->val);
251                 break;
252         }
254 err_out:
255         mutex_unlock(&flash->lock);
256         return rval;
259 static int lm3560_led1_get_ctrl(struct v4l2_ctrl *ctrl)
261         return lm3560_get_ctrl(ctrl, LM3560_LED1);
264 static int lm3560_led1_set_ctrl(struct v4l2_ctrl *ctrl)
266         return lm3560_set_ctrl(ctrl, LM3560_LED1);
269 static int lm3560_led0_get_ctrl(struct v4l2_ctrl *ctrl)
271         return lm3560_get_ctrl(ctrl, LM3560_LED0);
274 static int lm3560_led0_set_ctrl(struct v4l2_ctrl *ctrl)
276         return lm3560_set_ctrl(ctrl, LM3560_LED0);
279 static const struct v4l2_ctrl_ops lm3560_led_ctrl_ops[LM3560_LED_MAX] = {
280         [LM3560_LED0] = {
281                          .g_volatile_ctrl = lm3560_led0_get_ctrl,
282                          .s_ctrl = lm3560_led0_set_ctrl,
283                          },
284         [LM3560_LED1] = {
285                          .g_volatile_ctrl = lm3560_led1_get_ctrl,
286                          .s_ctrl = lm3560_led1_set_ctrl,
287                          }
288 };
290 static int lm3560_init_controls(struct lm3560_flash *flash,
291                                 enum lm3560_led_id led_no)
293         struct v4l2_ctrl *fault;
294         u32 max_flash_brt = flash->pdata->max_flash_brt[led_no];
295         u32 max_torch_brt = flash->pdata->max_torch_brt[led_no];
296         struct v4l2_ctrl_handler *hdl = &flash->ctrls_led[led_no];
297         const struct v4l2_ctrl_ops *ops = &lm3560_led_ctrl_ops[led_no];
299         v4l2_ctrl_handler_init(hdl, 8);
300         /* flash mode */
301         v4l2_ctrl_new_std_menu(hdl, ops, V4L2_CID_FLASH_LED_MODE,
302                                V4L2_FLASH_LED_MODE_TORCH, ~0x7,
303                                V4L2_FLASH_LED_MODE_NONE);
304         flash->led_mode = V4L2_FLASH_LED_MODE_NONE;
306         /* flash source */
307         v4l2_ctrl_new_std_menu(hdl, ops, V4L2_CID_FLASH_STROBE_SOURCE,
308                                0x1, ~0x3, V4L2_FLASH_STROBE_SOURCE_SOFTWARE);
310         /* flash strobe */
311         v4l2_ctrl_new_std(hdl, ops, V4L2_CID_FLASH_STROBE, 0, 0, 0, 0);
312         /* flash strobe stop */
313         v4l2_ctrl_new_std(hdl, ops, V4L2_CID_FLASH_STROBE_STOP, 0, 0, 0, 0);
315         /* flash strobe timeout */
316         v4l2_ctrl_new_std(hdl, ops, V4L2_CID_FLASH_TIMEOUT,
317                           LM3560_FLASH_TOUT_MIN,
318                           flash->pdata->max_flash_timeout,
319                           LM3560_FLASH_TOUT_STEP,
320                           flash->pdata->max_flash_timeout);
322         /* flash brt */
323         v4l2_ctrl_new_std(hdl, ops, V4L2_CID_FLASH_INTENSITY,
324                           LM3560_FLASH_BRT_MIN, max_flash_brt,
325                           LM3560_FLASH_BRT_STEP, max_flash_brt);
327         /* torch brt */
328         v4l2_ctrl_new_std(hdl, ops, V4L2_CID_FLASH_TORCH_INTENSITY,
329                           LM3560_TORCH_BRT_MIN, max_torch_brt,
330                           LM3560_TORCH_BRT_STEP, max_torch_brt);
332         /* fault */
333         fault = v4l2_ctrl_new_std(hdl, ops, V4L2_CID_FLASH_FAULT, 0,
334                                   V4L2_FLASH_FAULT_OVER_VOLTAGE
335                                   | V4L2_FLASH_FAULT_OVER_TEMPERATURE
336                                   | V4L2_FLASH_FAULT_SHORT_CIRCUIT
337                                   | V4L2_FLASH_FAULT_TIMEOUT, 0, 0);
338         if (fault != NULL)
339                 fault->flags |= V4L2_CTRL_FLAG_VOLATILE;
341         if (hdl->error)
342                 return hdl->error;
344         flash->subdev_led[led_no].ctrl_handler = hdl;
345         return 0;
348 /* initialize device */
349 static const struct v4l2_subdev_ops lm3560_ops = {
350         .core = NULL,
351 };
353 static const struct regmap_config lm3560_regmap = {
354         .reg_bits = 8,
355         .val_bits = 8,
356         .max_register = 0xFF,
357 };
359 static int lm3560_subdev_init(struct lm3560_flash *flash,
360                               enum lm3560_led_id led_no, char *led_name)
362         struct i2c_client *client = to_i2c_client(flash->dev);
363         int rval;
365         v4l2_i2c_subdev_init(&flash->subdev_led[led_no], client, &lm3560_ops);
366         flash->subdev_led[led_no].flags |= V4L2_SUBDEV_FL_HAS_DEVNODE;
367         strcpy(flash->subdev_led[led_no].name, led_name);
368         rval = lm3560_init_controls(flash, led_no);
369         if (rval)
370                 goto err_out;
371         rval = media_entity_init(&flash->subdev_led[led_no].entity, 0, NULL, 0);
372         if (rval < 0)
373                 goto err_out;
374         flash->subdev_led[led_no].entity.type = MEDIA_ENT_T_V4L2_SUBDEV_FLASH;
376         return rval;
378 err_out:
379         v4l2_ctrl_handler_free(&flash->ctrls_led[led_no]);
380         return rval;
383 static int lm3560_init_device(struct lm3560_flash *flash)
385         int rval;
386         unsigned int reg_val;
388         /* set peak current */
389         rval = regmap_update_bits(flash->regmap,
390                                   REG_FLASH_TOUT, 0x60, flash->pdata->peak);
391         if (rval < 0)
392                 return rval;
393         /* output disable */
394         flash->led_mode = V4L2_FLASH_LED_MODE_NONE;
395         rval = lm3560_mode_ctrl(flash);
396         if (rval < 0)
397                 return rval;
398         /* Reset faults */
399         rval = regmap_read(flash->regmap, REG_FLAG, &reg_val);
400         return rval;
403 static int lm3560_probe(struct i2c_client *client,
404                         const struct i2c_device_id *devid)
406         struct lm3560_flash *flash;
407         struct lm3560_platform_data *pdata = dev_get_platdata(&client->dev);
408         int rval;
410         flash = devm_kzalloc(&client->dev, sizeof(*flash), GFP_KERNEL);
411         if (flash == NULL)
412                 return -ENOMEM;
414         flash->regmap = devm_regmap_init_i2c(client, &lm3560_regmap);
415         if (IS_ERR(flash->regmap)) {
416                 rval = PTR_ERR(flash->regmap);
417                 return rval;
418         }
420         /* if there is no platform data, use chip default value */
421         if (pdata == NULL) {
422                 pdata =
423                     kzalloc(sizeof(struct lm3560_platform_data), GFP_KERNEL);
424                 if (pdata == NULL)
425                         return -ENODEV;
426                 pdata->peak = LM3560_PEAK_3600mA;
427                 pdata->max_flash_timeout = LM3560_FLASH_TOUT_MAX;
428                 /* led 1 */
429                 pdata->max_flash_brt[LM3560_LED0] = LM3560_FLASH_BRT_MAX;
430                 pdata->max_torch_brt[LM3560_LED0] = LM3560_TORCH_BRT_MAX;
431                 /* led 2 */
432                 pdata->max_flash_brt[LM3560_LED1] = LM3560_FLASH_BRT_MAX;
433                 pdata->max_torch_brt[LM3560_LED1] = LM3560_TORCH_BRT_MAX;
434         }
435         flash->pdata = pdata;
436         flash->dev = &client->dev;
437         mutex_init(&flash->lock);
439         rval = lm3560_subdev_init(flash, LM3560_LED0, "lm3560-led0");
440         if (rval < 0)
441                 return rval;
443         rval = lm3560_subdev_init(flash, LM3560_LED1, "lm3560-led1");
444         if (rval < 0)
445                 return rval;
447         rval = lm3560_init_device(flash);
448         if (rval < 0)
449                 return rval;
451         i2c_set_clientdata(client, flash);
453         return 0;
456 static int lm3560_remove(struct i2c_client *client)
458         struct lm3560_flash *flash = i2c_get_clientdata(client);
459         unsigned int i;
461         for (i = LM3560_LED0; i < LM3560_LED_MAX; i++) {
462                 v4l2_device_unregister_subdev(&flash->subdev_led[i]);
463                 v4l2_ctrl_handler_free(&flash->ctrls_led[i]);
464                 media_entity_cleanup(&flash->subdev_led[i].entity);
465         }
467         return 0;
470 static const struct i2c_device_id lm3560_id_table[] = {
471         {LM3560_NAME, 0},
472         {}
473 };
475 MODULE_DEVICE_TABLE(i2c, lm3560_id_table);
477 static struct i2c_driver lm3560_i2c_driver = {
478         .driver = {
479                    .name = LM3560_NAME,
480                    .pm = NULL,
481                    },
482         .probe = lm3560_probe,
483         .remove = lm3560_remove,
484         .id_table = lm3560_id_table,
485 };
487 module_i2c_driver(lm3560_i2c_driver);
489 MODULE_AUTHOR("Daniel Jeong <gshark.jeong@gmail.com>");
490 MODULE_AUTHOR("Ldd Mlp <ldd-mlp@list.ti.com>");
491 MODULE_DESCRIPTION("Texas Instruments LM3560 LED flash driver");
492 MODULE_LICENSE("GPL");