1 /*
2 * drivers/media/i2c/lm3644.c
3 * General device driver for TI LM3644, FLASH LED Driver
4 *
5 * Copyright (C) 2014 Texas Instruments
6 *
7 * Contact: Daniel Jeong <gshark.jeong@gmail.com>
8 * Ldd-Mlp <ldd-mlp@list.ti.com>
9 *
10 * This program is free software; you can redistribute it and/or
11 * modify it under the terms of the GNU General Public License
12 * version 2 as published by the Free Software Foundation.
13 *
14 * This program is distributed in the hope that it will be useful, but
15 * WITHOUT ANY WARRANTY; without even the implied warranty of
16 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
17 * General Public License for more details.
18 */
20 #include <linux/delay.h>
21 #include <linux/module.h>
22 #include <linux/i2c.h>
23 #include <linux/slab.h>
24 #include <linux/mutex.h>
25 #include <linux/regmap.h>
26 #include <linux/videodev2.h>
27 #include <media/lm3644.h>
28 #include <media/v4l2-ctrls.h>
29 #include <media/v4l2-device.h>
31 /* registers definitions */
32 #define REG_ENABLE 0x01
33 #define REG_FLASH_LED0_BR 0x03
34 #define REG_FLASH_LED1_BR 0x04
35 #define REG_TORCH_LED0_BR 0x05
36 #define REG_TORCH_LED1_BR 0x06
37 #define REG_FLASH_TOUT 0x08
38 #define REG_FLAG0 0x0a
39 #define REG_FLAG1 0x0b
41 /* Fault Mask */
42 #define FAULT_TIMEOUT (1<<0)
43 #define FAULT_SHORT_CIRCUIT (0x70)
44 #define FAULT_UVLO (1<<1)
45 #define FAULT_IVFM (1<<2)
46 #define FAULT_OCP (1<<3)
47 #define FAULT_OVERTEMP (1<<2)
48 #define FAULT_NTC_TRIP (1<<0)
49 #define FAULT_OVP (1<<1)
51 #define MASK_MODE 0x0C
52 enum led_mode {
53 MODE_SHDN = 0x00,
54 MODE_IR_DRV = 0x04,
55 MODE_TORCH = 0x08,
56 MODE_FLASH = 0x0C,
57 };
59 /*
60 * struct lm3644_flash
61 *
62 * @pdata: platform data
63 * @regmap: reg. map for i2c
64 * @lock: muxtex for serial access.
65 * @led_mode: V4L2 LED mode
66 * @ctrls_led: V4L2 contols
67 * @subdev_led: V4L2 subdev
68 */
69 struct lm3644_flash {
70 struct device *dev;
71 struct lm3644_platform_data *pdata;
72 struct regmap *regmap;
73 struct mutex lock;
75 struct v4l2_ctrl_handler ctrls_led[LM3644_LED_MAX];
76 struct v4l2_subdev subdev_led[LM3644_LED_MAX];
77 /* caching control register to reduce redundant i2c accesses */
78 u8 enable_reg;
80 };
82 #define to_lm3644_flash(_ctrl, _no) \
83 container_of(_ctrl->handler, struct lm3644_flash, ctrls_led[_no])
85 /* enable mode control */
86 static int lm3644_mode_ctrl(struct lm3644_flash *flash,
87 enum v4l2_flash_led_mode led_mode)
88 {
89 switch (led_mode) {
90 case V4L2_FLASH_LED_MODE_NONE:
91 return regmap_write(flash->regmap,
92 REG_ENABLE, flash->enable_reg | MODE_SHDN);
93 case V4L2_FLASH_LED_MODE_IR:
94 return regmap_write(flash->regmap,
95 REG_ENABLE,
96 flash->enable_reg | MODE_IR_DRV);
97 case V4L2_FLASH_LED_MODE_TORCH:
98 return regmap_write(flash->regmap,
99 REG_ENABLE, flash->enable_reg | MODE_TORCH);
100 case V4L2_FLASH_LED_MODE_FLASH:
101 return regmap_write(flash->regmap,
102 REG_ENABLE, flash->enable_reg | MODE_FLASH);
103 }
104 return -EINVAL;
105 }
107 /* torch0/1 brightness control */
108 static int lm3644_torch_brt_ctrl(struct lm3644_flash *flash,
109 enum lm3644_led_id led_no, unsigned int brt)
110 {
111 int rval;
112 u8 br_bits;
114 br_bits = LM3644_TORCH_BRT_uA_TO_REG(brt);
115 if (led_no == LM3644_LED0)
116 rval = regmap_update_bits(flash->regmap,
117 REG_TORCH_LED0_BR, 0x7f, br_bits);
118 else
119 rval = regmap_update_bits(flash->regmap,
120 REG_TORCH_LED1_BR, 0x7f, br_bits);
121 return rval;
122 }
124 /* flash0/1 brightness control */
125 static int lm3644_flash_brt_ctrl(struct lm3644_flash *flash,
126 enum lm3644_led_id led_no, unsigned int brt)
127 {
128 int rval;
129 u8 br_bits;
131 br_bits = LM3644_FLASH_BRT_uA_TO_REG(brt);
132 if (led_no == LM3644_LED0)
133 rval = regmap_update_bits(flash->regmap,
134 REG_FLASH_LED0_BR, 0x7f, br_bits);
135 else
136 rval = regmap_update_bits(flash->regmap,
137 REG_FLASH_LED1_BR, 0x7f, br_bits);
138 return rval;
139 }
141 static int lm3644_get_ctrl(struct v4l2_ctrl *ctrl, enum lm3644_led_id led_no)
142 {
143 struct lm3644_flash *flash = to_lm3644_flash(ctrl, led_no);
144 int rval = -EINVAL;
146 mutex_lock(&flash->lock);
148 if (ctrl->id == V4L2_CID_FLASH_FAULT) {
149 unsigned int reg_val;
151 rval = regmap_read(flash->regmap, REG_FLAG0, ®_val);
152 if (rval < 0)
153 goto out;
154 ctrl->val = 0;
155 if (reg_val & FAULT_TIMEOUT)
156 ctrl->val |= V4L2_FLASH_FAULT_TIMEOUT;
157 if (reg_val & FAULT_UVLO)
158 ctrl->val |= V4L2_FLASH_FAULT_UNDER_VOLTAGE;
159 if (reg_val & FAULT_OVERTEMP)
160 ctrl->val |= V4L2_FLASH_FAULT_OVER_TEMPERATURE;
161 if (reg_val & FAULT_OCP)
162 ctrl->val |= V4L2_FLASH_FAULT_OVER_CURRENT;
163 if (reg_val & FAULT_SHORT_CIRCUIT)
164 ctrl->val |= V4L2_FLASH_FAULT_SHORT_CIRCUIT;
166 rval = regmap_read(flash->regmap, REG_FLAG1, ®_val);
167 if (rval < 0)
168 goto out;
169 if (reg_val & FAULT_IVFM)
170 ctrl->val |= V4L2_FLASH_FAULT_INPUT_VOLTAGE;
171 if (reg_val & FAULT_NTC_TRIP)
172 ctrl->val |= V4L2_FLASH_FAULT_LED_OVER_TEMPERATURE;
173 if (reg_val & FAULT_OVP)
174 ctrl->val |= V4L2_FLASH_FAULT_OVER_VOLTAGE;
175 }
177 out:
178 mutex_unlock(&flash->lock);
179 return rval;
180 }
182 static int lm3644_set_ctrl(struct v4l2_ctrl *ctrl, enum lm3644_led_id led_no)
183 {
184 struct lm3644_flash *flash = to_lm3644_flash(ctrl, led_no);
185 u8 tout_bits;
186 int rval = -EINVAL;
187 unsigned int reg_val;
189 mutex_lock(&flash->lock);
191 switch (ctrl->id) {
192 case V4L2_CID_FLASH_LED_MODE:
193 if (ctrl->val != V4L2_FLASH_LED_MODE_FLASH) {
194 rval = lm3644_mode_ctrl(flash, ctrl->val);
195 break;
196 }
197 /* switch to SHDN mode before flash strobe on */
198 rval = lm3644_mode_ctrl(flash, V4L2_FLASH_LED_MODE_NONE);
199 break;
201 case V4L2_CID_FLASH_STROBE_SOURCE:
202 rval = regmap_update_bits(flash->regmap,
203 REG_ENABLE, 0x20, (ctrl->val) << 6);
204 if (rval < 0)
205 goto err_out;
206 rval = regmap_read(flash->regmap, REG_ENABLE, ®_val);
207 if (rval < 0)
208 goto err_out;
209 flash->enable_reg = reg_val & (~MASK_MODE);
210 break;
212 case V4L2_CID_FLASH_STROBE:
214 /* read and check current mode of chip to start flash */
215 rval = regmap_read(flash->regmap, REG_ENABLE, ®_val);
216 if (rval < 0 || ((reg_val & MASK_MODE) != MODE_SHDN))
217 goto err_out;
218 /* flash on */
219 rval = lm3644_mode_ctrl(flash, V4L2_FLASH_LED_MODE_FLASH);
220 break;
222 case V4L2_CID_FLASH_STROBE_STOP:
223 /*
224 * flash mode will be turned automatically
225 * from FLASH mode to SHDN mode after flash duration timeout
226 * read and check current mode of chip to stop flash
227 */
228 rval = regmap_read(flash->regmap, REG_ENABLE, ®_val);
229 if (rval < 0)
230 goto err_out;
231 if ((reg_val & MASK_MODE) == MODE_FLASH)
232 rval = lm3644_mode_ctrl(flash,
233 V4L2_FLASH_LED_MODE_NONE);
234 break;
236 case V4L2_CID_FLASH_TIMEOUT:
237 tout_bits = LM3644_FLASH_TOUT_ms_TO_REG(ctrl->val);
238 rval = regmap_update_bits(flash->regmap,
239 REG_FLASH_TOUT, 0x0f, tout_bits);
240 break;
242 case V4L2_CID_FLASH_INTENSITY:
243 rval = lm3644_flash_brt_ctrl(flash, led_no, ctrl->val);
244 break;
246 case V4L2_CID_FLASH_TORCH_INTENSITY:
247 rval = lm3644_torch_brt_ctrl(flash, led_no, ctrl->val);
248 break;
249 }
251 err_out:
252 mutex_unlock(&flash->lock);
253 return rval;
254 }
256 static int lm3644_led1_get_ctrl(struct v4l2_ctrl *ctrl)
257 {
258 return lm3644_get_ctrl(ctrl, LM3644_LED1);
259 }
261 static int lm3644_led1_set_ctrl(struct v4l2_ctrl *ctrl)
262 {
263 return lm3644_set_ctrl(ctrl, LM3644_LED1);
264 }
266 static int lm3644_led0_get_ctrl(struct v4l2_ctrl *ctrl)
267 {
268 return lm3644_get_ctrl(ctrl, LM3644_LED0);
269 }
271 static int lm3644_led0_set_ctrl(struct v4l2_ctrl *ctrl)
272 {
273 return lm3644_set_ctrl(ctrl, LM3644_LED0);
274 }
276 static const struct v4l2_ctrl_ops lm3644_led_ctrl_ops[LM3644_LED_MAX] = {
277 [LM3644_LED0] = {
278 .g_volatile_ctrl = lm3644_led0_get_ctrl,
279 .s_ctrl = lm3644_led0_set_ctrl,
280 },
281 [LM3644_LED1] = {
282 .g_volatile_ctrl = lm3644_led1_get_ctrl,
283 .s_ctrl = lm3644_led1_set_ctrl,
284 }
285 };
287 static int lm3644_init_controls(struct lm3644_flash *flash,
288 enum lm3644_led_id led_no)
289 {
290 struct v4l2_ctrl *fault;
291 struct v4l2_ctrl_handler *hdl = &flash->ctrls_led[led_no];
292 const struct v4l2_ctrl_ops *ops = &lm3644_led_ctrl_ops[led_no];
294 v4l2_ctrl_handler_init(hdl, 8);
296 /* flash mode */
297 v4l2_ctrl_new_std_menu(hdl, ops, V4L2_CID_FLASH_LED_MODE,
298 V4L2_FLASH_LED_MODE_IR, ~0x7,
299 V4L2_FLASH_LED_MODE_NONE);
301 /* flash source */
302 v4l2_ctrl_new_std_menu(hdl, ops, V4L2_CID_FLASH_STROBE_SOURCE,
303 0x1, ~0x3, V4L2_FLASH_STROBE_SOURCE_SOFTWARE);
305 /* flash strobe */
306 v4l2_ctrl_new_std(hdl, ops, V4L2_CID_FLASH_STROBE, 0, 0, 0, 0);
308 /* flash strobe stop */
309 v4l2_ctrl_new_std(hdl, ops, V4L2_CID_FLASH_STROBE_STOP, 0, 0, 0, 0);
311 /* flash strobe timeout */
312 v4l2_ctrl_new_std(hdl, ops, V4L2_CID_FLASH_TIMEOUT,
313 LM3644_FLASH_TOUT_MIN,
314 LM3644_FLASH_TOUT_MAX,
315 LM3644_FLASH_TOUT_LOW_STEP, LM3644_FLASH_TOUT_MAX);
317 /* flash brt */
318 v4l2_ctrl_new_std(hdl, ops, V4L2_CID_FLASH_INTENSITY,
319 LM3644_FLASH_BRT_MIN, LM3644_FLASH_BRT_MAX,
320 LM3644_FLASH_BRT_STEP, LM3644_FLASH_BRT_MAX);
322 /* torch brt */
323 v4l2_ctrl_new_std(hdl, ops, V4L2_CID_FLASH_TORCH_INTENSITY,
324 LM3644_TORCH_BRT_MIN, LM3644_TORCH_BRT_MAX,
325 LM3644_TORCH_BRT_STEP, LM3644_TORCH_BRT_MAX);
327 /* fault */
328 fault = v4l2_ctrl_new_std(hdl, ops, V4L2_CID_FLASH_FAULT, 0,
329 V4L2_FLASH_FAULT_TIMEOUT
330 | V4L2_FLASH_FAULT_SHORT_CIRCUIT
331 | V4L2_FLASH_FAULT_UNDER_VOLTAGE
332 | V4L2_FLASH_FAULT_INPUT_VOLTAGE
333 | V4L2_FLASH_FAULT_OVER_CURRENT
334 | V4L2_FLASH_FAULT_OVER_TEMPERATURE
335 | V4L2_FLASH_FAULT_LED_OVER_TEMPERATURE
336 | V4L2_FLASH_FAULT_OVER_VOLTAGE, 0, 0);
337 if (fault != NULL)
338 fault->flags |= V4L2_CTRL_FLAG_VOLATILE;
340 if (hdl->error)
341 return hdl->error;
343 flash->subdev_led[led_no].ctrl_handler = hdl;
344 return 0;
345 }
347 /* initialize device */
348 static const struct v4l2_subdev_ops lm3644_ops = {
349 .core = NULL,
350 };
352 static const struct regmap_config lm3644_regmap = {
353 .reg_bits = 8,
354 .val_bits = 8,
355 .max_register = 0xFF,
356 };
358 static int lm3644_subdev_init(struct lm3644_flash *flash,
359 enum lm3644_led_id led_no, char *led_name)
360 {
361 struct i2c_client *client = to_i2c_client(flash->dev);
362 int rval;
364 v4l2_i2c_subdev_init(&flash->subdev_led[led_no], client, &lm3644_ops);
365 flash->subdev_led[led_no].flags |= V4L2_SUBDEV_FL_HAS_DEVNODE;
366 strcpy(flash->subdev_led[led_no].name, led_name);
367 rval = lm3644_init_controls(flash, led_no);
368 if (rval)
369 goto err_out;
370 rval = media_entity_init(&flash->subdev_led[led_no].entity, 0, NULL, 0);
371 if (rval < 0)
372 goto err_out;
373 flash->subdev_led[led_no].entity.type = MEDIA_ENT_T_V4L2_SUBDEV_FLASH;
375 return rval;
377 err_out:
378 v4l2_ctrl_handler_free(&flash->ctrls_led[led_no]);
379 return rval;
380 }
382 static int lm3644_init_device(struct lm3644_flash *flash)
383 {
384 struct lm3644_platform_data *pdata = flash->pdata;
385 int rval;
386 unsigned int reg_val;
388 rval = regmap_read(flash->regmap, REG_ENABLE, ®_val);
389 if (rval < 0)
390 return rval;
391 /* set led0/1 enable bits */
392 reg_val |= flash->pdata->led0_enable;
393 reg_val |= flash->pdata->led1_enable;
394 /* save enable register to reduce redundant i2c accesses */
395 flash->enable_reg = reg_val & 0xf3;
397 rval = regmap_write(flash->regmap, REG_ENABLE, reg_val);
398 if (rval < 0)
399 return rval;
401 /* set output mode */
402 rval = lm3644_mode_ctrl(flash, V4L2_FLASH_LED_MODE_NONE);
403 if (rval < 0)
404 return rval;
406 /* set override */
407 rval = regmap_update_bits(flash->regmap,
408 REG_FLASH_LED0_BR, 0x80, pdata->flash1_override);
409 rval |= regmap_update_bits(flash->regmap,
410 REG_TORCH_LED0_BR, 0x80, pdata->torch1_override);
411 if (rval < 0)
412 return rval;
414 /* Reset flag 0 register */
415 rval = regmap_read(flash->regmap, REG_FLAG0, ®_val);
416 if (rval < 0)
417 return rval;
419 /* Reset flag 1 register */
420 return regmap_read(flash->regmap, REG_FLAG1, ®_val);
422 }
424 static int lm3644_probe(struct i2c_client *client,
425 const struct i2c_device_id *devid)
426 {
427 struct lm3644_flash *flash;
428 struct lm3644_platform_data *pdata = dev_get_platdata(&client->dev);
429 int rval;
431 flash = devm_kzalloc(&client->dev, sizeof(*flash), GFP_KERNEL);
432 if (flash == NULL)
433 return -ENOMEM;
435 flash->regmap = devm_regmap_init_i2c(client, &lm3644_regmap);
436 if (IS_ERR(flash->regmap))
437 return PTR_ERR(flash->regmap);
439 /* if there is no platform data, use chip default value */
440 if (pdata == NULL) {
441 pdata = devm_kzalloc(&client->dev, sizeof(*pdata), GFP_KERNEL);
442 if (pdata == NULL)
443 return -ENODEV;
444 pdata->led0_enable = 0x01;
445 pdata->led1_enable = 0x01 << 1;
446 pdata->flash1_override = 0x01 << 7;
447 pdata->torch1_override = 0x01 << 7;
448 }
449 flash->pdata = pdata;
450 flash->dev = &client->dev;
451 mutex_init(&flash->lock);
453 rval = lm3644_subdev_init(flash, LM3644_LED0, "lm3644-led0");
454 if (rval < 0)
455 return rval;
457 rval = lm3644_subdev_init(flash, LM3644_LED1, "lm3644-led1");
458 if (rval < 0)
459 return rval;
461 rval = lm3644_init_device(flash);
462 if (rval < 0)
463 return rval;
465 i2c_set_clientdata(client, flash);
467 return 0;
468 }
470 static int lm3644_remove(struct i2c_client *client)
471 {
472 struct lm3644_flash *flash = i2c_get_clientdata(client);
473 unsigned int i;
475 for (i = LM3644_LED0; i < LM3644_LED_MAX; i++) {
476 v4l2_device_unregister_subdev(&flash->subdev_led[i]);
477 v4l2_ctrl_handler_free(&flash->ctrls_led[i]);
478 media_entity_cleanup(&flash->subdev_led[i].entity);
479 }
481 return 0;
482 }
484 static const struct i2c_device_id lm3644_id_table[] = {
485 {LM3644_NAME, 0},
486 {}
487 };
489 MODULE_DEVICE_TABLE(i2c, lm3644_id_table);
491 static struct i2c_driver lm3644_i2c_driver = {
492 .driver = {
493 .name = LM3644_NAME,
494 .pm = NULL,
495 },
496 .probe = lm3644_probe,
497 .remove = lm3644_remove,
498 .id_table = lm3644_id_table,
499 };
501 module_i2c_driver(lm3644_i2c_driver);
503 MODULE_AUTHOR("Daniel Jeong <gshark.jeong@gmail.com>");
504 MODULE_AUTHOR("Ldd Mlp <ldd-mlp@list.ti.com>");
505 MODULE_DESCRIPTION("Texas Instruments LM3644 LED flash driver");
506 MODULE_LICENSE("GPL");