LP8758 pre version
[mlp-open-source/kernel.git] / drivers / mfd / lp3943.c
1 /*
2  * TI/National Semiconductor LP3943 MFD Core Driver
3  *
4  * Copyright 2013 Texas Instruments
5  *
6  * Author: Milo Kim <milo.kim@ti.com>
7  *
8  * This program is free software; you can redistribute it and/or modify
9  * it under the terms of the GNU General Public License version 2 as
10  * published by the Free Software Foundation.
11  *
12  * Driver structure:
13  *   LP3943 is an integrated device capable of driving 16 output channels.
14  *   It can be used for a GPIO expander and PWM generators.
15  *
16  *                                   LED control    General usage for a device
17  *                                   ___________   ____________________________
18  *
19  *   LP3943 MFD ---- GPIO expander    leds-gpio        eg) HW enable pin
20  *               |
21  *               --- PWM generator    leds-pwm         eg) PWM input
22  *
23  *   Internal two PWM channels are used for LED dimming effect.
24  *   And each output pin can be used as a GPIO as well.
25  *   The LED functionality can work with GPIOs or PWMs.
26  *   LEDs can be controlled with legacy leds-gpio(static brightness) or
27  *   leds-pwm drivers(dynamic brightness control).
28  *   Alternatively, it can be used for generic GPIO and PWM controller.
29  *   For example, a GPIO is HW enable pin of a device.
30  *   A PWM is input pin of a backlight device.
31  */
33 #include <linux/err.h>
34 #include <linux/gpio.h>
35 #include <linux/i2c.h>
36 #include <linux/mfd/core.h>
37 #include <linux/mfd/lp3943.h>
38 #include <linux/module.h>
39 #include <linux/of.h>
40 #include <linux/slab.h>
42 #define LP3943_MAX_REGISTERS            0x09
44 /* Register configuration for pin MUX */
45 static const struct lp3943_reg_cfg lp3943_mux_cfg[] = {
46         /* address, mask, shift */
47         { LP3943_REG_MUX0, 0x03, 0 },
48         { LP3943_REG_MUX0, 0x0C, 2 },
49         { LP3943_REG_MUX0, 0x30, 4 },
50         { LP3943_REG_MUX0, 0xC0, 6 },
51         { LP3943_REG_MUX1, 0x03, 0 },
52         { LP3943_REG_MUX1, 0x0C, 2 },
53         { LP3943_REG_MUX1, 0x30, 4 },
54         { LP3943_REG_MUX1, 0xC0, 6 },
55         { LP3943_REG_MUX2, 0x03, 0 },
56         { LP3943_REG_MUX2, 0x0C, 2 },
57         { LP3943_REG_MUX2, 0x30, 4 },
58         { LP3943_REG_MUX2, 0xC0, 6 },
59         { LP3943_REG_MUX3, 0x03, 0 },
60         { LP3943_REG_MUX3, 0x0C, 2 },
61         { LP3943_REG_MUX3, 0x30, 4 },
62         { LP3943_REG_MUX3, 0xC0, 6 },
63 };
65 static struct mfd_cell lp3943_devs[] = {
66         {
67                 .name = "lp3943-pwm",
68                 .of_compatible = "ti,lp3943-pwm",
69         },
70         {
71                 .name = "lp3943-gpio",
72                 .of_compatible = "ti,lp3943-gpio",
73         },
74 };
76 int lp3943_read_byte(struct lp3943 *lp3943, u8 reg, u8 *read)
77 {
78         int ret;
79         unsigned int val;
81         ret = regmap_read(lp3943->regmap, reg, &val);
82         if (ret < 0)
83                 return ret;
85         *read = (u8)val;
86         return 0;
87 }
88 EXPORT_SYMBOL_GPL(lp3943_read_byte);
90 int lp3943_write_byte(struct lp3943 *lp3943, u8 reg, u8 data)
91 {
92         return regmap_write(lp3943->regmap, reg, data);
93 }
94 EXPORT_SYMBOL_GPL(lp3943_write_byte);
96 int lp3943_update_bits(struct lp3943 *lp3943, u8 reg, u8 mask, u8 data)
97 {
98         return regmap_update_bits(lp3943->regmap, reg, mask, data);
99 }
100 EXPORT_SYMBOL_GPL(lp3943_update_bits);
102 static const struct regmap_config lp3943_regmap_config = {
103         .reg_bits = 8,
104         .val_bits = 8,
105         .max_register = LP3943_MAX_REGISTERS,
106 };
108 static int lp3943_probe(struct i2c_client *cl, const struct i2c_device_id *id)
110         struct lp3943 *lp3943;
111         struct device *dev = &cl->dev;
113         lp3943 = devm_kzalloc(dev, sizeof(*lp3943), GFP_KERNEL);
114         if (!lp3943)
115                 return -ENOMEM;
117         lp3943->regmap = devm_regmap_init_i2c(cl, &lp3943_regmap_config);
118         if (IS_ERR(lp3943->regmap))
119                 return PTR_ERR(lp3943->regmap);
121         lp3943->pdata = dev_get_platdata(dev);
122         lp3943->dev = dev;
123         lp3943->mux_cfg = lp3943_mux_cfg;
124         i2c_set_clientdata(cl, lp3943);
126         return mfd_add_devices(dev, -1, lp3943_devs, ARRAY_SIZE(lp3943_devs),
127                                NULL, 0, NULL);
130 static int lp3943_remove(struct i2c_client *cl)
132         struct lp3943 *lp3943 = i2c_get_clientdata(cl);
134         mfd_remove_devices(lp3943->dev);
135         return 0;
138 static const struct i2c_device_id lp3943_ids[] = {
139         { "lp3943", 0 },
140         { }
141 };
142 MODULE_DEVICE_TABLE(i2c, lp3943_ids);
144 #ifdef CONFIG_OF
145 static const struct of_device_id lp3943_of_match[] = {
146         { .compatible = "ti,lp3943", },
147         { }
148 };
149 MODULE_DEVICE_TABLE(of, lp3943_of_match);
150 #endif
152 static struct i2c_driver lp3943_driver = {
153         .probe = lp3943_probe,
154         .remove = lp3943_remove,
155         .driver = {
156                 .name = "lp3943",
157                 .owner = THIS_MODULE,
158                 .of_match_table = of_match_ptr(lp3943_of_match),
159         },
160         .id_table = lp3943_ids,
161 };
163 module_i2c_driver(lp3943_driver);
165 MODULE_DESCRIPTION("LP3943 MFD Core Driver");
166 MODULE_AUTHOR("Milo Kim");
167 MODULE_LICENSE("GPL");