LP8758 pre version
[mlp-open-source/kernel.git] / drivers / mfd / lp8788-irq.c
1 /*
2  * TI LP8788 MFD - interrupt handler
3  *
4  * Copyright 2012 Texas Instruments
5  *
6  * Author: Milo(Woogyom) Kim <milo.kim@ti.com>
7  *
8  * This program is free software; you can redistribute it and/or modify
9  * it under the terms of the GNU General Public License version 2 as
10  * published by the Free Software Foundation.
11  *
12  */
14 #include <linux/delay.h>
15 #include <linux/err.h>
16 #include <linux/interrupt.h>
17 #include <linux/irq.h>
18 #include <linux/irqdomain.h>
19 #include <linux/device.h>
20 #include <linux/mfd/lp8788.h>
21 #include <linux/module.h>
22 #include <linux/slab.h>
24 /* register address */
25 #define LP8788_INT_1                    0x00
26 #define LP8788_INTEN_1                  0x03
28 #define BASE_INTEN_ADDR                 LP8788_INTEN_1
29 #define SIZE_REG                        8
30 #define NUM_REGS                        3
32 /*
33  * struct lp8788_irq_data
34  * @lp               : used for accessing to lp8788 registers
35  * @irq_lock         : mutex for enabling/disabling the interrupt
36  * @domain           : IRQ domain for handling nested interrupt
37  * @enabled          : status of enabled interrupt
38  */
39 struct lp8788_irq_data {
40         struct lp8788 *lp;
41         struct mutex irq_lock;
42         struct irq_domain *domain;
43         int enabled[LP8788_INT_MAX];
44 };
46 static inline u8 _irq_to_addr(enum lp8788_int_id id)
47 {
48         return id / SIZE_REG;
49 }
51 static inline u8 _irq_to_enable_addr(enum lp8788_int_id id)
52 {
53         return _irq_to_addr(id) + BASE_INTEN_ADDR;
54 }
56 static inline u8 _irq_to_mask(enum lp8788_int_id id)
57 {
58         return 1 << (id % SIZE_REG);
59 }
61 static inline u8 _irq_to_val(enum lp8788_int_id id, int enable)
62 {
63         return enable << (id % SIZE_REG);
64 }
66 static void lp8788_irq_enable(struct irq_data *data)
67 {
68         struct lp8788_irq_data *irqd = irq_data_get_irq_chip_data(data);
69         irqd->enabled[data->hwirq] = 1;
70 }
72 static void lp8788_irq_disable(struct irq_data *data)
73 {
74         struct lp8788_irq_data *irqd = irq_data_get_irq_chip_data(data);
75         irqd->enabled[data->hwirq] = 0;
76 }
78 static void lp8788_irq_bus_lock(struct irq_data *data)
79 {
80         struct lp8788_irq_data *irqd = irq_data_get_irq_chip_data(data);
82         mutex_lock(&irqd->irq_lock);
83 }
85 static void lp8788_irq_bus_sync_unlock(struct irq_data *data)
86 {
87         struct lp8788_irq_data *irqd = irq_data_get_irq_chip_data(data);
88         enum lp8788_int_id irq = data->hwirq;
89         u8 addr, mask, val;
91         addr = _irq_to_enable_addr(irq);
92         mask = _irq_to_mask(irq);
93         val = _irq_to_val(irq, irqd->enabled[irq]);
95         lp8788_update_bits(irqd->lp, addr, mask, val);
97         mutex_unlock(&irqd->irq_lock);
98 }
100 static struct irq_chip lp8788_irq_chip = {
101         .name                   = "lp8788",
102         .irq_enable             = lp8788_irq_enable,
103         .irq_disable            = lp8788_irq_disable,
104         .irq_bus_lock           = lp8788_irq_bus_lock,
105         .irq_bus_sync_unlock    = lp8788_irq_bus_sync_unlock,
106 };
108 static irqreturn_t lp8788_irq_handler(int irq, void *ptr)
110         struct lp8788_irq_data *irqd = ptr;
111         struct lp8788 *lp = irqd->lp;
112         u8 status[NUM_REGS], addr, mask;
113         bool handled;
114         int i;
116         if (lp8788_read_multi_bytes(lp, LP8788_INT_1, status, NUM_REGS))
117                 return IRQ_NONE;
119         for (i = 0 ; i < LP8788_INT_MAX ; i++) {
120                 addr = _irq_to_addr(i);
121                 mask = _irq_to_mask(i);
123                 /* reporting only if the irq is enabled */
124                 if (status[addr] & mask) {
125                         handle_nested_irq(irq_find_mapping(irqd->domain, i));
126                         handled = true;
127                 }
128         }
130         return handled ? IRQ_HANDLED : IRQ_NONE;
133 static int lp8788_irq_map(struct irq_domain *d, unsigned int virq,
134                         irq_hw_number_t hwirq)
136         struct lp8788_irq_data *irqd = d->host_data;
137         struct irq_chip *chip = &lp8788_irq_chip;
139         irq_set_chip_data(virq, irqd);
140         irq_set_chip_and_handler(virq, chip, handle_edge_irq);
141         irq_set_nested_thread(virq, 1);
143 #ifdef CONFIG_ARM
144         set_irq_flags(virq, IRQF_VALID);
145 #else
146         irq_set_noprobe(virq);
147 #endif
149         return 0;
152 static struct irq_domain_ops lp8788_domain_ops = {
153         .map = lp8788_irq_map,
154 };
156 int lp8788_irq_init(struct lp8788 *lp, int irq)
158         struct lp8788_irq_data *irqd;
159         int ret;
161         if (irq <= 0) {
162                 dev_warn(lp->dev, "invalid irq number: %d\n", irq);
163                 return 0;
164         }
166         irqd = devm_kzalloc(lp->dev, sizeof(*irqd), GFP_KERNEL);
167         if (!irqd)
168                 return -ENOMEM;
170         irqd->lp = lp;
171         irqd->domain = irq_domain_add_linear(lp->dev->of_node, LP8788_INT_MAX,
172                                         &lp8788_domain_ops, irqd);
173         if (!irqd->domain) {
174                 dev_err(lp->dev, "failed to add irq domain err\n");
175                 return -EINVAL;
176         }
178         lp->irqdm = irqd->domain;
179         mutex_init(&irqd->irq_lock);
181         ret = request_threaded_irq(irq, NULL, lp8788_irq_handler,
182                                 IRQF_TRIGGER_FALLING | IRQF_ONESHOT,
183                                 "lp8788-irq", irqd);
184         if (ret) {
185                 dev_err(lp->dev, "failed to create a thread for IRQ_N\n");
186                 return ret;
187         }
189         lp->irq = irq;
191         return 0;
194 void lp8788_irq_exit(struct lp8788 *lp)
196         if (lp->irq)
197                 free_irq(lp->irq, lp->irqdm);