]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - mlp-open-source/kernel.git/blob - drivers/regulator/Kconfig
mfd : add new mfd device LM3632-backlight, regulator and flash
[mlp-open-source/kernel.git] / drivers / regulator / Kconfig
1 menuconfig REGULATOR
2         bool "Voltage and Current Regulator Support"
3         help
4           Generic Voltage and Current Regulator support.
6           This framework is designed to provide a generic interface to voltage
7           and current regulators within the Linux kernel. It's intended to
8           provide voltage and current control to client or consumer drivers and
9           also provide status information to user space applications through a
10           sysfs interface.
12           The intention is to allow systems to dynamically control regulator
13           output in order to save power and prolong battery life. This applies
14           to both voltage regulators (where voltage output is controllable) and
15           current sinks (where current output is controllable).
17           This framework safely compiles out if not selected so that client
18           drivers can still be used in systems with no software controllable
19           regulators.
21           If unsure, say no.
24 if REGULATOR
26 config REGULATOR_DEBUG
27         bool "Regulator debug support"
28         help
29           Say yes here to enable debugging support.
31 config REGULATOR_FIXED_VOLTAGE
32         tristate "Fixed voltage regulator support"
33         help
34           This driver provides support for fixed voltage regulators,
35           useful for systems which use a combination of software
36           managed regulators and simple non-configurable regulators.
38 config REGULATOR_VIRTUAL_CONSUMER
39         tristate "Virtual regulator consumer support"
40         help
41           This driver provides a virtual consumer for the voltage and
42           current regulator API which provides sysfs controls for
43           configuring the supplies requested.  This is mainly useful
44           for test purposes.
46           If unsure, say no.
48 config REGULATOR_USERSPACE_CONSUMER
49         tristate "Userspace regulator consumer support"
50         help
51           There are some classes of devices that are controlled entirely
52           from user space. Userspace consumer driver provides ability to
53           control power supplies for such devices.
55           If unsure, say no.
57 config REGULATOR_88PM800
58         tristate "Marvell 88PM800 Power regulators"
59         depends on MFD_88PM800
60         help
61           This driver supports Marvell 88PM800 voltage regulator chips.
62           It delivers digitally programmable output,
63           the voltage is programmed via I2C interface.
64           It's suitable to support PXA988 chips to control VCC_MAIN and
65           various voltages.
67 config REGULATOR_88PM8607
68         tristate "Marvell 88PM8607 Power regulators"
69         depends on MFD_88PM860X=y
70         help
71           This driver supports 88PM8607 voltage regulator chips.
73 config REGULATOR_ACT8865
74         tristate "Active-semi act8865 voltage regulator"
75         depends on I2C
76         select REGMAP_I2C
77         help
78           This driver controls a active-semi act8865 voltage output
79           regulator via I2C bus.
81 config REGULATOR_AD5398
82         tristate "Analog Devices AD5398/AD5821 regulators"
83         depends on I2C
84         help
85           This driver supports AD5398 and AD5821 current regulator chips.
86           If building into module, its name is ad5398.ko.
88 config REGULATOR_ANATOP
89         tristate "Freescale i.MX on-chip ANATOP LDO regulators"
90         depends on MFD_SYSCON
91         help
92           Say y here to support Freescale i.MX on-chip ANATOP LDOs
93           regulators. It is recommended that this option be
94           enabled on i.MX6 platform.
96 config REGULATOR_AAT2870
97         tristate "AnalogicTech AAT2870 Regulators"
98         depends on MFD_AAT2870_CORE
99         help
100           If you have a AnalogicTech AAT2870 say Y to enable the
101           regulator driver.
103 config REGULATOR_AB3100
104         tristate "ST-Ericsson AB3100 Regulator functions"
105         depends on AB3100_CORE
106         default y if AB3100_CORE
107         help
108          These regulators correspond to functionality in the
109          AB3100 analog baseband dealing with power regulators
110          for the system.
112 config REGULATOR_AB8500
113         bool "ST-Ericsson AB8500 Power Regulators"
114         depends on AB8500_CORE
115         help
116           This driver supports the regulators found on the ST-Ericsson mixed
117           signal AB8500 PMIC
119 config REGULATOR_ARIZONA
120         tristate "Wolfson Arizona class devices"
121         depends on MFD_ARIZONA
122         depends on SND_SOC
123         help
124           Support for the regulators found on Wolfson Arizona class
125           devices.
127 config REGULATOR_AS3711
128         tristate "AS3711 PMIC"
129         depends on MFD_AS3711
130         help
131           This driver provides support for the voltage regulators on the
132           AS3711 PMIC
134 config REGULATOR_AS3722
135         tristate "AMS AS3722 PMIC Regulators"
136         depends on MFD_AS3722
137         help
138           This driver provides support for the voltage regulators on the
139           AS3722 PMIC. This will enable support for all the software
140           controllable DCDC/LDO regulators.
142 config REGULATOR_DA903X
143         tristate "Dialog Semiconductor DA9030/DA9034 regulators"
144         depends on PMIC_DA903X
145         help
146           Say y here to support the BUCKs and LDOs regulators found on
147           Dialog Semiconductor DA9030/DA9034 PMIC.
149 config REGULATOR_DA9052
150         tristate "Dialog Semiconductor DA9052/DA9053 regulators"
151         depends on PMIC_DA9052
152         help
153           This driver supports the voltage regulators of DA9052-BC and
154           DA9053-AA/Bx PMIC.
156 config REGULATOR_DA9055
157         tristate "Dialog Semiconductor DA9055 regulators"
158         depends on MFD_DA9055
159         help
160           Say y here to support the BUCKs and LDOs regulators found on
161           Dialog Semiconductor DA9055 PMIC.
163           This driver can also be built as a module. If so, the module
164           will be called da9055-regulator.
166 config REGULATOR_DA9063
167         tristate "Dialog Semiconductor DA9063 regulators"
168         depends on MFD_DA9063
169         help
170           Say y here to support the BUCKs and LDOs regulators found on
171           DA9063 PMICs.
173           This driver can also be built as a module. If so, the module
174           will be called da9063-regulator.
176 config REGULATOR_DA9210
177         tristate "Dialog Semiconductor DA9210 regulator"
178         depends on I2C
179         select REGMAP_I2C
180         help
181           Say y here to support for the Dialog Semiconductor DA9210.
182           The DA9210 is a multi-phase synchronous step down
183           converter 12A DC-DC Buck controlled through an I2C
184           interface.
186 config REGULATOR_DBX500_PRCMU
187         bool
189 config REGULATOR_DB8500_PRCMU
190         bool "ST-Ericsson DB8500 Voltage Domain Regulators"
191         depends on MFD_DB8500_PRCMU
192         select REGULATOR_DBX500_PRCMU
193         help
194           This driver supports the voltage domain regulators controlled by the
195           DB8500 PRCMU
197 config REGULATOR_FAN53555
198         tristate "Fairchild FAN53555 Regulator"
199         depends on I2C
200         select REGMAP_I2C
201         help
202           This driver supports Fairchild FAN53555 Digitally Programmable
203           TinyBuck Regulator. The FAN53555 is a step-down switching voltage
204           regulator that delivers a digitally programmable output from an
205           input voltage supply of 2.5V to 5.5V. The output voltage is
206           programmed through an I2C interface.
208 config REGULATOR_GPIO
209         tristate "GPIO regulator support"
210         depends on GPIOLIB
211         help
212           This driver provides support for regulators that can be
213           controlled via gpios.
214           It is capable of supporting current and voltage regulators
215           and the platform has to provide a mapping of GPIO-states
216           to target volts/amps.
218 config REGULATOR_ISL6271A
219         tristate "Intersil ISL6271A Power regulator"
220         depends on I2C
221         help
222           This driver supports ISL6271A voltage regulator chip.
224 config REGULATOR_LP3971
225         tristate "National Semiconductors LP3971 PMIC regulator driver"
226         depends on I2C
227         help
228          Say Y here to support the voltage regulators and convertors
229          on National Semiconductors LP3971 PMIC
231 config REGULATOR_LP3972
232         tristate "National Semiconductors LP3972 PMIC regulator driver"
233         depends on I2C
234         help
235          Say Y here to support the voltage regulators and convertors
236          on National Semiconductors LP3972 PMIC
238 config REGULATOR_LP872X
239         tristate "TI/National Semiconductor LP8720/LP8725 voltage regulators"
240         depends on I2C
241         select REGMAP_I2C
242         help
243           This driver supports LP8720/LP8725 PMIC
245 config REGULATOR_LP8755
246         tristate "TI LP8755 High Performance PMU driver"
247         depends on I2C
248         select REGMAP_I2C
249         help
250           This driver supports LP8755 High Performance PMU driver. This
251           chip contains six step-down DC/DC converters which can support
252           9 mode multiphase configuration.
254 config REGULATOR_LP8788
255         tristate "TI LP8788 Power Regulators"
256         depends on MFD_LP8788
257         help
258           This driver supports LP8788 voltage regulator chip.
260 config REGULATOR_MAX14577
261         tristate "Maxim 14577 regulator"
262         depends on MFD_MAX14577
263         help
264           This driver controls a Maxim 14577 regulator via I2C bus.
265           The regulators include safeout LDO and current regulator 'CHARGER'.
267 config REGULATOR_MAX1586
268         tristate "Maxim 1586/1587 voltage regulator"
269         depends on I2C
270         help
271           This driver controls a Maxim 1586 or 1587 voltage output
272           regulator via I2C bus. The provided regulator is suitable
273           for PXA27x chips to control VCC_CORE and VCC_USIM voltages.
275 config REGULATOR_MAX8649
276         tristate "Maxim 8649 voltage regulator"
277         depends on I2C
278         select REGMAP_I2C
279         help
280           This driver controls a Maxim 8649 voltage output regulator via
281           I2C bus.
283 config REGULATOR_MAX8660
284         tristate "Maxim 8660/8661 voltage regulator"
285         depends on I2C
286         help
287           This driver controls a Maxim 8660/8661 voltage output
288           regulator via I2C bus.
290 config REGULATOR_MAX8907
291         tristate "Maxim 8907 voltage regulator"
292         depends on MFD_MAX8907
293         help
294           This driver controls a Maxim 8907 voltage output regulator
295           via I2C bus. The provided regulator is suitable for Tegra
296           chip to control Step-Down DC-DC and LDOs.
298 config REGULATOR_MAX8925
299         tristate "Maxim MAX8925 Power Management IC"
300         depends on MFD_MAX8925
301         help
302           Say y here to support the voltage regulaltor of Maxim MAX8925 PMIC.
304 config REGULATOR_MAX8952
305         tristate "Maxim MAX8952 Power Management IC"
306         depends on I2C
307         help
308           This driver controls a Maxim 8952 voltage output regulator
309           via I2C bus. Maxim 8952 has one voltage output and supports 4 DVS
310           modes ranging from 0.77V to 1.40V by 0.01V steps.
312 config REGULATOR_MAX8973
313         tristate "Maxim MAX8973 voltage regulator "
314         depends on I2C
315         select REGMAP_I2C
316         help
317           The MAXIM MAX8973 high-efficiency. three phase, DC-DC step-down
318           switching regulator delievers up to 9A of output current. Each
319           phase operates at a 2MHz fixed frequency with a 120 deg shift
320           from the adjacent phase, allowing the use of small magnetic component.
322 config REGULATOR_MAX8997
323         tristate "Maxim 8997/8966 regulator"
324         depends on MFD_MAX8997
325         help
326           This driver controls a Maxim 8997/8966 regulator
327           via I2C bus. The provided regulator is suitable for S5PC110,
328           S5PV210, and Exynos-4 chips to control VCC_CORE and
329           VCC_USIM voltages.
331 config REGULATOR_MAX8998
332         tristate "Maxim 8998 voltage regulator"
333         depends on MFD_MAX8998
334         help
335           This driver controls a Maxim 8998 voltage output regulator
336           via I2C bus. The provided regulator is suitable for S3C6410
337           and S5PC1XX chips to control VCC_CORE and VCC_USIM voltages.
339 config REGULATOR_MAX77686
340         tristate "Maxim 77686 regulator"
341         depends on MFD_MAX77686
342         help
343           This driver controls a Maxim 77686 regulator
344           via I2C bus. The provided regulator is suitable for
345           Exynos-4 chips to control VARM and VINT voltages.
347 config REGULATOR_MAX77693
348         tristate "Maxim MAX77693 regulator"
349         depends on MFD_MAX77693
350         help
351           This driver controls a Maxim 77693 regulator via I2C bus.
352           The regulators include two LDOs, 'SAFEOUT1', 'SAFEOUT2'
353           and one current regulator 'CHARGER'. This is suitable for
354           Exynos-4x12 chips.
356 config REGULATOR_MC13XXX_CORE
357         tristate
359 config REGULATOR_MC13783
360         tristate "Freescale MC13783 regulator driver"
361         depends on MFD_MC13XXX
362         select REGULATOR_MC13XXX_CORE
363         help
364           Say y here to support the regulators found on the Freescale MC13783
365           PMIC.
367 config REGULATOR_MC13892
368         tristate "Freescale MC13892 regulator driver"
369         depends on MFD_MC13XXX
370         select REGULATOR_MC13XXX_CORE
371         help
372           Say y here to support the regulators found on the Freescale MC13892
373           PMIC.
375 config REGULATOR_PALMAS
376         tristate "TI Palmas PMIC Regulators"
377         depends on MFD_PALMAS
378         help
379           If you wish to control the regulators on the Palmas series of
380           chips say Y here. This will enable support for all the software
381           controllable SMPS/LDO regulators.
383           The regulators available on Palmas series chips vary depending
384           on the muxing. This is handled automatically in the driver by
385           reading the mux info from OTP.
387 config REGULATOR_PCAP
388         tristate "Motorola PCAP2 regulator driver"
389         depends on EZX_PCAP
390         help
391          This driver provides support for the voltage regulators of the
392          PCAP2 PMIC.
394 config REGULATOR_LM3631
395         tristate "TI LM3631 voltage regulators"
396         depends on MFD_LM3631
397         help
398           This driver supports LM3631 voltage regulators for the LCD bias.
400 config REGULATOR_LM3632
401         tristate "TI LM3632 voltage regulators"
402         depends on MFD_LM3632
403         help
404           This driver supports LM3632 voltage regulators for the LCD bias.
406 config REGULATOR_PCF50633
407         tristate "NXP PCF50633 regulator driver"
408         depends on MFD_PCF50633
409         help
410          Say Y here to support the voltage regulators and convertors
411          on PCF50633
413 config REGULATOR_PFUZE100
414         tristate "Freescale PFUZE100 regulator driver"
415         depends on I2C
416         select REGMAP_I2C
417         help
418           Say y here to support the regulators found on the Freescale PFUZE100
419           PMIC.
421 config REGULATOR_RC5T583
422         tristate "RICOH RC5T583 Power regulators"
423         depends on MFD_RC5T583
424         help
425           Select this option to enable the power regulator of RICOH
426           PMIC RC5T583.
427           This driver supports the control of different power rails of device
428           through regulator interface. The device supports multiple DCDC/LDO
429           outputs which can be controlled by i2c communication.
431 config REGULATOR_S2MPS11
432         tristate "Samsung S2MPS11 voltage regulator"
433         depends on MFD_SEC_CORE
434         help
435          This driver supports a Samsung S2MPS11 voltage output regulator
436          via I2C bus. S2MPS11 is comprised of high efficient Buck converters
437          including Dual-Phase Buck converter, Buck-Boost converter, various LDOs.
439 config REGULATOR_S5M8767
440         tristate "Samsung S5M8767A voltage regulator"
441         depends on MFD_SEC_CORE
442         help
443          This driver supports a Samsung S5M8767A voltage output regulator
444          via I2C bus. S5M8767A have 9 Bucks and 28 LDOs output and
445          supports DVS mode with 8bits of output voltage control.
447 config REGULATOR_TI_ABB
448         tristate "TI Adaptive Body Bias on-chip LDO"
449         depends on ARCH_OMAP
450         help
451           Select this option to support Texas Instruments' on-chip Adaptive Body
452           Bias (ABB) LDO regulators. It is recommended that this option be
453           enabled on required TI SoC. Certain Operating Performance Points
454           on TI SoCs may be unstable without enabling this as it provides
455           device specific optimized bias to allow/optimize functionality.
457 config REGULATOR_STW481X_VMMC
458         bool "ST Microelectronics STW481X VMMC regulator"
459         depends on MFD_STW481X
460         default y if MFD_STW481X
461         help
462           This driver supports the internal VMMC regulator in the STw481x
463           PMIC chips.
465 config REGULATOR_TPS51632
466         tristate "TI TPS51632 Power Regulator"
467         depends on I2C
468         select REGMAP_I2C
469         help
470           This driver supports TPS51632 voltage regulator chip.
471           The TPS51632 is 3-2-1 Phase D-Cap+ Step Down Driverless Controller
472           with Serial VID control and DVFS.
473           The voltage output can be configure through I2C interface or PWM
474           interface.
476 config REGULATOR_TPS6105X
477         tristate "TI TPS6105X Power regulators"
478         depends on TPS6105X
479         default y if TPS6105X
480         help
481           This driver supports TPS61050/TPS61052 voltage regulator chips.
482           It is a single boost converter primarily for white LEDs and
483           audio amplifiers.
485 config REGULATOR_TPS62360
486         tristate "TI TPS6236x Power Regulator"
487         depends on I2C
488         select REGMAP_I2C
489         help
490           This driver supports TPS6236x voltage regulator chip. This
491           regulator is meant for processor core supply. This chip is
492           high-frequency synchronous step down dc-dc converter optimized
493           for battery-powered portable applications.
495 config REGULATOR_TPS65023
496         tristate "TI TPS65023 Power regulators"
497         depends on I2C
498         select REGMAP_I2C
499         help
500           This driver supports TPS65023 voltage regulator chips. TPS65023 provides
501           three step-down converters and two general-purpose LDO voltage regulators.
502           It supports TI's software based Class-2 SmartReflex implementation.
504 config REGULATOR_TPS6507X
505         tristate "TI TPS6507X Power regulators"
506         depends on I2C
507         help
508           This driver supports TPS6507X voltage regulator chips. TPS6507X provides
509           three step-down converters and two general-purpose LDO voltage regulators.
510           It supports TI's software based Class-2 SmartReflex implementation.
512 config REGULATOR_TPS65090
513         tristate "TI TPS65090 Power regulator"
514         depends on MFD_TPS65090
515         help
516           This driver provides support for the voltage regulators on the
517           TI TPS65090 PMIC.
519 config REGULATOR_TPS65217
520         tristate "TI TPS65217 Power regulators"
521         depends on MFD_TPS65217
522         help
523           This driver supports TPS65217 voltage regulator chips. TPS65217
524           provides three step-down converters and four general-purpose LDO
525           voltage regulators. It supports software based voltage control
526           for different voltage domains
528 config REGULATOR_TPS6524X
529         tristate "TI TPS6524X Power regulators"
530         depends on SPI
531         help
532           This driver supports TPS6524X voltage regulator chips. TPS6524X
533           provides three step-down converters and two general-purpose LDO
534           voltage regulators.  This device is interfaced using a customized
535           serial interface currently supported on the sequencer serial
536           port controller.
538 config REGULATOR_TPS6586X
539         tristate "TI TPS6586X Power regulators"
540         depends on MFD_TPS6586X
541         help
542           This driver supports TPS6586X voltage regulator chips.
544 config REGULATOR_TPS65910
545         tristate "TI TPS65910/TPS65911 Power Regulators"
546         depends on MFD_TPS65910
547         help
548           This driver supports TPS65910/TPS65911 voltage regulator chips.
550 config REGULATOR_TPS65912
551         tristate "TI TPS65912 Power regulator"
552         depends on (MFD_TPS65912_I2C || MFD_TPS65912_SPI)
553         help
554             This driver supports TPS65912 voltage regulator chip.
556 config REGULATOR_TPS80031
557         tristate "TI TPS80031/TPS80032 power regualtor driver"
558         depends on MFD_TPS80031
559         help
560           TPS80031/ TPS80032 Fully Integrated Power Management with Power
561           Path and Battery Charger. It has 5 configurable step-down
562           converters, 11 general purpose LDOs, VBUS generator and digital
563           output to control regulators.
565 config REGULATOR_TWL4030
566         tristate "TI TWL4030/TWL5030/TWL6030/TPS659x0 PMIC"
567         depends on TWL4030_CORE
568         help
569           This driver supports the voltage regulators provided by
570           this family of companion chips.
572 config REGULATOR_VEXPRESS
573         tristate "Versatile Express regulators"
574         depends on VEXPRESS_CONFIG
575         help
576           This driver provides support for voltage regulators available
577           on the ARM Ltd's Versatile Express platform.
579 config REGULATOR_WM831X
580         tristate "Wolfson Microelectronics WM831x PMIC regulators"
581         depends on MFD_WM831X
582         help
583           Support the voltage and current regulators of the WM831x series
584           of PMIC devices.
586 config REGULATOR_WM8350
587         tristate "Wolfson Microelectronics WM8350 AudioPlus PMIC"
588         depends on MFD_WM8350
589         help
590           This driver provides support for the voltage and current regulators
591           of the WM8350 AudioPlus PMIC.
593 config REGULATOR_WM8400
594         tristate "Wolfson Microelectronics WM8400 AudioPlus PMIC"
595         depends on MFD_WM8400
596         help
597           This driver provides support for the voltage regulators of the
598           WM8400 AudioPlus PMIC.
600 config REGULATOR_WM8994
601         tristate "Wolfson Microelectronics WM8994 CODEC"
602         depends on MFD_WM8994
603         help
604           This driver provides support for the voltage regulators on the
605           WM8994 CODEC.
607 endif