LP8758 pre version
[mlp-open-source/kernel.git] / drivers / regulator / Kconfig
1 menuconfig REGULATOR
2         bool "Voltage and Current Regulator Support"
3         help
4           Generic Voltage and Current Regulator support.
6           This framework is designed to provide a generic interface to voltage
7           and current regulators within the Linux kernel. It's intended to
8           provide voltage and current control to client or consumer drivers and
9           also provide status information to user space applications through a
10           sysfs interface.
12           The intention is to allow systems to dynamically control regulator
13           output in order to save power and prolong battery life. This applies
14           to both voltage regulators (where voltage output is controllable) and
15           current sinks (where current output is controllable).
17           This framework safely compiles out if not selected so that client
18           drivers can still be used in systems with no software controllable
19           regulators.
21           If unsure, say no.
24 if REGULATOR
26 config REGULATOR_DEBUG
27         bool "Regulator debug support"
28         help
29           Say yes here to enable debugging support.
31 config REGULATOR_FIXED_VOLTAGE
32         tristate "Fixed voltage regulator support"
33         help
34           This driver provides support for fixed voltage regulators,
35           useful for systems which use a combination of software
36           managed regulators and simple non-configurable regulators.
38 config REGULATOR_VIRTUAL_CONSUMER
39         tristate "Virtual regulator consumer support"
40         help
41           This driver provides a virtual consumer for the voltage and
42           current regulator API which provides sysfs controls for
43           configuring the supplies requested.  This is mainly useful
44           for test purposes.
46           If unsure, say no.
48 config REGULATOR_USERSPACE_CONSUMER
49         tristate "Userspace regulator consumer support"
50         help
51           There are some classes of devices that are controlled entirely
52           from user space. Userspace consumer driver provides ability to
53           control power supplies for such devices.
55           If unsure, say no.
57 config REGULATOR_88PM800
58         tristate "Marvell 88PM800 Power regulators"
59         depends on MFD_88PM800
60         help
61           This driver supports Marvell 88PM800 voltage regulator chips.
62           It delivers digitally programmable output,
63           the voltage is programmed via I2C interface.
64           It's suitable to support PXA988 chips to control VCC_MAIN and
65           various voltages.
67 config REGULATOR_88PM8607
68         tristate "Marvell 88PM8607 Power regulators"
69         depends on MFD_88PM860X=y
70         help
71           This driver supports 88PM8607 voltage regulator chips.
73 config REGULATOR_ACT8865
74         tristate "Active-semi act8865 voltage regulator"
75         depends on I2C
76         select REGMAP_I2C
77         help
78           This driver controls a active-semi act8865 voltage output
79           regulator via I2C bus.
81 config REGULATOR_AD5398
82         tristate "Analog Devices AD5398/AD5821 regulators"
83         depends on I2C
84         help
85           This driver supports AD5398 and AD5821 current regulator chips.
86           If building into module, its name is ad5398.ko.
88 config REGULATOR_ANATOP
89         tristate "Freescale i.MX on-chip ANATOP LDO regulators"
90         depends on MFD_SYSCON
91         help
92           Say y here to support Freescale i.MX on-chip ANATOP LDOs
93           regulators. It is recommended that this option be
94           enabled on i.MX6 platform.
96 config REGULATOR_AAT2870
97         tristate "AnalogicTech AAT2870 Regulators"
98         depends on MFD_AAT2870_CORE
99         help
100           If you have a AnalogicTech AAT2870 say Y to enable the
101           regulator driver.
103 config REGULATOR_AB3100
104         tristate "ST-Ericsson AB3100 Regulator functions"
105         depends on AB3100_CORE
106         default y if AB3100_CORE
107         help
108          These regulators correspond to functionality in the
109          AB3100 analog baseband dealing with power regulators
110          for the system.
112 config REGULATOR_AB8500
113         bool "ST-Ericsson AB8500 Power Regulators"
114         depends on AB8500_CORE
115         help
116           This driver supports the regulators found on the ST-Ericsson mixed
117           signal AB8500 PMIC
119 config REGULATOR_ARIZONA
120         tristate "Wolfson Arizona class devices"
121         depends on MFD_ARIZONA
122         depends on SND_SOC
123         help
124           Support for the regulators found on Wolfson Arizona class
125           devices.
127 config REGULATOR_AS3711
128         tristate "AS3711 PMIC"
129         depends on MFD_AS3711
130         help
131           This driver provides support for the voltage regulators on the
132           AS3711 PMIC
134 config REGULATOR_AS3722
135         tristate "AMS AS3722 PMIC Regulators"
136         depends on MFD_AS3722
137         help
138           This driver provides support for the voltage regulators on the
139           AS3722 PMIC. This will enable support for all the software
140           controllable DCDC/LDO regulators.
142 config REGULATOR_DA903X
143         tristate "Dialog Semiconductor DA9030/DA9034 regulators"
144         depends on PMIC_DA903X
145         help
146           Say y here to support the BUCKs and LDOs regulators found on
147           Dialog Semiconductor DA9030/DA9034 PMIC.
149 config REGULATOR_DA9052
150         tristate "Dialog Semiconductor DA9052/DA9053 regulators"
151         depends on PMIC_DA9052
152         help
153           This driver supports the voltage regulators of DA9052-BC and
154           DA9053-AA/Bx PMIC.
156 config REGULATOR_DA9055
157         tristate "Dialog Semiconductor DA9055 regulators"
158         depends on MFD_DA9055
159         help
160           Say y here to support the BUCKs and LDOs regulators found on
161           Dialog Semiconductor DA9055 PMIC.
163           This driver can also be built as a module. If so, the module
164           will be called da9055-regulator.
166 config REGULATOR_DA9063
167         tristate "Dialog Semiconductor DA9063 regulators"
168         depends on MFD_DA9063
169         help
170           Say y here to support the BUCKs and LDOs regulators found on
171           DA9063 PMICs.
173           This driver can also be built as a module. If so, the module
174           will be called da9063-regulator.
176 config REGULATOR_DA9210
177         tristate "Dialog Semiconductor DA9210 regulator"
178         depends on I2C
179         select REGMAP_I2C
180         help
181           Say y here to support for the Dialog Semiconductor DA9210.
182           The DA9210 is a multi-phase synchronous step down
183           converter 12A DC-DC Buck controlled through an I2C
184           interface.
186 config REGULATOR_DBX500_PRCMU
187         bool
189 config REGULATOR_DB8500_PRCMU
190         bool "ST-Ericsson DB8500 Voltage Domain Regulators"
191         depends on MFD_DB8500_PRCMU
192         select REGULATOR_DBX500_PRCMU
193         help
194           This driver supports the voltage domain regulators controlled by the
195           DB8500 PRCMU
197 config REGULATOR_FAN53555
198         tristate "Fairchild FAN53555 Regulator"
199         depends on I2C
200         select REGMAP_I2C
201         help
202           This driver supports Fairchild FAN53555 Digitally Programmable
203           TinyBuck Regulator. The FAN53555 is a step-down switching voltage
204           regulator that delivers a digitally programmable output from an
205           input voltage supply of 2.5V to 5.5V. The output voltage is
206           programmed through an I2C interface.
208 config REGULATOR_GPIO
209         tristate "GPIO regulator support"
210         depends on GPIOLIB
211         help
212           This driver provides support for regulators that can be
213           controlled via gpios.
214           It is capable of supporting current and voltage regulators
215           and the platform has to provide a mapping of GPIO-states
216           to target volts/amps.
218 config REGULATOR_ISL6271A
219         tristate "Intersil ISL6271A Power regulator"
220         depends on I2C
221         help
222           This driver supports ISL6271A voltage regulator chip.
224 config REGULATOR_LP3971
225         tristate "National Semiconductors LP3971 PMIC regulator driver"
226         depends on I2C
227         help
228          Say Y here to support the voltage regulators and convertors
229          on National Semiconductors LP3971 PMIC
231 config REGULATOR_LP3972
232         tristate "National Semiconductors LP3972 PMIC regulator driver"
233         depends on I2C
234         help
235          Say Y here to support the voltage regulators and convertors
236          on National Semiconductors LP3972 PMIC
238 config REGULATOR_LP872X
239         tristate "TI/National Semiconductor LP8720/LP8725 voltage regulators"
240         depends on I2C
241         select REGMAP_I2C
242         help
243           This driver supports LP8720/LP8725 PMIC
245 config REGULATOR_LP8755
246         tristate "TI LP8755 High Performance PMU driver"
247         depends on I2C
248         select REGMAP_I2C
249         help
250           This driver supports LP8755 High Performance PMU driver. This
251           chip contains six step-down DC/DC converters which can support
252           9 mode multiphase configuration.
254 config REGULATOR_LP8758
255         tristate "TI LP8758 Step-Down DC-DC Regulator driver"
256         depends on I2C
257         select REGMAP_I2C
258         help
259           This driver supports LP8758 Step-Down DC-DC Regulator driver.
261 config REGULATOR_LP8788
262         tristate "TI LP8788 Power Regulators"
263         depends on MFD_LP8788
264         help
265           This driver supports LP8788 voltage regulator chip.
267 config REGULATOR_MAX14577
268         tristate "Maxim 14577 regulator"
269         depends on MFD_MAX14577
270         help
271           This driver controls a Maxim 14577 regulator via I2C bus.
272           The regulators include safeout LDO and current regulator 'CHARGER'.
274 config REGULATOR_MAX1586
275         tristate "Maxim 1586/1587 voltage regulator"
276         depends on I2C
277         help
278           This driver controls a Maxim 1586 or 1587 voltage output
279           regulator via I2C bus. The provided regulator is suitable
280           for PXA27x chips to control VCC_CORE and VCC_USIM voltages.
282 config REGULATOR_MAX8649
283         tristate "Maxim 8649 voltage regulator"
284         depends on I2C
285         select REGMAP_I2C
286         help
287           This driver controls a Maxim 8649 voltage output regulator via
288           I2C bus.
290 config REGULATOR_MAX8660
291         tristate "Maxim 8660/8661 voltage regulator"
292         depends on I2C
293         help
294           This driver controls a Maxim 8660/8661 voltage output
295           regulator via I2C bus.
297 config REGULATOR_MAX8907
298         tristate "Maxim 8907 voltage regulator"
299         depends on MFD_MAX8907
300         help
301           This driver controls a Maxim 8907 voltage output regulator
302           via I2C bus. The provided regulator is suitable for Tegra
303           chip to control Step-Down DC-DC and LDOs.
305 config REGULATOR_MAX8925
306         tristate "Maxim MAX8925 Power Management IC"
307         depends on MFD_MAX8925
308         help
309           Say y here to support the voltage regulaltor of Maxim MAX8925 PMIC.
311 config REGULATOR_MAX8952
312         tristate "Maxim MAX8952 Power Management IC"
313         depends on I2C
314         help
315           This driver controls a Maxim 8952 voltage output regulator
316           via I2C bus. Maxim 8952 has one voltage output and supports 4 DVS
317           modes ranging from 0.77V to 1.40V by 0.01V steps.
319 config REGULATOR_MAX8973
320         tristate "Maxim MAX8973 voltage regulator "
321         depends on I2C
322         select REGMAP_I2C
323         help
324           The MAXIM MAX8973 high-efficiency. three phase, DC-DC step-down
325           switching regulator delievers up to 9A of output current. Each
326           phase operates at a 2MHz fixed frequency with a 120 deg shift
327           from the adjacent phase, allowing the use of small magnetic component.
329 config REGULATOR_MAX8997
330         tristate "Maxim 8997/8966 regulator"
331         depends on MFD_MAX8997
332         help
333           This driver controls a Maxim 8997/8966 regulator
334           via I2C bus. The provided regulator is suitable for S5PC110,
335           S5PV210, and Exynos-4 chips to control VCC_CORE and
336           VCC_USIM voltages.
338 config REGULATOR_MAX8998
339         tristate "Maxim 8998 voltage regulator"
340         depends on MFD_MAX8998
341         help
342           This driver controls a Maxim 8998 voltage output regulator
343           via I2C bus. The provided regulator is suitable for S3C6410
344           and S5PC1XX chips to control VCC_CORE and VCC_USIM voltages.
346 config REGULATOR_MAX77686
347         tristate "Maxim 77686 regulator"
348         depends on MFD_MAX77686
349         help
350           This driver controls a Maxim 77686 regulator
351           via I2C bus. The provided regulator is suitable for
352           Exynos-4 chips to control VARM and VINT voltages.
354 config REGULATOR_MAX77693
355         tristate "Maxim MAX77693 regulator"
356         depends on MFD_MAX77693
357         help
358           This driver controls a Maxim 77693 regulator via I2C bus.
359           The regulators include two LDOs, 'SAFEOUT1', 'SAFEOUT2'
360           and one current regulator 'CHARGER'. This is suitable for
361           Exynos-4x12 chips.
363 config REGULATOR_MC13XXX_CORE
364         tristate
366 config REGULATOR_MC13783
367         tristate "Freescale MC13783 regulator driver"
368         depends on MFD_MC13XXX
369         select REGULATOR_MC13XXX_CORE
370         help
371           Say y here to support the regulators found on the Freescale MC13783
372           PMIC.
374 config REGULATOR_MC13892
375         tristate "Freescale MC13892 regulator driver"
376         depends on MFD_MC13XXX
377         select REGULATOR_MC13XXX_CORE
378         help
379           Say y here to support the regulators found on the Freescale MC13892
380           PMIC.
382 config REGULATOR_PALMAS
383         tristate "TI Palmas PMIC Regulators"
384         depends on MFD_PALMAS
385         help
386           If you wish to control the regulators on the Palmas series of
387           chips say Y here. This will enable support for all the software
388           controllable SMPS/LDO regulators.
390           The regulators available on Palmas series chips vary depending
391           on the muxing. This is handled automatically in the driver by
392           reading the mux info from OTP.
394 config REGULATOR_PCAP
395         tristate "Motorola PCAP2 regulator driver"
396         depends on EZX_PCAP
397         help
398          This driver provides support for the voltage regulators of the
399          PCAP2 PMIC.
401 config REGULATOR_LM3631
402         tristate "TI LM3631 voltage regulators"
403         depends on MFD_LM3631
404         help
405           This driver supports LM3631 voltage regulators for the LCD bias.
407 config REGULATOR_LM3632
408         tristate "TI LM3632 voltage regulators"
409         depends on MFD_LM3632
410         help
411           This driver supports LM3632 voltage regulators for the LCD bias.
413 config REGULATOR_PCF50633
414         tristate "NXP PCF50633 regulator driver"
415         depends on MFD_PCF50633
416         help
417          Say Y here to support the voltage regulators and convertors
418          on PCF50633
420 config REGULATOR_PFUZE100
421         tristate "Freescale PFUZE100 regulator driver"
422         depends on I2C
423         select REGMAP_I2C
424         help
425           Say y here to support the regulators found on the Freescale PFUZE100
426           PMIC.
428 config REGULATOR_RC5T583
429         tristate "RICOH RC5T583 Power regulators"
430         depends on MFD_RC5T583
431         help
432           Select this option to enable the power regulator of RICOH
433           PMIC RC5T583.
434           This driver supports the control of different power rails of device
435           through regulator interface. The device supports multiple DCDC/LDO
436           outputs which can be controlled by i2c communication.
438 config REGULATOR_S2MPS11
439         tristate "Samsung S2MPS11 voltage regulator"
440         depends on MFD_SEC_CORE
441         help
442          This driver supports a Samsung S2MPS11 voltage output regulator
443          via I2C bus. S2MPS11 is comprised of high efficient Buck converters
444          including Dual-Phase Buck converter, Buck-Boost converter, various LDOs.
446 config REGULATOR_S5M8767
447         tristate "Samsung S5M8767A voltage regulator"
448         depends on MFD_SEC_CORE
449         help
450          This driver supports a Samsung S5M8767A voltage output regulator
451          via I2C bus. S5M8767A have 9 Bucks and 28 LDOs output and
452          supports DVS mode with 8bits of output voltage control.
454 config REGULATOR_TI_ABB
455         tristate "TI Adaptive Body Bias on-chip LDO"
456         depends on ARCH_OMAP
457         help
458           Select this option to support Texas Instruments' on-chip Adaptive Body
459           Bias (ABB) LDO regulators. It is recommended that this option be
460           enabled on required TI SoC. Certain Operating Performance Points
461           on TI SoCs may be unstable without enabling this as it provides
462           device specific optimized bias to allow/optimize functionality.
464 config REGULATOR_STW481X_VMMC
465         bool "ST Microelectronics STW481X VMMC regulator"
466         depends on MFD_STW481X
467         default y if MFD_STW481X
468         help
469           This driver supports the internal VMMC regulator in the STw481x
470           PMIC chips.
472 config REGULATOR_TPS51632
473         tristate "TI TPS51632 Power Regulator"
474         depends on I2C
475         select REGMAP_I2C
476         help
477           This driver supports TPS51632 voltage regulator chip.
478           The TPS51632 is 3-2-1 Phase D-Cap+ Step Down Driverless Controller
479           with Serial VID control and DVFS.
480           The voltage output can be configure through I2C interface or PWM
481           interface.
483 config REGULATOR_TPS6105X
484         tristate "TI TPS6105X Power regulators"
485         depends on TPS6105X
486         default y if TPS6105X
487         help
488           This driver supports TPS61050/TPS61052 voltage regulator chips.
489           It is a single boost converter primarily for white LEDs and
490           audio amplifiers.
492 config REGULATOR_TPS62360
493         tristate "TI TPS6236x Power Regulator"
494         depends on I2C
495         select REGMAP_I2C
496         help
497           This driver supports TPS6236x voltage regulator chip. This
498           regulator is meant for processor core supply. This chip is
499           high-frequency synchronous step down dc-dc converter optimized
500           for battery-powered portable applications.
502 config REGULATOR_TPS65023
503         tristate "TI TPS65023 Power regulators"
504         depends on I2C
505         select REGMAP_I2C
506         help
507           This driver supports TPS65023 voltage regulator chips. TPS65023 provides
508           three step-down converters and two general-purpose LDO voltage regulators.
509           It supports TI's software based Class-2 SmartReflex implementation.
511 config REGULATOR_TPS6507X
512         tristate "TI TPS6507X Power regulators"
513         depends on I2C
514         help
515           This driver supports TPS6507X voltage regulator chips. TPS6507X provides
516           three step-down converters and two general-purpose LDO voltage regulators.
517           It supports TI's software based Class-2 SmartReflex implementation.
519 config REGULATOR_TPS65090
520         tristate "TI TPS65090 Power regulator"
521         depends on MFD_TPS65090
522         help
523           This driver provides support for the voltage regulators on the
524           TI TPS65090 PMIC.
526 config REGULATOR_TPS65217
527         tristate "TI TPS65217 Power regulators"
528         depends on MFD_TPS65217
529         help
530           This driver supports TPS65217 voltage regulator chips. TPS65217
531           provides three step-down converters and four general-purpose LDO
532           voltage regulators. It supports software based voltage control
533           for different voltage domains
535 config REGULATOR_TPS6524X
536         tristate "TI TPS6524X Power regulators"
537         depends on SPI
538         help
539           This driver supports TPS6524X voltage regulator chips. TPS6524X
540           provides three step-down converters and two general-purpose LDO
541           voltage regulators.  This device is interfaced using a customized
542           serial interface currently supported on the sequencer serial
543           port controller.
545 config REGULATOR_TPS6586X
546         tristate "TI TPS6586X Power regulators"
547         depends on MFD_TPS6586X
548         help
549           This driver supports TPS6586X voltage regulator chips.
551 config REGULATOR_TPS65910
552         tristate "TI TPS65910/TPS65911 Power Regulators"
553         depends on MFD_TPS65910
554         help
555           This driver supports TPS65910/TPS65911 voltage regulator chips.
557 config REGULATOR_TPS65912
558         tristate "TI TPS65912 Power regulator"
559         depends on (MFD_TPS65912_I2C || MFD_TPS65912_SPI)
560         help
561             This driver supports TPS65912 voltage regulator chip.
563 config REGULATOR_TPS80031
564         tristate "TI TPS80031/TPS80032 power regualtor driver"
565         depends on MFD_TPS80031
566         help
567           TPS80031/ TPS80032 Fully Integrated Power Management with Power
568           Path and Battery Charger. It has 5 configurable step-down
569           converters, 11 general purpose LDOs, VBUS generator and digital
570           output to control regulators.
572 config REGULATOR_TWL4030
573         tristate "TI TWL4030/TWL5030/TWL6030/TPS659x0 PMIC"
574         depends on TWL4030_CORE
575         help
576           This driver supports the voltage regulators provided by
577           this family of companion chips.
579 config REGULATOR_VEXPRESS
580         tristate "Versatile Express regulators"
581         depends on VEXPRESS_CONFIG
582         help
583           This driver provides support for voltage regulators available
584           on the ARM Ltd's Versatile Express platform.
586 config REGULATOR_WM831X
587         tristate "Wolfson Microelectronics WM831x PMIC regulators"
588         depends on MFD_WM831X
589         help
590           Support the voltage and current regulators of the WM831x series
591           of PMIC devices.
593 config REGULATOR_WM8350
594         tristate "Wolfson Microelectronics WM8350 AudioPlus PMIC"
595         depends on MFD_WM8350
596         help
597           This driver provides support for the voltage and current regulators
598           of the WM8350 AudioPlus PMIC.
600 config REGULATOR_WM8400
601         tristate "Wolfson Microelectronics WM8400 AudioPlus PMIC"
602         depends on MFD_WM8400
603         help
604           This driver provides support for the voltage regulators of the
605           WM8400 AudioPlus PMIC.
607 config REGULATOR_WM8994
608         tristate "Wolfson Microelectronics WM8994 CODEC"
609         depends on MFD_WM8994
610         help
611           This driver provides support for the voltage regulators on the
612           WM8994 CODEC.
614 endif