LP8758 pre version
[mlp-open-source/kernel.git] / drivers / regulator / lp8755.c
1 /*
2  * LP8755 High Performance Power Management Unit : System Interface Driver
3  * (based on rev. 0.26)
4  * Copyright 2012 Texas Instruments
5  *
6  * Author: Daniel(Geon Si) Jeong <daniel.jeong@ti.com>
7  *
8  * This program is free software; you can redistribute it and/or modify
9  * it under the terms of the GNU General Public License version 2 as
10  * published by the Free Software Foundation.
11  *
12  */
14 #include <linux/module.h>
15 #include <linux/slab.h>
16 #include <linux/i2c.h>
17 #include <linux/err.h>
18 #include <linux/irq.h>
19 #include <linux/interrupt.h>
20 #include <linux/gpio.h>
21 #include <linux/regmap.h>
22 #include <linux/uaccess.h>
23 #include <linux/regulator/driver.h>
24 #include <linux/regulator/machine.h>
25 #include <linux/platform_data/lp8755.h>
27 #define LP8755_REG_BUCK0        0x00
28 #define LP8755_REG_BUCK1        0x03
29 #define LP8755_REG_BUCK2        0x04
30 #define LP8755_REG_BUCK3        0x01
31 #define LP8755_REG_BUCK4        0x05
32 #define LP8755_REG_BUCK5        0x02
33 #define LP8755_REG_MAX          0xFF
35 #define LP8755_BUCK_EN_M        BIT(7)
36 #define LP8755_BUCK_LINEAR_OUT_MAX      0x76
37 #define LP8755_BUCK_VOUT_M      0x7F
39 struct lp8755_mphase {
40         int nreg;
41         int buck_num[LP8755_BUCK_MAX];
42 };
44 struct lp8755_chip {
45         struct device *dev;
46         struct regmap *regmap;
47         struct lp8755_platform_data *pdata;
49         int irq;
50         unsigned int irqmask;
52         int mphase;
53         struct regulator_dev *rdev[LP8755_BUCK_MAX];
54 };
56 /**
57  *lp8755_read : read a single register value from lp8755.
58  *@pchip : device to read from
59  *@reg   : register to read from
60  *@val   : pointer to store read value
61  */
62 static int lp8755_read(struct lp8755_chip *pchip, unsigned int reg,
63                        unsigned int *val)
64 {
65         return regmap_read(pchip->regmap, reg, val);
66 }
68 /**
69  *lp8755_write : write a single register value to lp8755.
70  *@pchip : device to write to
71  *@reg   : register to write to
72  *@val   : value to be written
73  */
74 static int lp8755_write(struct lp8755_chip *pchip, unsigned int reg,
75                         unsigned int val)
76 {
77         return regmap_write(pchip->regmap, reg, val);
78 }
80 /**
81  *lp8755_update_bits : set the values of bit fields in lp8755 register.
82  *@pchip : device to read from
83  *@reg   : register to update
84  *@mask  : bitmask to be changed
85  *@val   : value for bitmask
86  */
87 static int lp8755_update_bits(struct lp8755_chip *pchip, unsigned int reg,
88                               unsigned int mask, unsigned int val)
89 {
90         return regmap_update_bits(pchip->regmap, reg, mask, val);
91 }
93 static int lp8755_buck_enable_time(struct regulator_dev *rdev)
94 {
95         int ret;
96         unsigned int regval;
97         enum lp8755_bucks id = rdev_get_id(rdev);
98         struct lp8755_chip *pchip = rdev_get_drvdata(rdev);
100         ret = lp8755_read(pchip, 0x12 + id, &regval);
101         if (ret < 0) {
102                 dev_err(pchip->dev, "i2c acceess error %s\n", __func__);
103                 return ret;
104         }
105         return (regval & 0xff) * 100;
108 static int lp8755_buck_set_mode(struct regulator_dev *rdev, unsigned int mode)
110         int ret;
111         unsigned int regbval = 0x0;
112         enum lp8755_bucks id = rdev_get_id(rdev);
113         struct lp8755_chip *pchip = rdev_get_drvdata(rdev);
115         switch (mode) {
116         case REGULATOR_MODE_FAST:
117                 /* forced pwm mode */
118                 regbval = (0x01 << id);
119                 break;
120         case REGULATOR_MODE_NORMAL:
121                 /* enable automatic pwm/pfm mode */
122                 ret = lp8755_update_bits(pchip, 0x08 + id, 0x20, 0x00);
123                 if (ret < 0)
124                         goto err_i2c;
125                 break;
126         case REGULATOR_MODE_IDLE:
127                 /* enable automatic pwm/pfm/lppfm mode */
128                 ret = lp8755_update_bits(pchip, 0x08 + id, 0x20, 0x20);
129                 if (ret < 0)
130                         goto err_i2c;
132                 ret = lp8755_update_bits(pchip, 0x10, 0x01, 0x01);
133                 if (ret < 0)
134                         goto err_i2c;
135                 break;
136         default:
137                 dev_err(pchip->dev, "Not supported buck mode %s\n", __func__);
138                 /* forced pwm mode */
139                 regbval = (0x01 << id);
140         }
142         ret = lp8755_update_bits(pchip, 0x06, 0x01 << id, regbval);
143         if (ret < 0)
144                 goto err_i2c;
145         return ret;
146 err_i2c:
147         dev_err(pchip->dev, "i2c acceess error %s\n", __func__);
148         return ret;
151 static unsigned int lp8755_buck_get_mode(struct regulator_dev *rdev)
153         int ret;
154         unsigned int regval;
155         enum lp8755_bucks id = rdev_get_id(rdev);
156         struct lp8755_chip *pchip = rdev_get_drvdata(rdev);
158         ret = lp8755_read(pchip, 0x06, &regval);
159         if (ret < 0)
160                 goto err_i2c;
162         /* mode fast means forced pwm mode */
163         if (regval & (0x01 << id))
164                 return REGULATOR_MODE_FAST;
166         ret = lp8755_read(pchip, 0x08 + id, &regval);
167         if (ret < 0)
168                 goto err_i2c;
170         /* mode idle means automatic pwm/pfm/lppfm mode */
171         if (regval & 0x20)
172                 return REGULATOR_MODE_IDLE;
174         /* mode normal means automatic pwm/pfm mode */
175         return REGULATOR_MODE_NORMAL;
177 err_i2c:
178         dev_err(pchip->dev, "i2c acceess error %s\n", __func__);
179         return 0;
182 static int lp8755_buck_set_ramp(struct regulator_dev *rdev, int ramp)
184         int ret;
185         unsigned int regval = 0x00;
186         enum lp8755_bucks id = rdev_get_id(rdev);
187         struct lp8755_chip *pchip = rdev_get_drvdata(rdev);
189         /* uV/us */
190         switch (ramp) {
191         case 0 ... 230:
192                 regval = 0x07;
193                 break;
194         case 231 ... 470:
195                 regval = 0x06;
196                 break;
197         case 471 ... 940:
198                 regval = 0x05;
199                 break;
200         case 941 ... 1900:
201                 regval = 0x04;
202                 break;
203         case 1901 ... 3800:
204                 regval = 0x03;
205                 break;
206         case 3801 ... 7500:
207                 regval = 0x02;
208                 break;
209         case 7501 ... 15000:
210                 regval = 0x01;
211                 break;
212         case 15001 ... 30000:
213                 regval = 0x00;
214                 break;
215         default:
216                 dev_err(pchip->dev,
217                         "Not supported ramp value %d %s\n", ramp, __func__);
218                 return -EINVAL;
219         }
221         ret = lp8755_update_bits(pchip, 0x07 + id, 0x07, regval);
222         if (ret < 0)
223                 goto err_i2c;
224         return ret;
225 err_i2c:
226         dev_err(pchip->dev, "i2c acceess error %s\n", __func__);
227         return ret;
230 static struct regulator_ops lp8755_buck_ops = {
231         .map_voltage = regulator_map_voltage_linear,
232         .list_voltage = regulator_list_voltage_linear,
233         .set_voltage_sel = regulator_set_voltage_sel_regmap,
234         .get_voltage_sel = regulator_get_voltage_sel_regmap,
235         .enable = regulator_enable_regmap,
236         .disable = regulator_disable_regmap,
237         .is_enabled = regulator_is_enabled_regmap,
238         .enable_time = lp8755_buck_enable_time,
239         .set_mode = lp8755_buck_set_mode,
240         .get_mode = lp8755_buck_get_mode,
241         .set_ramp_delay = lp8755_buck_set_ramp,
242 };
244 #define lp8755_rail(_id) "lp8755_buck"#_id
245 #define lp8755_buck_init(_id)\
246 {\
247         .constraints = {\
248                 .name = lp8755_rail(_id),\
249                 .valid_ops_mask = REGULATOR_CHANGE_VOLTAGE,\
250                 .min_uV = 500000,\
251                 .max_uV = 1675000,\
252         },\
255 static struct regulator_init_data lp8755_reg_default[LP8755_BUCK_MAX] = {
256         [LP8755_BUCK0] = lp8755_buck_init(0),
257         [LP8755_BUCK1] = lp8755_buck_init(1),
258         [LP8755_BUCK2] = lp8755_buck_init(2),
259         [LP8755_BUCK3] = lp8755_buck_init(3),
260         [LP8755_BUCK4] = lp8755_buck_init(4),
261         [LP8755_BUCK5] = lp8755_buck_init(5),
262 };
264 static const struct lp8755_mphase mphase_buck[MPHASE_CONF_MAX] = {
265         { 3, { LP8755_BUCK0, LP8755_BUCK3, LP8755_BUCK5 } },
266         { 6, { LP8755_BUCK0, LP8755_BUCK1, LP8755_BUCK2, LP8755_BUCK3,
267                LP8755_BUCK4, LP8755_BUCK5 } },
268         { 5, { LP8755_BUCK0, LP8755_BUCK2, LP8755_BUCK3, LP8755_BUCK4,
269                LP8755_BUCK5} },
270         { 4, { LP8755_BUCK0, LP8755_BUCK3, LP8755_BUCK4, LP8755_BUCK5} },
271         { 3, { LP8755_BUCK0, LP8755_BUCK4, LP8755_BUCK5} },
272         { 2, { LP8755_BUCK0, LP8755_BUCK5} },
273         { 1, { LP8755_BUCK0} },
274         { 2, { LP8755_BUCK0, LP8755_BUCK3} },
275         { 4, { LP8755_BUCK0, LP8755_BUCK2, LP8755_BUCK3, LP8755_BUCK5} },
276 };
278 static int lp8755_init_data(struct lp8755_chip *pchip)
280         unsigned int regval;
281         int ret, icnt, buck_num;
282         struct lp8755_platform_data *pdata = pchip->pdata;
284         /* read back  muti-phase configuration */
285         ret = lp8755_read(pchip, 0x3D, &regval);
286         if (ret < 0)
287                 goto out_i2c_error;
288         pchip->mphase = regval & 0x0F;
290         /* set default data based on multi-phase config */
291         for (icnt = 0; icnt < mphase_buck[pchip->mphase].nreg; icnt++) {
292                 buck_num = mphase_buck[pchip->mphase].buck_num[icnt];
293                 pdata->buck_data[buck_num] = &lp8755_reg_default[buck_num];
294         }
295         return ret;
297 out_i2c_error:
298         dev_err(pchip->dev, "i2c acceess error %s\n", __func__);
299         return ret;
302 #define lp8755_buck_desc(_id)\
303 {\
304         .name = lp8755_rail(_id),\
305         .id   = LP8755_BUCK##_id,\
306         .ops  = &lp8755_buck_ops,\
307         .n_voltages = LP8755_BUCK_LINEAR_OUT_MAX+1,\
308         .uV_step = 10000,\
309         .min_uV = 500000,\
310         .type = REGULATOR_VOLTAGE,\
311         .owner = THIS_MODULE,\
312         .enable_reg = LP8755_REG_BUCK##_id,\
313         .enable_mask = LP8755_BUCK_EN_M,\
314         .vsel_reg = LP8755_REG_BUCK##_id,\
315         .vsel_mask = LP8755_BUCK_VOUT_M,\
318 static struct regulator_desc lp8755_regulators[] = {
319         lp8755_buck_desc(0),
320         lp8755_buck_desc(1),
321         lp8755_buck_desc(2),
322         lp8755_buck_desc(3),
323         lp8755_buck_desc(4),
324         lp8755_buck_desc(5),
325 };
327 static int lp8755_regulator_init(struct lp8755_chip *pchip)
329         int ret, icnt, buck_num;
330         struct lp8755_platform_data *pdata = pchip->pdata;
331         struct regulator_config rconfig = { };
333         rconfig.regmap = pchip->regmap;
334         rconfig.dev = pchip->dev;
335         rconfig.driver_data = pchip;
337         for (icnt = 0; icnt < mphase_buck[pchip->mphase].nreg; icnt++) {
338                 buck_num = mphase_buck[pchip->mphase].buck_num[icnt];
339                 rconfig.init_data = pdata->buck_data[buck_num];
340                 rconfig.of_node = pchip->dev->of_node;
341                 pchip->rdev[buck_num] =
342                     regulator_register(&lp8755_regulators[buck_num], &rconfig);
343                 if (IS_ERR(pchip->rdev[buck_num])) {
344                         ret = PTR_ERR(pchip->rdev[buck_num]);
345                         pchip->rdev[buck_num] = NULL;
346                         dev_err(pchip->dev, "regulator init failed: buck %d\n",
347                                 buck_num);
348                         goto err_buck;
349                 }
350         }
352         return 0;
354 err_buck:
355         for (icnt = 0; icnt < LP8755_BUCK_MAX; icnt++)
356                 regulator_unregister(pchip->rdev[icnt]);
357         return ret;
360 static irqreturn_t lp8755_irq_handler(int irq, void *data)
362         int ret, icnt;
363         unsigned int flag0, flag1;
364         struct lp8755_chip *pchip = data;
366         /* read flag0 register */
367         ret = lp8755_read(pchip, 0x0D, &flag0);
368         if (ret < 0)
369                 goto err_i2c;
370         /* clear flag register to pull up int. pin */
371         ret = lp8755_write(pchip, 0x0D, 0x00);
372         if (ret < 0)
373                 goto err_i2c;
375         /* sent power fault detection event to specific regulator */
376         for (icnt = 0; icnt < LP8755_BUCK_MAX; icnt++)
377                 if ((flag0 & (0x4 << icnt))
378                     && (pchip->irqmask & (0x04 << icnt))
379                     && (pchip->rdev[icnt] != NULL))
380                         regulator_notifier_call_chain(pchip->rdev[icnt],
381                                                       LP8755_EVENT_PWR_FAULT,
382                                                       NULL);
384         /* read flag1 register */
385         ret = lp8755_read(pchip, 0x0E, &flag1);
386         if (ret < 0)
387                 goto err_i2c;
388         /* clear flag register to pull up int. pin */
389         ret = lp8755_write(pchip, 0x0E, 0x00);
390         if (ret < 0)
391                 goto err_i2c;
393         /* send OCP event to all regualtor devices */
394         if ((flag1 & 0x01) && (pchip->irqmask & 0x01))
395                 for (icnt = 0; icnt < LP8755_BUCK_MAX; icnt++)
396                         if (pchip->rdev[icnt] != NULL)
397                                 regulator_notifier_call_chain(pchip->rdev[icnt],
398                                                               LP8755_EVENT_OCP,
399                                                               NULL);
401         /* send OVP event to all regualtor devices */
402         if ((flag1 & 0x02) && (pchip->irqmask & 0x02))
403                 for (icnt = 0; icnt < LP8755_BUCK_MAX; icnt++)
404                         if (pchip->rdev[icnt] != NULL)
405                                 regulator_notifier_call_chain(pchip->rdev[icnt],
406                                                               LP8755_EVENT_OVP,
407                                                               NULL);
408         return IRQ_HANDLED;
410 err_i2c:
411         dev_err(pchip->dev, "i2c acceess error %s\n", __func__);
412         return IRQ_NONE;
415 static int lp8755_int_config(struct lp8755_chip *pchip)
417         int ret;
418         unsigned int regval;
420         if (pchip->irq == 0) {
421                 dev_warn(pchip->dev, "not use interrupt : %s\n", __func__);
422                 return 0;
423         }
425         ret = lp8755_read(pchip, 0x0F, &regval);
426         if (ret < 0)
427                 goto err_i2c;
428         pchip->irqmask = regval;
429         ret = request_threaded_irq(pchip->irq, NULL, lp8755_irq_handler,
430                                    IRQF_TRIGGER_FALLING | IRQF_ONESHOT,
431                                    "lp8755-irq", pchip);
432         if (ret)
433                 return ret;
435         return ret;
437 err_i2c:
438         dev_err(pchip->dev, "i2c acceess error %s\n", __func__);
439         return ret;
442 static const struct regmap_config lp8755_regmap = {
443         .reg_bits = 8,
444         .val_bits = 8,
445         .max_register = LP8755_REG_MAX,
446 };
448 static int lp8755_probe(struct i2c_client *client,
449                         const struct i2c_device_id *id)
451         int ret, icnt;
452         struct lp8755_chip *pchip;
453         struct lp8755_platform_data *pdata = dev_get_platdata(&client->dev);
455         if (!i2c_check_functionality(client->adapter, I2C_FUNC_I2C)) {
456                 dev_err(&client->dev, "i2c functionality check fail.\n");
457                 return -EOPNOTSUPP;
458         }
460         pchip = devm_kzalloc(&client->dev,
461                              sizeof(struct lp8755_chip), GFP_KERNEL);
462         if (!pchip)
463                 return -ENOMEM;
465         pchip->dev = &client->dev;
466         pchip->regmap = devm_regmap_init_i2c(client, &lp8755_regmap);
467         if (IS_ERR(pchip->regmap)) {
468                 ret = PTR_ERR(pchip->regmap);
469                 dev_err(&client->dev, "fail to allocate regmap %d\n", ret);
470                 return ret;
471         }
472         i2c_set_clientdata(client, pchip);
474         if (pdata != NULL) {
475                 pchip->pdata = pdata;
476                 pchip->mphase = pdata->mphase;
477         } else {
478                 pchip->pdata = devm_kzalloc(pchip->dev,
479                                             sizeof(struct lp8755_platform_data),
480                                             GFP_KERNEL);
481                 if (!pchip->pdata)
482                         return -ENOMEM;
483                 ret = lp8755_init_data(pchip);
484                 if (ret < 0) {
485                         dev_err(&client->dev, "fail to initialize chip\n");
486                         return ret;
487                 }
488         }
490         ret = lp8755_regulator_init(pchip);
491         if (ret < 0) {
492                 dev_err(&client->dev, "fail to initialize regulators\n");
493                 goto err_regulator;
494         }
496         pchip->irq = client->irq;
497         ret = lp8755_int_config(pchip);
498         if (ret < 0) {
499                 dev_err(&client->dev, "fail to irq config\n");
500                 goto err_irq;
501         }
503         return ret;
505 err_irq:
506         for (icnt = 0; icnt < mphase_buck[pchip->mphase].nreg; icnt++)
507                 regulator_unregister(pchip->rdev[icnt]);
509 err_regulator:
510         /* output disable */
511         for (icnt = 0; icnt < LP8755_BUCK_MAX; icnt++)
512                 lp8755_write(pchip, icnt, 0x00);
514         return ret;
517 static int lp8755_remove(struct i2c_client *client)
519         int icnt;
520         struct lp8755_chip *pchip = i2c_get_clientdata(client);
522         for (icnt = 0; icnt < mphase_buck[pchip->mphase].nreg; icnt++)
523                 regulator_unregister(pchip->rdev[icnt]);
525         for (icnt = 0; icnt < LP8755_BUCK_MAX; icnt++)
526                 lp8755_write(pchip, icnt, 0x00);
528         if (pchip->irq != 0)
529                 free_irq(pchip->irq, pchip);
531         return 0;
534 static const struct i2c_device_id lp8755_id[] = {
535         {LP8755_NAME, 0},
536         {}
537 };
539 MODULE_DEVICE_TABLE(i2c, lp8755_id);
541 static struct i2c_driver lp8755_i2c_driver = {
542         .driver = {
543                    .name = LP8755_NAME,
544                    },
545         .probe = lp8755_probe,
546         .remove = lp8755_remove,
547         .id_table = lp8755_id,
548 };
550 static int __init lp8755_init(void)
552         return i2c_add_driver(&lp8755_i2c_driver);
555 subsys_initcall(lp8755_init);
557 static void __exit lp8755_exit(void)
559         i2c_del_driver(&lp8755_i2c_driver);
562 module_exit(lp8755_exit);
564 MODULE_DESCRIPTION("Texas Instruments lp8755 driver");
565 MODULE_AUTHOR("Daniel Jeong <daniel.jeong@ti.com>");
566 MODULE_LICENSE("GPL v2");